Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$1,387.02 Avg. Price

Provides complete battery backup and pure sine wave power output for servers, switches and other high-end distributed IT equipment.

  • Protects equipment against blackouts, brownouts, transient surges and line noise
  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Unity power factor ensures maximum power possible at each power rating
  • ENERGY STAR 2.0-certified to save electricity, lower costs and protect the environment
  • 2-line front-panel LCD with 10 selectable screens reports detailed UPS and site power info
  • For remote monitor and control, the WEBCARDLXE is required (sold separately). Not compatible with WEBCARDLX.

Features

1.95kVA/1.95kW/120V Battery Backup for Distributed IT, Telecom or Enterprise Deployments
This rack-mount line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your IT equipment or destroy data. The SMART2200RMXL2U is ideal power management for high-end in-rack networking equipment, including servers, VoIP phones, data storage and PoE switches. Unity power factor ensures the most watts possible at each power rating, so you can connect more equipment.

Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable VRLA battery modules allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Switchover from line to battery power happens within milliseconds to maintain continuous operation of connected equipment without interruption or rebooting. Extra runtime is available by connecting up to four optional extended battery modules (BP72VRM2U, sold separately).

Optional LX Platform Network Management Card Allows Remote Access 24/7
The WEBCARDLXE network interface (sold separately) enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. The IP-based Auto Probe feature ensures continuous network uptime by communicating with other network devices, detecting lost connectivity and automatically rebooting IT equipment. Optional EnviroSense2 modules (E2MT, E2MTDO and E2MTHDI, all sold separately) provide a variety of environmental monitoring and control options.

NEMA Outlets Protect Your Connected Components
One L5-20R and six 5-20R managed outlets provide connected equipment with pure sine wave AC output and allow you to monitor power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. Four 5-20R outlets are split into two independently switchable load banks that let you shed non-critical loads to extend runtime for critical loads. Front and rear cooling fans help protect equipment from overheating.

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts. The SMART2200RMXL2U maintains regulated 120V nominal output during brownouts and overvoltages from 80V to 151V while keeping the battery fully charged and ready to take over in case of power failure.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

ENERGY STAR-Certified to Help You Save Money and Protect the Environment
By meeting strict U.S. Department of Energy and U.S. Environmental Protection Agency requirements, this ENERGY STAR 2.0 UPS system provides high operational efficiency to signal a reduction in BTU emissions, save on utility and cooling costs and help protect the environment.

Intuitive Front-Panel Interface for Convenient UPS Operation and Monitoring 
The two-line front-panel LCD monitoring screen features ten selectable screens that allow quick access to a wide range of detailed UPS and site power information. LEDs show UPS status: a green light means utility power is on, an orange light means the UPS is in battery mode and a red light indicates an active alarm or fault. The control panel rotates to accommodate both rack-mount and tower configurations.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). A dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components. The RPO/ROO port permits emergency shutdown or remote restart of all connected equipment.

Versatile Installation Options
You can mount the SMART2200RMXL2U in just 2U of space in an EIA-standard 19-inch rack using the included hardware. At 23.7 inches deep, the UPS mounts in short-depth racks and other compact spaces. You can also adapt it for tower installation using the included support stands. The 10-foot power cord with NEMA 5-20P plug connects to a compatible AC outlet.

Package Includes

  • 1950VA 1950W 120V Line-Interactive UPS
  • USB cable
  • DB9 cable
  • Rack-mounting hardware
  • Tower support stands
  • Safety instructions
  • Advanced User Guide
Cisco compatible Energy Star certified RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332118059
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)16.0A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-20P
UPS Input Cord Length (ft.)10
Recommended Electrical Service20A 120V
Maximum Input Amps16
OUTPUT
Output Capacity (VA)1950
Output Capacity (kVA)1.95
Output Capacity (Watts)1950
Output Capacity (kW)1.95
Power Factor  1
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Output Voltage Regulation (Line Mode)120V (-13%, +15%)
Output Voltage Regulation (Battery Mode)-10%, +6%
Load Management Receptacles  Two switched single outlet load banks (2x 5-20R and 2x 5-20R )
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported100V; 110V; 120V; 125V
Output Receptacles(6) 5-20R; (1) L5-20R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  4 min. (1950W)
Runtime Half Load (min.)  12 min. (975W)
Expandable RuntimeYes
Expandable Battery RuntimeExtended runtime supported via optional 72V DC  BP72VRM2U  external battery packs.
External Battery Pack Compatibility   BP72VRM2U  (limit 4)
DC System Voltage (VDC)72
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Battery AccessFront panel battery access door
Internal UPS Replacement Battery CartridgePre-January 2023:  RBC94-2U  Post-January 2023:  744-A4852 
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
Overvoltage Correction  Reduces incoming voltage between 132-151V by 13%
Undervoltage Correction  Boost incoming voltages between 88-102V by 15%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel rotatable LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches5 pushbutton switches control OFF / ON power status, ENTER, UP, and DOWN selection and ESC control functions
Alarm Cancel OperationPress the ESC (Escape) button on the front panel display to silence the alarm. Check the alarm condition and perform the applicable action to resolve the condition. If the alarm status changes, the alarm beeps again, overriding the previous alarm silencing
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  380
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorRackmount; Tower
Rack Height  2U
Cooling MethodFan
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount; Tower
Minimum Required Rack Depth (inches)27
Minimum Required Rack Depth with External Battery Pack (cm)67
Minimum Required Rack Depth with External Battery Pack (in.)26.5
Minimum Required Rack Depth without External Battery Pack (cm)69
Minimum Required Rack Depth without External Battery Pack (in.)27
Optional Mounting Accessory NotesOptional  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
Primary UPS Depth (mm)602
Primary UPS Height (mm)86
Primary UPS Width (mm)437
Shipping Dimensions (hwd / in.)9.40 x 22.80 x 30.90
Shipping Weight (lbs.)78.50
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.4 x 17.2 x 23.7
Unit Dimensions (hwd / in.)3.400 x 17.000 x 23.700
Unit Weight (lbs.)65.3
Mounting DetailsIncluded mounting bracket enables installation in 4 post racks. Two ABS mounting stands enables the UPS to be configured in an upright tower orientation.
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity20 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  109
AC Mode Efficiency Rating (100% Load)96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  591
Operating Elevation0-10000 ft. (0-3000 m)
Storage Elevation (ft.)0-32,808
Audible Noise45 dBA maximum, front side 1m
COMMUNICATIONS
Network Management Cards WEBCARDLXE 
Network Monitoring Port DescriptionNetwork Card Optional. Not compatible with WEBCARDLX.
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at https://tripplite.eaton.com/poweralert
Communications CableUSB and DB9 cabling included
Network UPS Tools (NUT) Compatibility

NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite

Network Management Card DescriptionOne slot for optional WEBCARDLXE web card. Note: Not compatible with WEBCARDLX
Communications InterfaceContact closure; DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  1-4ms for normal mode
Low Voltage Transfer to Battery Power (Setpoint)80
High Voltage Transfer to Battery Power (Setpoint)151
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding DetailsRear panel grounding lug
APPLICATIONS
UPS ApplicationsLarge Network
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); UL 1778; NOM (Mexico)
Product ComplianceCE (Europe); ENERGY STAR Qualified; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Ask a Question

Accessories

UPS Battery Packs

  Model Number Description
72V Extended Battery Module (EBM) for 1950VA and 3000VA SmartPro UPS Systems, 2U Rack/Tower BP72VRM2U BP72VRM2U 72V Extended Battery Module (EBM) for 1950VA and 3000VA SmartPro UPS Systems, 2U Rack/Tower

Power Distribution Units (PDUs)

  Model Number Description
2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDU1220 PDU1220 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
100-125V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-20R Outlets, 2 5-20P Inputs, 1U Rack/Wall PDUB201U PDUB201U 100-125V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-20R Outlets, 2 5-20P Inputs, 1U Rack/Wall
2.4kW Single-Phase Local Metered PDU, 120V (12 5-15/20R), L5-20P / 5-20P, 120V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDUMH20 PDUMH20 2.4kW Single-Phase Local Metered PDU, 120V (12 5-15/20R), L5-20P / 5-20P, 120V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
1.9kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA PDUMH20AT PDUMH20AT 1.9kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA
1.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA PDUMH20ATNET PDUMH20ATNET 1.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA
1.9kW Single-Phase Monitored PDU, 120V Outlets (8 5-15/20R), L5-20P/5-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount, LX Platform Interface, TAA PDUMNH20 PDUMNH20 1.9kW Single-Phase Monitored PDU, 120V Outlets (8 5-15/20R), L5-20P/5-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount, LX Platform Interface, TAA
1.9kW Single-Phase Local Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical PDUMV20 PDUMV20 1.9kW Single-Phase Local Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical
1.9-3.8kW Single-Phase 120-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount PDUNV PDUNV 1.9-3.8kW Single-Phase 120-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount
1.9kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input with 5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical PDUV20 PDUV20 1.9kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input with 5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical

Network Interfaces and Sensors

  Model Number Description
WEBCARDLXE Network Management Card for Select UPS Systems, TAA WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems, TAA

Accessories

  Model Number Description
Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems 103007018-5591 103007018-5591 Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems
SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks 4POSTRAILKITWM 4POSTRAILKITWM SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks
Eaton UPS to Battery Extension Cable for 72V Extended Battery Module, 2 m (6.6 ft.) EBMCBL72 EBMCBL72 Eaton UPS to Battery Extension Cable for 72V Extended Battery Module, 2 m (6.6 ft.)
Ship-in-Rack 4-Post Adjustable Mounting Rail Kit for Eaton 5PX G2 UPS Systems RK4PRS RK4PRS Ship-in-Rack 4-Post Adjustable Mounting Rail Kit for Eaton 5PX G2 UPS Systems

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y2500UC 5-Year Extended Warranty Smart & SMX 1751-2500 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.