Part Number: SRFFD4224 New

Increases airflow through your rack server to prevent equipment from overheating and helps keep air intake clean.
- Helps boost rack equipment performance by increasing airflow through the enclosure
- Includes 12 high-performance 120V fans pre-mounted in 3 separate door panels
- Dust filters come pre-installed in the fan door assembly’s front door to keep air clean
- Plug-and-play operation with all necessary toolless mounting hardware included
- Includes 3 C13 to 5-15P input cords connects to the door’s C14 power inlets
- 2-year limited warranty
Features
Rack Cooling Fans for 42U Standard-Width Enclosures
The SmartRack® SRFFD4224 is a server rack door with cooling fans and air filters integrated into it. Designed specifically for SmartRack’s 42U standard-width rack enclosures, these fans help keep rack-mounted equipment cool to maintain top performance and avoid failures that can lead to costly downtime, damage or data loss.
Increases Airflow and Helps Keep Air Intake Clean
The SRFFD4224 includes three separate fan panels with four 120V fans per panel (12 fans total) that each provide a maximum airflow of 82CFM at 50Hz and 93CFM at 60Hz. It also comes with a perforated outer panel to allow air to pass through, fan guards and two pre-installed dust filters.
Plug-and-Play Construction for Easy Installation
All necessary toolless mounting hardware is included. The SRFFD4224 is made from heavy-duty cold-rolled steel with a black finish. The six-foot power cords with NEMA 5-15P plugs connect to any compatible wall outlet, PDU or UPS system.
System Requirements
42U SmartRack enclosure with standard 24 in. exterior width
Package Includes
- (3) Fan panels with 4 fans per panel
- (2) Air filters, 18 x 30 x 1 in.
- Perforated outer panel
- Fan guards
- (3) C13 to NEMA 5-15P power cord, 6 ft. (1.8 m)
- SR1UBRUSH
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332282545 |
Accessory Type | Cooling Accessories; Fan Panel; Filter Kit |
Accessory Class | Cooling Accessories; Rack Accessories |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Nominal Input Voltage Description | 120V AC 50/60 Hz |
Input Connection Type | NEMA 5-15P |
Input Plug Features | NEMA 5-15P |
Voltage Compatibility (VAC) | 120 |
Input Frequency | 50/60 Hz |
Input Cord Length (ft.) | 6 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
COOLING
Cooling Type | Active |
PHYSICAL
Shipping Dimensions (hwd / in.) | 75.59 x 23.82 x 6.50 |
Shipping Weight (lbs.) | 124.50 |
Unit Dimensions (hwd / in.) | 75.280 x 23.540 x 6.220 |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; UL 62368-1 |
Product Compliance | EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Images