Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power Strips

Bench/Cabinet

Style
  • Bench/Cabinet Mount
  • Direct Plug-In
  • Mounting Bracket
  • Mounting Clamp
  • Rack-Mount
  • Replacement Outlet Cover
  • Strip
Outlet Types
  • 35135 DC Power
  • 3515 DC Power
  • 47517 DC Power
  • 5-15/20R
  • 5-15R
  • 5-15R-HG
  • 5-20R
  • 5-20R-HG
  • 5521 DC Power
  • 5525 DC Power
  • 6-15/20R
  • 6-15R
  • 6-20R
  • AUS/NZ 10A
  • British BS 1363A
  • C13
  • C19
  • C39
  • C6 3-prong
  • C8 2-prong
  • Car Cigarette Lighter Adapter
  • CEE7/7
  • French/Belgian
  • Hardwire
  • Hardwire (200-240V)
  • HDMI
  • IEC309 16A BLUE (2P+E)
  • IEC309 32A BLUE (2P+E)
  • IEC309 60A (3PH+E)
  • IEC309 60A (3PH+N+E)
  • India BS 546 6A/2A
  • L14-30R
  • L21-20R
  • L21-30R
  • L5-20R
  • L5-30R
  • L6-20R
  • L6-30R
  • Network
  • Schuko Type F
  • Universal outlets
  • TT-30R
Cord Length (ft)
  • 0 - 2
  • 3 - 6
  • 7 - 10
  • 11 - 15
  • 16 - 20
  • 21 - 25
loading gif

Need Help Finding a Bench/Cabinet Power Strip?

Tripp Lite bench/cabinet power strips distribute electricity to multiple appliances, power tools, lighting and other electrical equipment in rack-mount, raceway or workbench applications in demanding network, laboratory or factory environments.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.