Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

TV/Monitor Mounts

Desk Clamps & Grommets

Screen Size (in.)
  • 1 - 20
  • 21 - 29
  • 30 - 39
  • 40 - 49
Number of Displays
  • 1
  • 2
  • 3
  • 4
Motion
  • Fixed
  • Full
  • Full Motion/Rotate
  • Swivel
  • Tilt
Max Weight (lbs.)
  • 5
  • 12.2
  • 14
  • 15.4
  • 17.6
  • 19.8
  • 20
  • 22
  • 29
  • 40
VESA Pattern (mm)
  • 75x75
  • 75x100
  • 100x75
  • 100x100

Not sure what mount you need?

Select the Manufacturer and Model of the TV or monitor you want to mount.

Manufacturer

Model Number

Get Results

The following Eaton products work with the selected device.

Eaton TV/Monitor Mounts - Part Number DDR1727DC

Dual-Display Monitor Arm with Desk Clamp and Grommet - Height Adjustable, 17” to 27” Monitors

  • Type: Desk Clamps & Grommets
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Swivel; Tilt
  • Max Weight (lbs.): 15.4
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DMPDT1732AM

Safe-IT Precision-Placement Triple-Display Desk Clamp/Grommet with premium gas spring arm and Antimicrobial Tape for 17” to 32” Displays,

  • Type: Desk Clamps & Grommets
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39
  • Number of Displays: 3
  • Motion: Full
  • Max Weight (lbs.): 14
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number WWSSDC

WorkWise Height-Adjustable Sit-Stand Workstation, Clamp-on

  • Type: Desk Clamps & Grommets
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39; 40 - 49
  • Number of Displays: 1
  • Motion: Fixed
  • Max Weight (lbs.): 29
More InfoCheck Prices
Product Advisor

Accessories for TV/Monitor Mounts

We have a range of accessories designed to work with our TV/Monitor Mounts. Check them out!

Eaton TV/Monitor Mounts - Part Number DDR1730TAL

Triple-Display Gas-Spring Flex-Arm Desktop Clamp and Grommet for 17” to 30” Flat-Screen Displays - USB and Audio Ports, Aluminum

  • Type: Desk Clamps & Grommets
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39
  • Number of Displays: 3
  • Motion: Full
  • Max Weight (lbs.): 15.4
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DDR1732DAL

Dual-Display Gas-Arm Mount for 13” to 34” Monitors - Clamp or Grommet, USB, Audio Ports

  • Type: Desk Clamps & Grommets
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39
  • Number of Displays: 2
  • Motion: Full
  • Max Weight (lbs.): 19.8
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DDR1327SFC

Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

  • Type: Desk Clamps & Grommets
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 22
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DDR1327SDFC-1

Dual-Monitor Flex-Arm Desktop Clamp for 13” to 27” Displays

  • Type: Desk Clamps & Grommets
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • Max Weight (lbs.): 17.6
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DDR1327S

Full Motion Desk Mount for 13" to 27" Monitors - clamp and grommet

  • Type: Desk Clamps & Grommets
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 20
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DMPDD1735AM

Safe-IT Precision-Placement Dual-Display Desk Clamp or Grommet with Antimicrobial Tape for 17” to 35” Displays, USB Ports

  • Type: Desk Clamps & Grommets
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39
  • Number of Displays: 2
  • Motion: Full
  • Max Weight (lbs.): 22
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number WWSS1332C

WorkWise Desk-Mounted Workstation, Single Display

  • Type: Desk Clamps & Grommets
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39
  • Number of Displays: 1
  • Motion: Full Motion/Rotate
  • Max Weight (lbs.): 17.6
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DDR1732SAL

Single-Display Gas Spring-Arm Desktop Clamp or Grommet for 13” to 34” Displays - USB and Audio Ports, Aluminum

  • Type: Desk Clamps & Grommets
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 19.8
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number WWSSC2414TAA

Desk-Clamp Monitor Riser with Storage Drawer, TAA

  • Type: Desk Clamps & Grommets
  • Number of Displays: 1
  • Motion: Fixed
  • Max Weight (lbs.): 40
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DDR1327SQFC-1

Quad-Monitor Flex-Arm Desktop Clamp for 13” to 27” Displays

  • Type: Desk Clamps & Grommets
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 4
  • Motion: Full
  • Max Weight (lbs.): 17.6
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DDR1732NBMTAA

Full-Motion Desktop Clamp for Laptop and 17” to 32” Monitor, Aluminum, TAA

  • Type: Desk Clamps & Grommets
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 12.2
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DDR811TRAYTAA

3-Tray Document Holder with Desktop Clamp, TAA

  • Type: Desk Clamps & Grommets
  • Motion: Swivel
  • Max Weight (lbs.): 5
More InfoCheck Prices

Need Help Finding a Monitor Desk Clamp Mount?

Tripp Lite desk-clamp mounts secure your monitors to your desktop, freeing up valuable desk and work space, providing easy access to rear cables and ports, and letting you adjust the monitors to the perfect viewing angle.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.