Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Copper Network Cables

Cat6a Cables

Ensure the integrity of your network connections. Choose from a full line of Cat5 cables and Cat6 cables built to connect high-speed components and complete your network upgrade, expansion or installation. Designed to meet or exceed top industry standards, these Ethernet patch cables are available in snagless, molded, shielded and crossover versions to match your application.

Select a Cable Style to see results
Colors
Length

Black

Blue

Gray

Green

Orange

Purple

Red

White

Yellow

1 ftN201-001-BK
N201-001-BK50BP
N201-06N-BK
N201-S01-BK
N201-S6N-BK
N201-S8N-BK
N201-SR1-BK
N201-001-BL
N201-001-BL50BP
N201-06N-BL
N201-S01-BL
N201-S6N-BL
N201-S8N-BL
N201-SR1-BL
N201-001-GY
N201-06N-GY
N201-S01-GY
N201-S6N-GY
N201-S8N-GY
N201-SR1-GY
N201-001-GN
N201-06N-GN
N201-001-ORN201-001-PUN201-001-RD
N201-06N-RD
N201-001-WH
N201-06N-WH
N201-001-YW
N201-06N-YW
2 ftN201-002-BK
N201-002-BK50BP
N201-S02-BK
N201-SR2-BK
N201-002-BL
N201-002-BL50BP
N201-S02-BL
N201-SR2-BL
N201L-0P5M-BL
N201-002-GY
N201-S02-GY
N201-SR2-GY
N201-002-GNN201-002-ORN201-002-PUN201-002-RDN201-002-WHN201-002-YW
3 ftN201-003-BK
N201-003-BK50BP
N201-S03-BK
N201-003-BL
N201-003-BL50BP
N201-S03-BL
N201L-01M-BL
N201P-003-BL
N201-003-GY
N201-S03-GY
N201-003-GNN201-003-ORN201-003-PUN201-003-RDN201-003-WHN201-003-YW
4 ft N201-004-BL
N201-S04-BL
 N201-004-GN  N201-004-RDN201-004-WHN201-004-YW
5 ftN201-005-BK
N201-005-BK50BP
N201-S05-BK
N201-005-BL
N201-005-BL50BP
N201-S05-BL
N201L-1P5M-BL
N201-005-GY
N201-S05-GY
N201-005-GNN201-005-ORN201-005-PUN201-005-RDN201-005-WHN201-005-YW
6 ftN201-006-BK
N201-S06-BK
N201-006-BL
N201-S06-BL
N201P-006-BL
N201-006-GY
N201-S06-GY
N201-006-GNN201-006-ORN201-006-PUN201-006-RDN201-006-WHN201-006-YW
7 ftN201-007-BK
N201-007-BK50BP
N201-S07-BK
N201-007-BL
N201-007-BL50BP
N201-S07-BL
N201L-02M-BL
N201-007-GY
N201-S07-GY
N201-007-GNN201-007-ORN201-007-PUN201-007-RDN201-007-WHN201-007-YW
8 ftN201-008-BKN201-008-BL
N201L-2P5M-BL
     N201-008-WH 
10 ftN201-010-BK
N201-S10-BK
N201-010-BL
N201-S10-BL
N201L-03M-BL
N201P-010-BL
N201-010-GY
N201-S10-GY
N201-010-GNN201-010-ORN201-010-PUN201-010-RDN201-010-WHN201-010-YW
11 ft N201L-3P5M-BL       
12 ft N201-012-BL N201-012-GN     
13 ft N201L-04M-BL       
14 ftN201-014-BKN201-014-BLN201-014-GYN201-014-GNN201-014-ORN201-014-PUN201-014-RDN201-014-WHN201-014-YW
15 ftN201-015-BK
N201-S15-BK
N201-015-BL
N201-S15-BL
N201-015-GY
N201-S15-GY
N201-015-GNN201-015-ORN201-015-PUN201-015-RDN201-015-WHN201-015-YW
16 ft N201L-05M-BL       
20 ftN201-020-BKN201-020-BL
N201P-020-BL
N201-020-GYN201-020-GNN201-020-ORN201-020-PUN201-020-RDN201-020-WHN201-020-YW
23 ft N201L-07M-BL       
25 ftN201-025-BKN201-025-BL
N201-025-BL-FL
N202-025-BL
N201-025-GYN201-025-GNN201-025-ORN201-025-PUN201-025-RDN201-025-WHN201-025-YW
30 ftN201-030-BKN201-030-BL
N201P-030-BL
N201-030-GY      
33 ft N201L-10M-BL       
35 ftN201-035-BKN201-035-BLN201-035-GYN201-035-GNN201-035-OR   N201-035-YW
49 ft N201L-15M-BL       
50 ftN201-050-BKN201-050-BL
N201P-050-BL
N202-050-BL
N201-050-GY
N201-050-GY-P
N201-050-GNN201-050-ORN201-050-PUN201-050-RDN201-050-WHN201-050-YW
75 ftN201-075-BKN202-075-BLN201-075-GY      
100 ftN201-100-BKN201-100-BL
N202-100-BL
N201-100-GY-P      
125 ft N202-125-BL       
150 ft N202-150-BL   N201-150-PU   
175 ft N202-175-BL       
200 ft N202-200-BL       
Connector 1
  • M12
  • RJ45
Connector 2
  • M12
  • RJ45
Length (ft)
  • 0 - 2
  • 3 - 6
  • 7 - 15
  • 16 - 30
  • 31 - 50
  • 51 - 100
Cable Style
  • Industrial
  • Molded
  • Slim
  • Snagless
  • Trunk Assembly
  • Ultra-Slim
Shielding
  • UTP
  • STP
  • S/FTP
  • F/UTP
Color
  • Aqua
  • Black
  • Blue
  • Gray
  • White
  • Yellow
Network Compatibility
  • 10 Gbps
Eaton Copper Network Cables - Part Number N262-003-BL

Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m)

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 3 - 6
  • Cable Style: Snagless
More InfoCheck Prices
Eaton Copper Network Cables - Part Number NM12-6A4-10M-BL

M12 X-Code Cat6a 10G F/UTP CMR-LP Shielded Ethernet Cable (Right-Angle M12 M/RJ45 M), IP68, PoE, Blue, 10 m (32.8 ft.), TAA

  • Type: Cat6a Cables
  • Connector 1: M12 X CODE (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 31 - 50
  • Cable Style: Industrial
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N262-008-GY

Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Gray, 8 ft. (2.43 m)

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 7 - 15
  • Cable Style: Snagless
More InfoCheck Prices
Product Advisor

Accessories for Copper Network Cables

We have a range of accessories designed to work with our Copper Network Cables. Check them out!

Eaton Copper Network Cables - Part Number N262-006-BK

Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 3 - 6
  • Cable Style: Snagless
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N262AB-025-WH

Safe-IT Cat6a 10G Snagless Antibacterial S/FTP Ethernet Cable (RJ45 M/M), PoE, White, 25 ft. (7.62 m), TAA

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 16 - 30
  • Cable Style: Snagless
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N261-007-AQ

Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 7 ft. (2.13 m)

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 7 - 15
  • Cable Style: Molded; Snagless
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N262-002-AQ

Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Aqua, 2 ft. (0.61 m)

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 0 - 2
  • Cable Style: Snagless
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N262-015-BK

Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 15 ft. (4.57 m)

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 7 - 15
  • Cable Style: Snagless
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N261-S03-BK

Cat6a 10G Snagless Molded Slim UTP Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m)

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 3 - 6
  • Cable Style: Molded; Snagless; Slim
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N262-005-BL

Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft. (1.52 m)

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 3 - 6
  • Cable Style: Snagless
More InfoCheck Prices
Eaton Copper Network Cables - Part Number NM12-6A2-01M-BL

M12 X-Code Cat6a 10G F/UTP CMR-LP Shielded Ethernet Cable (M12 M/RJ45 M), IP68, PoE, Blue, 1 m (3.3 ft.), TAA

  • Type: Cat6a Cables
  • Connector 1: M12 X CODE (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 3 - 6
  • Cable Style: Industrial
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N262-002-BK

Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 2 ft. (0.61 m)

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 0 - 2
  • Cable Style: Snagless
More InfoCheck Prices
Eaton Copper Network Cables - Part Number NM12-6A3-05M-BL

M12 X-Code Cat6a 10G F/UTP CMR-LP Shielded Ethernet Cable (Right-Angle M/M), IP68, PoE, Blue, 5 m (16.4 ft.), TAA

  • Type: Cat6a Cables
  • Connector 1: M12 X CODE (MALE)
  • Connector 2: M12 X CODE (MALE)
  • Length (ft): 16 - 30
  • Cable Style: Industrial
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N261AB-014-WH

Safe-IT Cat6a 10G Snagless Antibacterial UTP Ethernet Cable (RJ45 M/M), PoE, White, 14 ft. (4.27 m), TAA

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 7 - 15
  • Cable Style: Molded; Snagless
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N262AB-020-WH

Safe-IT Cat6a 10G Snagless Antibacterial S/FTP Ethernet Cable (RJ45 M/M), PoE, White, 20 ft. (6.09 m), TAA

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 16 - 30
  • Cable Style: Snagless
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N262-010-GY

Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m)

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 7 - 15
  • Cable Style: Snagless
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N261-006-6MM-BL

Cat6a 10G Pre-Terminated Copper Trunk Assembly (6x RJ45 M/M), Blue, 6 ft. (1.83 m)

  • Type: Cat6a Cables
  • Connector 1: (6) RJ45 (MALE)
  • Connector 2: (6) RJ45 (MALE)
  • Length (ft): 3 - 6
  • Cable Style: Trunk Assembly
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N261-S02-BK

Cat6a 10G Snagless Molded Slim UTP Ethernet Cable (RJ45 M/M), Black, 2 ft. (0.61 m)

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 0 - 2
  • Cable Style: Molded; Snagless; Slim
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N261P-006-BL

Cat6a 10G Snagless F/UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 6 ft. (1.83 m), TAA

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 3 - 6
  • Cable Style: Molded; Snagless
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N262-010-BK

Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 7 - 15
  • Cable Style: Snagless
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N261-S04-BK

Cat6a 10G Snagless Molded Slim UTP Ethernet Cable (RJ45 M/M), Black, 4 ft. (1.22 m)

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 3 - 6
  • Cable Style: Molded; Snagless; Slim
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N262-006-BL

Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m)

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 3 - 6
  • Cable Style: Snagless
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N262AB-005-WH

Safe-IT Cat6a 10G Snagless Antibacterial S/FTP Ethernet Cable (RJ45 M/M), PoE, White, 5 ft. (1.52 m), TAA

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 3 - 6
  • Cable Style: Snagless
More InfoCheck Prices
Eaton Copper Network Cables - Part Number N262-010-BL

Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m)

  • Type: Cat6a Cables
  • Connector 1: RJ45 (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 7 - 15
  • Cable Style: Snagless
More InfoCheck Prices

Need Help Finding Cat6a Cables?

Tripp Lite's certified copper Cat6a network cables are rated for high-speed 10G home/office communications and connect network components, like printers, computers, copiers, routers, servers, modems and switches, in high-density data centers.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.