Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB & Wireless Chargers

Charging Method
  • AC
  • USB
  • Wireless
  • Magnetic Charger
Device Compatibility
  • Amazon Kindle
  • Chromebook
  • Computer
  • Headphones
  • Laptop
  • Monitor/HDTV
  • Phone
  • Printer
  • Tablet
  • Video Game System
  • Watch
Total Watts
  • 0 - 10
  • 11 - 20
  • 21 - 30
  • 31 - 50
  • 51 - 100
  • 101 - 120
Charging Ports
Charging Port Type
  • Magnetic
  • USB-A
  • USB-C
  • Wireless
Eaton USB & Wireless Chargers - Part Number TLP128TTUSBB

Protect It! 12-Outlet Surge Protector, 8 ft. (2.43 m) Cord, 4320 Joules, Tel/Modem/Coax Protection, 2 USB Ports, Black

  • Type: Charging Surge Protectors
  • Charging Method: USB
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Total Watts: 0 - 10
  • Charging Ports: 2
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number U280-010-ST

10-Port USB Charging Station with Adjustable Storage, 12V 8A (96W) USB Charger Output

  • Type: Multi-Device Chargers
  • Charging Method: USB
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Total Watts: 51 - 100
  • Charging Ports: 10
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number IBAR6ULTRAUSBB

Isobar 6-Outlet Surge Protector, 10 ft. (3.05 m) Cord, Right-Angle Plug, 3840 Joules, 2 USB Ports, Metal Housing

  • Type: Charging Surge Protectors
  • Charging Method: USB
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Total Watts: 11 - 20
  • Charging Ports: 2
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number TLP606DMUSB

Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total)

  • Type: Charging Surge Protectors
  • Charging Method: USB
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Total Watts: 0 - 10
  • Charging Ports: 2
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number SK30USB

Protect It! 3-Outlet Surge Protector, Direct Plug-In, 540 Joules, 3.4 A USB Charger, Diagnostic LED

  • Type: Charging Surge Protectors
  • Charging Method: USB
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Total Watts: 0 - 10
  • Charging Ports: 2
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number TRAVELER3USB

Protect It! 3-Outlet Travel-Size Surge Protector - 5-15R Outlets, 2 USB Ports, 5-15P Input, 1050 Joules, Black

  • Type: Charging Surge Protectors
  • Charging Method: USB
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Total Watts: 0 - 10
  • Charging Ports: 2
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number U280-007-CQC-ST

7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output

  • Type: Multi-Device Chargers
  • Charging Method: USB
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Total Watts: 51 - 100
  • Charging Ports: 7
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number TLP606USB

Protect It! 6-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 990 Joules, 2 x USB Charging ports (2.1A), Gray Housing

  • Type: Charging Surge Protectors
  • Charging Method: USB
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Total Watts: 0 - 10
  • Charging Ports: 2
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number TLP606USBB

Protect It! 6-Outlet Surge Protector, 6 ft. Cord, 990 Joules, 2 USB Ports (2.1A), Black Housing

  • Type: Charging Surge Protectors
  • Charging Method: USB
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Total Watts: 0 - 10
  • Charging Ports: 2
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number TLP88USBB

8-Outlet Surge Protector with 2 USB Ports (2.1A Shared) - 8 ft. (2.43 m) Cord, 1200 Joules, Black

  • Type: Charging Surge Protectors
  • Charging Method: USB
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Total Watts: 0 - 10
  • Charging Ports: 2
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number U280-W04-100C2G

4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White

  • Type: Wall Chargers
  • Charging Method: USB
  • Device Compatibility: Phone; Tablet
  • Total Watts: 51 - 100
  • Charging Ports: 4
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number TLP864USBB

8-Outlet Surge Protector with 4 USB Ports (4.2A Shared) - 6 ft. (1.83 m) Cord, 1800 Joules, Black

  • Type: Charging Surge Protectors
  • Charging Method: USB
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Total Watts: 21 - 30
  • Charging Ports: 4
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number U280-W01-100C1G

Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White

  • Type: Wall Chargers
  • Charging Method: USB
  • Device Compatibility: Amazon Kindle; Chromebook; Laptop; Phone; Tablet
  • Total Watts: 51 - 100
  • Charging Ports: 1
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number U280-C02-30W-C6

Dual-Port USB Car Charger with 30W Charging - USB-C (18W) QC 3.0, USB-A (12W), Coiled 6 ft. (1.83 m) USB-C Cable, Black

  • Type: Car Chargers
  • Charging Method: USB
  • Total Watts: 21 - 30
  • Charging Ports: 2
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number SK40RUSBB

Protect It! Surge Protector with 4 Rotatable Outlets, Direct Plug-In, 1080 Joules, 3.4A USB Charger

  • Type: Charging Surge Protectors
  • Charging Method: USB
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Total Watts: 11 - 20
  • Charging Ports: 2
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number U280-W01-65C1-G

Compact USB-C Wall Charger - GaN Technology, 65W PD Charging, White

  • Type: Wall Chargers
  • Charging Method: USB
  • Device Compatibility: Amazon Kindle; Chromebook; Laptop; Phone; Tablet
  • Total Watts: 51 - 100
  • Charging Ports: 1
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number TLP1010USB

Protect It! 10-Outlet Surge Protector with Swivel Light Bars - 5-15R Outlets, 2 USB Ports, 10 ft. (3 m) Cord, 4500 Joules, Black

  • Type: Charging Surge Protectors
  • Charging Method: USB
  • Device Compatibility: Amazon Kindle; Chromebook; Computer; Laptop; Phone; Printer; Tablet
  • Total Watts: 11 - 20
  • Charging Ports: 2
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number U280-002-C12

Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W

  • Type: Car Chargers
  • Charging Method: USB
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Total Watts: 11 - 20
  • Charging Ports: 2
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number U280-W01-QC3-1

1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W

  • Type: Wall Chargers
  • Charging Method: USB
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Total Watts: 11 - 20
  • Charging Ports: 1
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number TLM88USBC

8-Outlet Surge Protector with 1 USB-A and 1 USB-C (3.9A Shared) - 8 ft. Cord, 2100 Joules, Metal Housing

  • Type: Charging Surge Protectors
  • Charging Method: USB
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Total Watts: 11 - 20
  • Charging Ports: 2
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number UPBW-05K0-1A1C

Portable 5000mAh 2-Port Mobile Power Bank and USB Battery Wall Charger Combo - Direct Plug, Black

  • Type: Portable Power Banks
  • Charging Method: USB
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Total Watts: 11 - 20
  • Charging Ports: 2
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number U280-010-ST-CEE

10-Port USB Charging Station with Adjustable Storage, 12V 8A (96W) USB Charger Output, Schuko Power Cord

  • Type: Multi-Device Chargers
  • Charging Method: USB
  • Device Compatibility: Amazon Kindle; Headphones; Phone; Tablet; Watch
  • Total Watts: 51 - 100
  • Charging Ports: 10
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number U280-001-C2

USB Tablet / Phone Car Charger, 5V 2.4A / 12W

  • Type: Car Chargers
  • Charging Method: USB
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Total Watts: 11 - 20
  • Charging Ports: 1
More InfoCheck Prices
Eaton USB & Wireless Chargers - Part Number U280-W02-A1C1

Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W)

  • Type: Wall Chargers
  • Charging Method: USB
  • Device Compatibility: Phone; Tablet; Amazon Kindle; Laptop; Chromebook
  • Total Watts: 51 - 100
  • Charging Ports: 2
More InfoCheck Prices

Need Help Finding a Charger?

Tripp Lite offers a complete line of USB, magnetic and wireless chargers for home, office, travel, even your car that will keep your watch, phone, tablet and other devices powered up and ready to go. If you're looking for a charger that meet your needs, let us help.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.