Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Docks, Hubs & Multiport Adapters

Multiport Adapters

Technology
  • Cat5/5e
  • Cat6
  • DisplayPort
  • DVI
  • HDMI
  • Thunderbolt
  • USB 3.x
  • VGA/SVGA
Host Connector
  • Thunderbolt
  • USB-C
Video Ports
  • DisplayPort
  • DVI
  • HDMI
  • VGA
Number of Monitors
  • 1
  • 2
Data Ports
  • HDMI
  • USB-A
  • USB-C
Network Ports
  • RJ45
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-H4GU-C

USB-C Multiport Adapter - 4K HDMI, USB 3.x (5Gbps) Hub Port, GbE, 60W PD Charging, HDCP, White

  • Type: Multiport Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-HGU-C

USB-C Multiport Adapter - HDMI, USB 3.x (5Gbps) Hub Port, Gigabit Ethernet, 60W PD Charging, HDCP, White

  • Type: Multiport Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-H4GUBC

USB-C Multiport Adapter - 4K HDMI, USB 3.x (5Gbps) Hub Port, GbE, 60W PD Charging, HDCP, Black

  • Type: Multiport Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-H4UB-C

USB-C to HDMI 4K Adapter with USB 3.x (5Gbps) Hub Port and 60W PD Charging, HDCP, Black

  • Type: Multiport Adapters
  • Technology: HDMI; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-HU-C

USB-C to HDMI Adapter with USB 3.x (5Gbps) Hub Port and PD Charging, HDCP, White

  • Type: Multiport Adapters
  • Technology: HDMI; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U460-002-2AM-C

USB-C Multiport Adapter, USB 3.x (5Gbps), USB-A/C Hub Ports, Card Reader and 60W PD Charging, White

  • Type: Multiport Adapters
  • Technology: USB 3.x
  • Host Connector: USB C (MALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-H3UC2

USB-C Multiport Adapter - 4K 60 Hz HDMI, USB 3.x (5Gbps) Hub Ports, 100W PD Charging, HDR, HDCP 2.2

  • Type: Multiport Adapters
  • Technology: HDMI; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-HGUB-C

USB-C Multiport Adapter - HDMI, USB 3.x (5Gbps) Hub Port, Gigabit Ethernet, 60W PD Charging, HDCP, Black

  • Type: Multiport Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-VGU-C

USB-C Multiport Adapter, VGA, USB 3.x (5Gbps) Hub Port, Gigabit Ethernet and 60W PD Charging, White

  • Type: Multiport Adapters
  • Technology: Cat5/5e; Cat6; VGA/SVGA; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HD15 (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-HDV4K

USB-C Multiport Adapter (M/3xF) - 4K HDMI, DVI, VGA, HDCP, White

  • Type: Multiport Adapters
  • Technology: DVI; HDMI; VGA/SVGA
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE); DVI-I DUAL LINK (FEMALE); HD15 (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-H4-C

USB-C to HDMI Adapter with PD Charging, HDCP, White

  • Type: Multiport Adapters
  • Technology: HDMI
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-2H-DL

USB-C Adapter, Dual Display - 4K 60 Hz HDMI, 100W PD Passthrough, Silver, TAA

  • Type: Multiport Adapters
  • Technology: HDMI
  • Host Connector: USB C (MALE)
  • Video Ports: (2) HDMI (FEMALE)
  • Number of Monitors: 2
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U436-06N-GB-C

USB-C to Gigabit Network Adapter with 60W USB-C PD Charging - Thunderbolt 3, Black

  • Type: Multiport Adapters
  • Technology: Cat5/5e; Cat6
  • Host Connector: USB C (MALE)
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-HV4GUB

USB-C Multiport Adapter - 4K HDMI, VGA, USB 3.x (5Gbps) Hub Port, GbE, HDCP, Black

  • Type: Multiport Adapters
  • Technology: Cat5/5e; Cat6; HDMI; VGA/SVGA; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE); HD15 (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-DGU-C

USB-C Multiport Adapter, DVI, USB 3.x (5Gbps) Hub Port, Gbe and PD Charging, White

  • Type: Multiport Adapters
  • Technology: Cat5/5e; Cat6; DVI; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: DVI-I DUAL LINK (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-H3U-C

USB-C Multiport Adapter, 4K HDMI, USB 3.x (5Gbps) Hub Ports, 100W PD Charging, HDCP, Gray

  • Type: Multiport Adapters
  • Technology: HDMI; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U436-06N-G-C

USB-C to Gigabit Network Adapter with 60W USB-C PD Charging - Thunderbolt 3 Compatible, White

  • Type: Multiport Adapters
  • Technology: Cat5/5e; Cat6
  • Host Connector: USB C (MALE)
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-VU-C

USB-C to VGA Adapter with USB 3.x (5Gbps) Hub Ports and 60W PD Charging, White

  • Type: Multiport Adapters
  • Technology: VGA/SVGA; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HD15 (FEMALE)
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-V-C

USB-C to VGA Adapter with PD Charging, White

  • Type: Multiport Adapters
  • Technology: VGA/SVGA
  • Host Connector: USB C (MALE)
  • Video Ports: HD15 (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-H4GUC2

USB-C Multiport Adapter - 4K 60 Hz HDMI, USB 3.x (5Gbps) Hub Ports, GbE, 100W PD Charging, HDR, HDCP 2.2

  • Type: Multiport Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U460-003-3AGALC

3-Port USB-C Hub - USB 3.x (5Gbps) Hub Ports, Gigabit Ethernet, Thunderbolt 3, 100W PD Charging, Aluminum Housing

  • Type: Multiport Adapters
  • Technology: Cat5/5e; Cat6; USB 3.x
  • Host Connector: USB C (MALE)
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-H4K6WC

USB-C to HDMI Adapter (M/F) - 4K 60 Hz, 60W PD Charging, HDCP 2.2, White

  • Type: Multiport Adapters
  • Technology: HDMI
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK40-6

USB-C Mini Dock and Multiport Adapter - 8K or 4K/144 Hz HDMI, USB 3.x Gen 2 (10Gbps) Hub Ports, Gigabit Ethernet, 100W PD Charging, HDR, HDCP 2.3

  • Type: Multiport Adapters
  • Technology: Cat5/5e; Cat6; HDMI; Thunderbolt; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U444-06N-HV4GU

USB-C Multiport Adapter - 4K HDMI, VGA, USB 3.x (5Gbps) Hub Port, GbE, HDCP, White

  • Type: Multiport Adapters
  • Technology: Cat5/5e; Cat6; HDMI; VGA/SVGA; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE); HD15 (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices

Need Help Finding Multiport Adapters?

Tripp Lite offers a full line of Multiport Adapters that add HDMI, USB-A, USB-C PD charging and Gigabit Ethernet ports, among others, to your MacBook or Chromebook to help you do your job faster, easier and better.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.