Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Disk Drive Docks & Enclosures

Technology
  • SATA/eSATA
  • Thunderbolt
  • USB
  • USB 3.x
Connector 1
  • SATA
  • USB-A
  • USB-C
Connector 2
  • SATA
  • USB-A
  • USB-C
Length (ft)
  • 0 - 2
Eaton Disk Drive Docks & Enclosures - Part Number U339-002

USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning for 2.5 in./3.5 in. HDD

  • Type: HDD/SSD Docking Stations
  • Technology: SATA/eSATA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (2) 22 PIN SATA + POWER (FEMALE)
More InfoCheck Prices
Eaton Disk Drive Docks & Enclosures - Part Number U457-025-AG2

USB 3.1 Gen 1 (5 Gbps) 2.5 in. SATA SSD/HDD to USB-A Enclosure Adapter with UASP Support

  • Type: Solid State Drive Enclosures
  • Technology: SATA/eSATA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
More InfoCheck Prices
Eaton Disk Drive Docks & Enclosures - Part Number U357-025-UASP

USB 3.0 SuperSpeed External 2.5 in. SATA Hard Drive Enclosure with Built-In Cable and UASP Support

  • Type: Hard Disk Drive Enclosures
  • Technology: SATA/eSATA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Length (ft): 0 - 2
More InfoCheck Prices
Eaton Disk Drive Docks & Enclosures - Part Number U457-1M2-NVME-L

USB-C to M.2 NVMe and SATA SSD (M-Key) Gaming Enclosure Adapter - USB 3.2 Gen 2 (10 Gbps), LEDs

  • Type: Solid State Drive Enclosures
  • Technology: Thunderbolt; USB 3.x
  • Connector 1: USB C (FEMALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
More InfoCheck Prices
Eaton Disk Drive Docks & Enclosures - Part Number U457-2M2-SATAG2

USB-C to Dual M.2 SATA SSD/HDD Enclosure Adapter - USB 3.1 Gen 2 (10 Gbps), Thunderbolt 3, UASP, RAID

  • Type: Solid State Drive Enclosures
  • Technology: SATA/eSATA
  • Connector 1: USB C (MALE)
  • Connector 2: M.2 NGFF SATA (B-Key)
More InfoCheck Prices
Eaton Disk Drive Docks & Enclosures - Part Number U357-1M2-NVMEG2

M.2 SSD Enclosure for PlayStation 5 - USB 3.2 Gen 2, PCIe and NVMe, Aluminum Housing

  • Type: Solid State Drive Enclosures
  • Technology: SATA/eSATA; USB
  • Connector 1: (2) USB A (MALE)
  • Connector 2: M.2 NGFF NVMe (M-KEY)
More InfoCheck Prices

Need Help Finding Disk Drive Docks & Enclosures?

Tripp Lite's Disk Drive Docks & Enclosures let you connect a hard disk drive or solid state drive to your computer or laptop, giving you extra storage for vital files. If you're looking for Disk Drive Docks & Enclosures that meet your needs, just let us know.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.