Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Portable Power

Output (Watts)
  • 15
  • 1800
  • 3000
Capacity (Ah)
  • 5
  • 50
Charging Port Type
  • 5-20R
  • L5-15R
  • USB-A
  • USB-B
  • USB-C
Eaton Portable Power - Part Number UPBW-05K0-1A1C

Portable 5000mAh 2-Port Mobile Power Bank and USB Battery Wall Charger Combo - Direct Plug, Black

  • Type: USB Power Banks
  • Output (Watts): 15
  • Capacity (Ah): 5
  • Charging Port Type: USB A (FEMALE); USB C (FEMALE)
More InfoCheck Prices
Eaton Portable Power - Part Number GC3000L

Portable Power Station - 3000W, Lithium-Ion (LFP), AC, DC, USB-A, USB-C, QC 3.0, LCD, Expandable Runtime

  • Type: Portable Power Stations
  • Output (Watts): 3000
  • Capacity (Ah): 50
  • Charging Port Type: (3) NEMA L5-15R; (2) USB A (FEMALE); (2) USB B (FEMALE); (2) USB C (FEMALE)
More InfoCheck Prices
Eaton Portable Power - Part Number SC-G0220M

220W Foldable Portable Solar Panel for Portable Power Stations

  • Type: Portable Power Stations
More InfoCheck Prices
Eaton Portable Power - Part Number GC1800L

Portable Power Station - 1800W, Lithium-Ion (LFP), AC, DC, USB-A, USB-C, QC 3.0, LCD

  • Type: Portable Power Stations
  • Output (Watts): 1800
  • Charging Port Type: (4) NEMA 5-20R; (2) USB A (FEMALE); (2) USB B (FEMALE); (2) USB C (FEMALE)
More InfoCheck Prices
Eaton Portable Power - Part Number BPGC2500L

2500Wh Battery Pack Expansion for the GC3000L Portable Power Station

  • Type: Portable Power Stations
  • Capacity (Ah): 50
More InfoCheck Prices

If you’re off the grid or dealing with a power outage, a portable power station or power bank can keep your essential electronics up and running when regular grid power is not available. They are a great alternative to a noisy gas-powered generator and can be used indoors or out.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.