Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Portable Power

Portable Power Stations

Output (Watts)
  • 1800
  • 3000
Capacity (Ah)
  • 50
Charging Port Type
  • 5-20R
  • L5-15R
  • USB-A
  • USB-B
  • USB-C
Eaton Portable Power - Part Number GC3000L

Portable Power Station - 3000W, Lithium-Ion (LFP), AC, DC, USB-A, USB-C, QC 3.0, LCD, Expandable Runtime

  • Type: Portable Power Stations
  • Output (Watts): 3000
  • Capacity (Ah): 50
  • Charging Port Type: (3) NEMA L5-15R; (2) USB A (FEMALE); (2) USB B (FEMALE); (2) USB C (FEMALE)
More InfoCheck Prices
Eaton Portable Power - Part Number GC1800L

Portable Power Station - 1800W, Lithium-Ion (LFP), AC, DC, USB-A, USB-C, QC 3.0, LCD

  • Type: Portable Power Stations
  • Output (Watts): 1800
  • Charging Port Type: (4) NEMA 5-20R; (2) USB A (FEMALE); (2) USB B (FEMALE); (2) USB C (FEMALE)
More InfoCheck Prices
Eaton Portable Power - Part Number BPGC2500L

2500Wh Battery Pack Expansion for the GC3000L Portable Power Station

  • Type: Portable Power Stations
  • Capacity (Ah): 50
More InfoCheck Prices
Eaton Portable Power - Part Number SC-G0220M

220W Foldable Portable Solar Panel for Portable Power Stations

  • Type: Portable Power Stations
More InfoCheck Prices

Portable power stations are compact and mobile devices that can power electronic devices and small appliances while on the go. They are essentially portable batteries that can be charged using a variety of methods, including solar panels, wall outlets, or even car adapters. Portable power stations are becoming increasingly popular for a variety of applications, including construction sites, outdoor events, emergency backup power, and even as a primary power source for tiny homes or other off-grid living arrangements. They offer a convenient and versatile way to stay connected and powered up while away from grid power.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.