Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Docks, Hubs & Multiport Adapters

Docking Stations

Technology
  • Cat5/5e
  • Cat6
  • Cat6a
  • DisplayPort
  • DVI
  • HDMI
  • SATA/eSATA
  • Stereo Audio
  • Thunderbolt
  • USB
  • USB 2.0 (High Speed)
  • USB 3.x
  • VGA/SVGA
Host Connector
  • Thunderbolt
  • USB-A
  • USB-C
Video Ports
  • DisplayPort
  • DVI
  • HDMI
  • Mini DisplayPort
  • Thunderbolt
  • USB-C
  • VGA
Number of Monitors
  • 0
  • 1
  • 2
  • 3
Data Ports
  • Thunderbolt
  • USB-A
  • USB-C
Network Ports
  • RJ45
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK30

Travel-Sized USB-C Dock and Charger - 4K HDMI, USB 3.2 Gen 1, 45W PD Charging

  • Type: Docking Stations
  • Technology: HDMI; USB 3.x
  • Host Connector: USB C (FEMALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK2-S

USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, 60W PD Charging

  • Type: Docking Stations
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; VGA/SVGA; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: MINI DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
  • Number of Monitors: 2
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK24DL3A

USB-C Universal Dock, Triple Display - 4K HDMI and DisplayPort, USB 3.2 Gen 1/Gen 2 Hub, GbE, 100W PD Charging

  • Type: Docking Stations
  • Technology: Cat6; DisplayPort; HDMI; Stereo Audio; Thunderbolt; USB 3.x
  • Host Connector: USB C (FEMALE)
  • Video Ports: (2) DISPLAYPORT (FEMALE); (3) HDMI (FEMALE)
  • Number of Monitors: 3
More InfoCheck Prices

NEED HELP FINDING
THE PERFECT DOCK?

Product Advisor can recommend a dock with all the features you'll need to turn your laptop into a powerful workstation.

Product Advisor
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK24DL2A

USB-C Universal Dock, Dual Display - 4K HDMI and DisplayPort, USB 3.2 Gen 1 Hub, GbE, 100W PD Charging

  • Type: Docking Stations
  • Technology: Cat6; DisplayPort; HDMI; Stereo Audio; Thunderbolt; USB 3.x
  • Host Connector: USB C (FEMALE)
  • Video Ports: (2) DISPLAYPORT (FEMALE); (2) HDMI (FEMALE)
  • Number of Monitors: 2
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK22-B

USB-A / USB-C Dual Display Docking Station - 1080p 60 Hz HDMI, USB 3.x (5Gbps) and USB 2.0 Hub Ports, GbE

  • Type: Docking Stations
  • Technology: Cat5/5e; Cat6; HDMI; USB 3.x; Stereo Audio
  • Host Connector: USB A (MALE); USB C (MALE)
  • Video Ports: (2) HDMI (FEMALE)
  • Number of Monitors: 2
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK21-B

USB-C Dock, Dual Display - 5K 60 Hz DP, 4K 60 Hz HDMI, USB 3.x (5Gbps), USB-A/C Hub, GbE, 85W PD Charging

  • Type: Docking Stations
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: (2) DISPLAYPORT (FEMALE); (2) HDMI (FEMALE)
  • Number of Monitors: 2
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK20-B

USB-C Dock, Dual Display - Dual HDMI, USB 3.x (5Gbps) Hub, GbE, 3.5 mm, 85W PD Charging

  • Type: Docking Stations
  • Technology: Cat5/5e; Cat6; HDMI; USB 3.x; Stereo Audio
  • Host Connector: USB A (MALE); USB C (MALE)
  • Video Ports: (2) HDMI (FEMALE)
  • Number of Monitors: 2
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK1-B

USB-C Dock, Dual Display - 4K HDMI / mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging

  • Type: Docking Stations
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; VGA/SVGA; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: MINI DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
  • Number of Monitors: 2
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK17-GY

USB-C Dock with Optional Internal Hard Drive, 4K HDMI, USB 3.x (5Gbps), USB-A/USB-C Hub, SATA III, 100W PD Charging, Gray

  • Type: Docking Stations
  • Technology: HDMI; SATA/eSATA; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK16-B

USB Dock, Triple Display - 4K HDMI & mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, 60W PD Charging

  • Type: Docking Stations
  • Technology: HDMI; Stereo Audio; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: MINI DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
  • Number of Monitors: 3
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK15-S

USB-C Dock with Removable Clip - For Laptops and Tablets, 4K HDMI, USB 2.0 Port, 60W PD Charging

  • Type: Docking Stations
  • Technology: HDMI; Stereo Audio; USB 2.0 (High Speed)
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK14-MS

USB-C Dock for Microsoft Surface - 4K HDMI, USB 3.x Gen 2 (10Gbps) and USB 2.0 Hub Ports, GbE, 100W PD Charging, Black

  • Type: Docking Stations
  • Technology: Cat5/5e; Cat6; HDMI; Thunderbolt; USB; USB 2.0 (High Speed); USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK12-S

USB-C Dock, Triple Display - HDMI, VGA, USB 3.x (5Gbps), USB-A Hub, 60W PD Charging

  • Type: Docking Stations
  • Technology: HDMI; VGA/SVGA; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: (2) HDMI (FEMALE); HD15 (FEMALE)
  • Number of Monitors: 3
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK11-S

USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 60W PD Charging

  • Type: Docking Stations
  • Technology: Cat5/5e; Cat6; HDMI; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK10-S

USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A Hub Ports, Memory Card, 60W PD Charging

  • Type: Docking Stations
  • Technology: HDMI; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: HDMI (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442-DOCK1

USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging

  • Type: Docking Stations
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; VGA/SVGA; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: MINI DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
  • Number of Monitors: 2
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U442AB-DOCK9

Safe-IT USB-C Dock, Triple Display - 4K 60 Hz HDMI/DisplayPort, VGA, USB 3.2 Gen 2, USB Hub, Gigabit Ethernet, 100W PD Charging, Antibacterial

  • Type: Docking Stations
  • Technology: DisplayPort; HDMI; Stereo Audio; USB 3.x; VGA/SVGA
  • Host Connector: USB C (FEMALE)
  • Video Ports: DISPLAYPORT (FEMALE); HD15 (FEMALE); (2) HDMI (FEMALE)
  • Number of Monitors: 3
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U342-SHG-001

USB 3.x (5Gbps) Mini Dock with HDMI and VGA Video, GbE

  • Type: Docking Stations
  • Technology: Cat5/5e; Cat6; HDMI; VGA/SVGA; USB 3.x
  • Host Connector: USB A (MALE)
  • Video Ports: HDMI (FEMALE); HD15 (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U342-GU3

USB 3.x (5Gbps) Docking Station for Microsoft Surface and Surface Pro, USB-A, GbE

  • Type: Docking Stations
  • Technology: Cat5/5e; Cat6; USB 3.x
  • Host Connector: USB A (MALE)
  • Number of Monitors: 0
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number U342-DHG-402

USB 3.x (5Gbps) Laptop Dock - HDMI, DVI Video, Audio, USB, Ethernet

  • Type: Docking Stations
  • Technology: Cat5/5e; Cat6; DVI; HDMI; Stereo Audio; USB 3.x
  • Host Connector: USB A (MALE)
  • Video Ports: DVI-I (FEMALE); HDMI (FEMALE)
  • Number of Monitors: 2
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number MTB3-DOCK-04

Thunderbolt 3 Dual Monitor Docking Station - 8K/30Hz DisplayPort, 4K/60Hz HDMI, USB 3.2 Gen 2, GbE, 60W PD Charging - Black

  • Type: Docking Stations
  • Technology: DisplayPort; HDMI; Thunderbolt
  • Host Connector: THUNDERBOLT 3 (Type-C MALE)
  • Video Ports: DISPLAYPORT (FEMALE); HDMI (FEMALE)
  • Number of Monitors: 2
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number MTB3-DOCK-03INT

Thunderbolt 3 Dock with USB-C Compatibility, Dual Display - 8K DisplayPort, USB 3.2 Gen 2 10G, USB-A/USB-C Hub, GbE, International Plug Adapters

  • Type: Docking Stations
  • Technology: Cat5/5e; Cat6; Cat6a; DisplayPort; Stereo Audio; Thunderbolt; USB 3.x
  • Host Connector: THUNDERBOLT 3 (Type-C MALE)
  • Video Ports: DISPLAYPORT (FEMALE); THUNDERBOLT 3 (Type-C FEMALE)
  • Number of Monitors: 2
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number MTB3-DOCK-03

Thunderbolt 3 Dock w USB-C Compatibility, Dual Display - 8K DisplayPort, USB 3.2 Gen 2 10G, USB-A/C Hub, Memory Card, GbE, 60W Charging

  • Type: Docking Stations
  • Technology: Cat6; DisplayPort; Thunderbolt; USB 3.x
  • Host Connector: THUNDERBOLT 3 (Type-C MALE)
  • Video Ports: THUNDERBOLT 3 (Type-C FEMALE); DISPLAYPORT (FEMALE)
  • Number of Monitors: 2
More InfoCheck Prices
Eaton Docks, Hubs & Multiport Adapters - Part Number B003-HC2-DOCK1

2-Port USB-C KVM Dock - 4K HDMI, USB 3.2 Gen 1, USB-A Hub, Remote Selector, 85W PD Charging, Black, TAA

  • Type: Docking Stations
  • Technology: HDMI; USB 3.x
  • Host Connector: USB C (MALE)
  • Video Ports: (1) HDMI (FEMALE); (1) USB C (FEMALE)
  • Number of Monitors: 1
More InfoCheck Prices

Need Help Finding Docking Stations?

Tripp Lite offers a full line of Thunderbolt and USB-C Docking Stations that expand the functionality of your MacBook Pro or Windows laptop by adding a variety of useful connections, including 4K video, USB, Ethernet, phone charging and card reader ports.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.