Part Number: N201-020-OR
- Premium cabling for Category 6, Category 5e and Category 5 applications—rated for 550 MHz/1 Gbps communications
- Designed to meet Category 6 specifications; reduces cross-talk and return loss
- IEEE 802.3ab
- PVC 4-pair solid UTP
- All cables feature boots with integral strain-relief and RJ45 (Male) connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Length: 20-ft. (6.09 m)/Color: Orange/Connectors: RJ45 male
- Meets category 6 cabling standards
- Premium cabling for category 6, category 5e and category 5 applications
- High-quality copper wire and a staggered-pin plug design to keep near-end crosstalk levels to a minimum
- Feature molded connectors with integral strain relief
- Snagless design protects the locking tabs on the RJ45 connectors from being damaged or snapped off during installation
Specifications
OVERVIEW
| UPC Code | 037332146199 |
| Technology | Cat6 |
CONNECTIONS
| Side A - Connector 1 | RJ45 (MALE) |
| Side B - Connector 1 | RJ45 (MALE) |
| Contact Plating | Gold |
| PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
| Connector Type | Snagless; Molded |
| Wiring Configuration | EIA/TIA 568B |
PHYSICAL
| Cable Jacket Color | Orange |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | CM |
| Cable Shielding | UTP |
| Cable Outer Diameter (OD) | 6.0 mm |
| Number of Conductors | 4 Pair |
| Conductor Material | Solid Copper |
| Conductor Gauge | 24 AWG |
| Cable Length (ft.) | 20 |
| Cable Length (in.) | 240 |
| Shipping Dimensions (hwd / in.) | 11.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.56 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Bandwidth per TIA Standard | 250 MHz |
| Maximum Bandwidth as Tested | 500 MHz |
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3an; 802.3at |
FEATURES & SPECIFICATIONS
| Snagless Connector | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed; cUL Listed |
| Product Compliance | CE (Europe); RoHS; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.
- Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
- Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.
You should not need to choose between molded and snagless. Many cables have both features.
Documents & Downloads
Declarations of Conformity
Product Videos
- N201-Series Cat6 Snagless Molded Patch Cables
https://tripplite.eaton.com/video/n201-series-cat6-snagless-molded-patch-cables/55892
Product Images














