Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SRXCOOL7KRM
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SRXCOOL7KRM is available on the model support page
Important Note
This product is not CE marked, not for sale in EU. The power cord is not terminated with a plug. You are responsible for providing and installing the appropriate plug that complies with local wiring and safety regulations.Ideal for enclosures with perforated doors (not for use in enclosures with solid/plexiglass/glass doors).Install the unit using a bottom-mounting configuration only, with the enclosure’s floor open and no tray or pan below.Evaporator coils can be vented through enclosure’s rear perforated doors or optional SRCOOL7KDUCT (no solid doors).In an open frame application, cooling air delivered to the equipment is lessened, since cold air escapes into the room. Condenser must be ducted using the SRCOOL7KDUCT.
Features
Specifications
OVERVIEW
UPC Code | 037332249142 |
INPUT
Electrical Consumption (Max) | 1050 Watts |
Nominal Input Voltage(s) Supported | 230V AC |
Nominal Input Voltage Description | 230V AC 50 Hz |
Voltage Compatibility (VAC) | 230 |
Input Frequency | 50 Hz |
Input Cord Length (ft.) | 5.9 |
COOLING
Airflow | 198.25 CFM |
Cooling Type | Active |
Cooling Capacity (BTUs) | 7000 |
Cooling Capacity (kW) | 2.0 |
Refrigerant | R410a (Environmentally friendly, Non ozone depleting) |
Refrigerant Amount | 18.7 oz. |
Equivalent Room Size | 25 sq. m (250 sq. ft.) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | 2-digit LCD displays numerical temperature readout |
Front Panel LEDs | Push-button control panel with multiple LEDs for operational configuration |
PHYSICAL
Color | Black |
Rack Height | 8U |
Form Factors Supported | Rackmount |
Shipping Dimensions (hwd / in.) | 22.80 x 22.70 x 27.50 |
Unit Dimensions (hwd / in.) | 13.900 x 17.350 x 22.520 |
Unit Weight (lbs.) | 61.6 |
COMMUNICATIONS
SNMP Compatibility | SRCOOLNET2LX (Optional) remote management accessory for remote monitoring and control |
FEATURES & SPECIFICATIONS
Compressor Type | Rotary |
Dehumidifier | 1.25 liters / hour |
Sound Level (Noise) | 57dbA |
Amp Draw Nominal | 5A |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
Model Number | Description | |
---|---|---|
SRCLOSETINTAKE | Network Closet Through-Wall Air Duct, Built-in Filter, Black |
Accessories
Model Number | Description | |
---|---|---|
SR1UBRUSH | SmartRack 1U Cable Pass-Through Panel with Brush Strip | |
SR1UPANEL10 | SmartRack 1U Blanking Panel Kit - Toolless Mounting, 10 Panels, Black | |
SRCOOL7KDUCT | SmartRack Exhaust Duct Kit for SRCOOL7KRM | |
SRCOOLNET2LX | LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models, TAA |
Documents & Downloads
Documentation
Design Resources
Product Images