Part Number: SRXCOOL12K
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SRXCOOL12K is available on the model support page
Overview
Features
- Provides 12,000 BTU/h (3.5 kW) of cooling capacity in a portable chassis
- Prevents equipment shutdowns, malfunctions and failures caused by overheating and temperature fluctuations
- Also filters and dehumidifies the air to enhance equipment performance
- Uses environmentally friendly R410A refrigerant, which complies with worldwide standards
- Included 71-inch tube aims cold air where it’s needed, such as an overheated rack enclosure or equipment hot spot
- Built-in evaporator expels condensed water through exhaust tube—no floor drain or water collection tank needed
- Supports unattended shutdown and startup, including automatic restarts after power failures
- Intuitive top-panel controls with an informative digital display and diagnostic LEDs
- System-lock function disables all other buttons to prevent accidental input
- Optional SRCOOLNETLX remote management accessory (sold separately) allows remote monitoring of temperatures, alerts, logs and control settings from any location via SNMP, web browser, SSH or telnet
- Rolls into place on built-in casters
- Plugs into a standard Schuko CEE7 outlet
- Includes window/drop-ceiling kit for extracting heat
- No external condenser, refrigerant piping or professional maintenance required
Package Includes
- SRXCOOL12K SmartRack Portable Server Rack Cooling Unit - 12,000 BTU, 230V
- Louvered front vent insert
- Duct adapters
- Cold-air directional delivery tube
- Hot-exhaust removal tube
- Window/drop-ceiling heat-ventilation kit
- Adjustable exhaust panels
- Self-tapping screw
- Warranty information
- Owner’s Manual
Specifications
OVERVIEW
UPC Code | 037332145772 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Nominal Input Voltage Description | 230V AC 50 Hz |
Input Connection Type | Schuko CEE7 |
Input Plug Features | Schuko CEE7 |
Voltage Compatibility (VAC) | 230 |
Input Frequency | 50 HZ |
Input Cord Length (ft.) | 6 |
OUTPUT
Frequency Compatibility | 50 Hz |
COOLING
Airflow | Evaporator = 329 CFM / Condenser = 311 CFM |
Cooling Type | Active |
Cooling Capacity (BTUs) | 12000 |
Cooling Capacity (kW) | 3.5 |
Refrigerant | R410a (Environmentally friendly, Non ozone depleting) |
Refrigerant Amount | 22 oz. |
Equivalent Room Size | 24 sq. m (258.33 sq. ft.) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Touch sensitive control panel with multiple LEDs and numerical temperature readout |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Form Factors Supported | Tower |
Shipping Dimensions (hwd / in.) | 15.00 x 29.00 x 34.00 |
Shipping Weight (lbs.) | 84.00 |
Unit Dimensions (hwd / in.) | 30.630 x 11.810 x 19.880 |
Unit Weight (lbs.) | 73.9 |
FEATURES & SPECIFICATIONS
Air Supply Tube Length | 71 inches |
Air Exhaust Tube Length | 118 inches |
Air Exhaust Tube Diameter | 5.16 inches |
Compressor Type | Rotary |
Dehumidifier | 2.5 liters / hour |
Sound Level (Noise) | 57dB |
Amp Draw Nominal | 7-10A |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
Model Number | Description | |
---|---|---|
SRCLOSETINTAKE | Network Closet Through-Wall Air Duct, Built-in Filter, Black |
Accessories
Model Number | Description | |
---|---|---|
SRCOOLNETLX | LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models, TAA |
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images