Part Number: SRCOOL18K
This Model has been retired and replaced by SRCOOL24KE. An Owner's Manual and other information for the SRCOOL18K is available on the model support page
Overview
The SRCOOL18K SmartRack 18,000 BTU 208/240V Portable Rack Air Conditioner cools, dehumidifies and filters the air in your server room, data center or other environment with heat-sensitive equipment. The compact, portable unit fits into just 4 square feet of floor space. It is designed for supplemental or backup cooling of IT equipment to prevent shutdowns, malfunctions and costly downtime caused by overheating or fluctuating temperatures.
The self-contained SRCOOL18K packs 18,000 BTU/h (5.275 kW) of cooling capacity into a rack-width chassis. A built-in evaporator expels condensation through a directional exhaust duct, eliminating the need for a floor drain or water collection tank. The SRCOOL18K also dehumidifies and filters the air, providing better air quality that can enhance equipment performance. Efficient close-coupled cooling reduces energy use and operating costs.
Installation is quick and easy and does not require disruptive construction or the costly expense of hiring a plumber or HVAC specialist. The SRCOOL18K rolls into place on durable built-in casters. The NEMA L6-20P plug connects to a standard 208/240V 20A outlet. The unit restarts automatically after power failures, and a built-in timer supports unattended shutdown and startup.
By installing the optional SRCOOLNET2LX network management card (sold separately), you can monitor temperatures, receive alerts, review logs, automate operation and control settings from anywhere via SNMP, web browser, SSH or telnet. The SRCOOLNET2LX includes the ENVIROSENSE remote sensor, which lets you monitor temperature and humidity up to 12-ft. (3.66 m) away from the SRCOOL18K.
Features
- Produces 18,000 BTU/h (5.275 kW) of cooling capacity in a portable, rack-width chassis
- Prevents equipment shutdowns, malfunctions and failures caused by overheating and temperature fluctuations
- Filters and dehumidifies air to enhance equipment performance
- Uses environmentally friendly R410A refrigerant, which complies with worldwide standards
- Efficient close-coupled cooling reduces energy use and operating costs
- Adjustable louvers support area cooling applications
- Flexible output duct aims cold air where it's needed, such as an overheated rack enclosure or equipment hot spot
- Supports unattended shutdown and startup, including automatic restarts after power failures
- Easy-to-read control panel with digital display and diagnostic LEDs for local management
- System-lock function disables all other buttons to prevent accidental input
- Optional SRCOOLNET2LX accessory (sold separately) allows remote monitoring of temperatures, alerts, logs and control settings from anywhere via SNMP, web browser, SSH or telnet
- SRCOOLNET2LX includes ENVIROSENSE remote sensor, which monitors temperature and humidity up to 12-ft. (3.66 m) away
- Rolls into place on built-in casters
- Fits into 2 x 2-ft. (0.61 m) section of floor space
- 6.5-ft. (1.98 m) power cord with NEMA L6-20P plug connects to standard 208/240V 20A AC outlet
- No external condenser, refrigerant piping or professional maintenance required
- Built-in evaporator expels condensation through exhaust tube—no floor drain or water collection tank needed
- Exhaust kit removes hot air from room through drop ceiling, window or return duct
- Includes all parts required for setup
Package Includes
- SRCOOL18K SmartRack Portable Server Rack Cooling Unit - 18,000 BTU, 208/240V
- (2) Gray exhaust ducts
- Black cooling duct
- (2) Exhaust duct adapters
- (2) Adjustable exhaust panels
- (4) Self-tapping screws
- Cooling duct adapter
- Louvered vent insert (preinstalled)
- (2) Drainage plugs (preinstalled)
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332188090 |
INPUT
| Electrical Consumption (Max) | 1985 Watts |
| Nominal Input Voltage(s) Supported | 208V AC; 240V AC |
| Input Connection Type | NEMA L6-20P |
| Input Plug Features | NEMA L6-20P |
| Input Frequency | 60 HZ |
| Input Cord Length (ft.) | 6.56 |
COOLING
| Airflow | Evaporator = 634 CFM / Condenser = 640 CFM |
| Cooling Type | Active |
| Cooling Capacity (BTUs) | 18000 |
| Cooling Capacity (kW) | 5.3 |
| Refrigerant | R410a (Environmentally friendly, Non ozone depleting) |
| Refrigerant Amount | 36.68 oz. |
| Equivalent Room Size | 35 sq. m (376.74 sq. ft.) |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LEDs | Touch sensitive control panel with multiple LEDs and numerical temperature readout |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| Form Factors Supported | Tower |
| Shipping Dimensions (hwd / in.) | 46.20 x 25.60 x 29.80 |
| Shipping Weight (lbs.) | 205.00 |
| Unit Dimensions (hwd / in.) | 38.200 x 20.500 x 21.700 |
| Unit Weight (lbs.) | 175.37 |
FEATURES & SPECIFICATIONS
| Air Supply Tube Length | 71 inches |
| Air Exhaust Tube Length | 118 inches |
| Air Exhaust Tube Diameter | 5.16 inches |
| Compressor Type | Rotary |
| Dehumidifier | 4.73 liters / hour |
| Sound Level (Noise) | 59dB |
| Amp Draw Nominal | 10.5A |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); NOM (Mexico); UL 484 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Portable Cooling for IT Environments
https://tripplite.eaton.com/video/portable-cooling-for-it-environments/125800 - Why Rack Cooling Efficiency Matters
https://tripplite.eaton.com/video/why-rack-cooling-efficiency-matters/815511
Product Images
