Part Number: BP36V15-2U
- Extends the runtime of compatible 36V UPS Systems
- Supports 2U rack-mount installation; 4-post installation accessories included
- Options for 2-post rack-mount, tower and wall-mount installation available
- 2-year limited warranty
Overview
BP36V15-2U rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 36V rack-mount and tower UPS systems. Includes heavy-gauge cabling with high-current DC connector for safe, simple installation. Included mounting accessories support 2U rack-mount installation in 4-post racks. Options for 2-point front-rail mounting, 2-post center-mounting, wall-mount and upright tower installation available.
Compatible with SMART1200XLHG, SMART1500RMXL2Ua, SMART1500XL, SMX1200XLHG, SMX1500XLRT2U and other UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible 36V DC UPS systems
- Includes heavy-gauge cabling with high-current DC connectors for simple installation
- Included mounting brackets support rack-mount installation in 4-post racks using only 2 rack spaces (2U)
- UPDHDEARKIT option supports two-point front-rail rack-mount installation without rear supports
- 2POSTRMKITWM option supports balanced two-point center-mounting in 2-post equipment racks
- 2POSTRMKITWM option also enables wallmount installation
- 2-9USTAND option enables upright tower placement
- NOTE: LIMIT OF 1 BP36V15-2U PER UPS, SEE BP36V42-3U or BP36V27-2US FOR MULTI-PACK COMPATIBILITY
Specifications
OVERVIEW
| UPC Code | 037332119919 |
INPUT
| Input Phase | Single-Phase |
BATTERY
| DC System Voltage (VDC) | 36 |
| UPS Connection | Grey 2-point connector |
| Typical Battery Lifespan | 4-6 years typical |
PHYSICAL
| Material of Construction | Steel |
| Rack Height | 2U |
| External Battery Pack Form Factor | Rack/Tower |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
| Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM ) |
| Minimum Required Rack Depth (inches) | 17 |
| Optional Mounting Accessory Notes | Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm) |
| Shipping Dimensions (hwd / in.) | 8.90 x 20.20 x 23.40 |
| Shipping Weight (lbs.) | 57.81 |
| Unit Dimensions (hwd / in.) | 3.500 x 17.500 x 13.250 |
| Unit Weight (lbs.) | 45 |
| Mounting Details | Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm) |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| 2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
| 2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems | |
| 4POSTRAILKITWM | SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| TL5SW5Y1750BC | 5-Year Extended Warranty and Technical Support for Smart & SMX 0-1750 VA External Battery Modules (EBMs) |
| WEXT1G | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |
| WEXT2G | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
| WEXT3G | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters |
Preventive Maintenance
| Part Number | Description |
|---|---|
| TLWEBN72XX7000BC | 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
| TLWEBN75XX7000BC | 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Emergency Service; Preventive Maintenance
| Part Number | Description |
|---|---|
| TLWEBN73XX7000BC | 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images








