Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$1,156.45 Avg. Price

True on-line double-conversion UPS provides pure sine wave output to server and network equipment in network closets and computer rooms.

  • Offers network-grade protection against power failures and voltage fluctuations
  • Zero transfer time between on-line and battery modes for uninterrupted operation
  • NEMA 5-20P input and 5 NEMA 5-20R outlets arranged in 2 switched load banks
  • Optional WEBCARDLXE network interface required to use Auto Probe feature
  • ENERGY STAR-certified to save electricity, lower costs, and protect the environment
  • 2-year limited warranty

Features

Double-Conversion UPS Protects Equipment Against Damage, Downtime and Data Loss
This 100/120/127V 50/60 Hz on-line double-conversion UPS system maintains perfect output by converting AC input to DC, then reconverting UPS output to fully regulated sine wave AC with +/-3% voltage regulation in on-line and battery modes. Featuring 1600W capacity, 540 joules of surge suppression, true on-line operation with pure sine wave output and zero transfer time between on-line and battery modes, the SmartOnline® SU2000LCD1U provides the highest level of AC power protection and battery backup for network equipment in your small- to medium-size data center or computer room.

Individually Controllable Load Banks Let You Access and Control Outlets Remotely
Five NEMA 5-20R outlets are split into two switchable load banks, allowing you to reboot select components or shed loads remotely. This UPS is recommended for any application supported by in-rack IT equipment, including servers, switches, phone systems, kiosks and high-end engineering and A/V computer systems.

Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable internal battery provides 10 minutes of support at half load (800W) and three minutes at full load (1600W), keeping protected equipment operational through power failures. The intelligent battery management system with temperature-compensated charging extends battery life.

ENERGY STAR-Certified Economy Mode Helps You Save Money and Protect the Environment
By meeting strict EPA efficiency guidelines, this ENERGY STAR-certified UPS system helps you save money and energy. A power-saving Economy mode setting option offers enhanced efficiency and reduced BTU output when utility power is already high quality.

Set Output Frequency to Match That of Your Connected Equipment
Using the UPS in Frequency Conversion mode will correct or convert the incoming frequency of 50 Hz to output 60 Hz (and vice versa).

Intuitive Front-Panel Interface for Convenient UPS Operation and Monitoring
The front-panel LCD features eight selectable screens of UPS data (including load, voltage and battery data) and multiple screens of configuration and setup options. LEDs indicate AC output availability and fault status. On-screen operational diagram offers an easy-to-grasp visual representation of on-line, battery and ECO/Bypass modes.

Advanced Communications Ports Allow for Automatic Shutdowns
RS-232 and HID-compliant USB ports connect to a computer running free downloadable PowerAlert® software to enable safe unattended system shutdown in case of a prolonged power failure. Wireable ports enable EPO (Emergency Power Off) and ROO (Remote Off/On) operation for UPS emergency and daily operation preferences. RS-232 and USB cables are included.

Optional WEBCARDLXE Network Interface Offers 24/7 Remote Access
The SU2000LCD1U includes a slot for an optional HTML5-based WEBCARDLXE (sold separately) that enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Automated alerts help prevent accidental overloads, power loss and downtime.

Auto Probe Allows Autonomous UPS Management
WEBCARDLXE allows use of IP-based Auto Probe feature, which ensures continuous network uptime by communicating with other network devices. If communication is lost, Auto Probe autonomously performs one or more user-configurable actions, including email notifications, which help you return the network devices to an operational state.

Requires Only One Rack Space in a 4-Post Rack
Hardware is included for mounting the SU2000LCD1U in just 1U of space in an EIA-standard 19-inch 4-post rack enclosure or open frame rack to allow for more variety and spacing of equipment. The six-foot (1.8-meter) power cord with NEMA 5-20P plug connects to a compatible AC outlet.

Package Includes

  • SU2000LCD1U SmartOnline Double-Conversion UPS
  • USB cable
  • RS-232 cable
  • Rack-mounting hardware
  • Owner's manual
Cisco compatible Energy Star certified RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332238146
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)15.9A (100V); 14.7A (120V); 13.9A (127V)
Nominal Input Voltage(s) Supported100V AC; 120V AC; 127V AC
Nominal Input Voltage Description120V factory default
UPS Input Connection Type5-20P
Input Circuit Breakers20A
UPS Input Cord Length (ft.)6
Recommended Electrical Service20A 120V
Maximum Input Amps16
OUTPUT
Output Capacity (VA)2000
Output Capacity (kVA)2
Output Capacity (Watts)1600
Output Capacity (kW)1.6
Output Capacity DetailsON LINE MODE: Maximum output capacity is reduced to 1440 watts at 100V nominal; FREQUENCY REGULATION / CONVERSION MODE: Maximum output ratings are reduced in frequency regulation / conversion mode (127/120V 960 watts / 100V 864 watts) OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 106-115% load for 1 minute; 116-130% load for 12 seconds; 131-149% for 2 seconds and >150% load for 0 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor  0.8
Crest Factor  3:1
Nominal Voltage Details120V factory-default nominal voltage
Frequency Compatibility50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility DetailsON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. FREQUENCY REGULATION / CONVERSION MODE: Output is regulated to +/-0.05Hz of selected output frequency input is 40 to 70Hz; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. BATTERY MODE: Output is regulated to +/-0.05Hz.
Output Voltage Regulation (Line Mode)+/- 3%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 3%
Load Management Receptacles  Two switchable NEMA 5-20R outlet banks (Bank 1: 2 outlets / Bank 2: 3 outlets)
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported100V; 120V; 127V
Output Receptacles(5) 5-15/20R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  3 min. (1600W)
Runtime Half Load (min.)  10 min. (800W)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 8 hours recharge to 90% (typical, full load discharge)
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning maintains 3% output voltage regulation during brownouts and overvoltages
Overvoltage Correction  Corrects overvoltages to 150V
Undervoltage Correction  Corrects undervoltages to 50V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options (see manual)
Switches2 switches control off/on power status and alarm-cancel operation; 2 additional scroll-down and scroll-up / select options enable LCD status viewing and configuration options
Alarm Cancel OperationPower-fail alarm can be temporarily silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload and UPS fault conditions
LED IndicatorsTwo front panel LEDs indicate AC Output status (green) and Shutdown / Fault condition (red)
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  540
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorRackmount
Rack Height  1U
Cooling MethodFan
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Minimum Required Rack Depth (inches)31
Minimum Required Rack Depth without External Battery Pack (cm)79
Minimum Required Rack Depth without External Battery Pack (in.)30.95
Primary UPS Depth (mm)710
Primary UPS Height (mm)44
Primary UPS Width (mm)440
Shipping Dimensions (hwd / in.)6.10 x 22.83 x 32.68
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)1.73 x 17.32 x 27.950
UPS Power Module Weight (kg)22.00
UPS Power Module Weight (lbs.)48.5
Unit Dimensions (hwd / in.)1.730 x 17.320 x 27.950
Unit Weight (lbs.)48.500
Mounting DetailsIncludes 4 post rackmount installation accessories; Included mounting brackets support front-to-rear rail distances of 635 to 914mm
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity5% to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  606.5
AC Economy Mode BTU / Hr. (Full Load)111.4
AC Mode Efficiency Rating (100% Load)90%
AC Economy Mode Efficiency Rating (100% Load)98%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load  606
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  888
Operating Elevation0-10000 ft. (0-3000 m)
Audible Noise65 dBA at 1m front side
COMMUNICATIONS
Network Management Cards WEBCARDLXE 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and RS232 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Communications InterfaceContact closure; EPO (emergency power off); RS-232; Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  0 ms
Low Voltage Transfer to Battery Power (Setpoint)50
High Voltage Transfer to Battery Power (Setpoint)150
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time; Auto Probe Monitoring (requires WEBCARDLXE)
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks
Grounding DetailsIncludes back panel grounding lug
APPLICATIONS
UPS ApplicationsMission Critical Applications
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); UL 1778
Product ComplianceRoHS; ENERGY STAR Qualified; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

Network Interfaces and Sensors

  Model Number Description
WEBCARDLXE Network Management Card for Select UPS Systems, TAA WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems, TAA

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL9SW3Y2200UC 3-Year Extended Warranty SU 1501-2200 VA UPS systems
TL9SW5Y2200UC 5-Year Extended Warranty SU 1501-2200 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.