Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SMART1500RT1U

1440VA 1100W 120V Line-Interactive UPS - 5 NEMA 5-15R Outlets, Network Card Option, USB, DB9, 1U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
11.3A (100V); 12A (120V); 10.8A (127V)
Nominal Input Voltage(s) Supported
100V AC; 120V AC; 127V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
15A
UPS Input Cord Length (ft.)
6
Recommended Electrical Service
15A 120V
Maximum Input Amps
12
 
 
 
 
 
OUTPUT
Output Capacity (VA)
1440
Output Capacity (kVA)
1.44
Output Capacity (Watts)
1100
Output Capacity (kW)
1.1
Output Capacity Details
1440 VA @ 120VAC and 127VAC, 100VAC: 1080 VA
Power Factor
0.76
Nominal Voltage Details
120V sinusoidal in line mode and 120V sinusoidal in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
For 100V: 90VAC +/-5% -115VAC +/- 5% (78VAC +/- 5% -115VAC +/- 5%(@70VAC Input)) For 120V: 102VAC +/- 5% -139VAC +/- 5%, (78VAC +/- 5% -139VAC +/- 5%(@70VAC Input)), For 127V: 108VAC +/- 5% -145VAC +/- 5% (78VAC +/-5% -145VAC +/- 5% (@70VAC Input))
Output Voltage Regulation (Battery Mode)
-10%, +6%
Load Management Receptacles
LOAD 1 (BANK OF 2 OUTLETS); LOAD 2 (BANK OF 3 OUTLETS)
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(5) 5-15R
Individually Controllable Load Banks
Yes
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
2 min. (1100W)
Runtime Half Load (min.)
8 min. (550W)
Expandable Runtime
No
DC System Voltage (VDC)
36
Battery Recharge Rate (Included Batteries)
6 Hours to 90%
Battery Access
Battery access panel
Internal UPS Replacement Battery Cartridge
RBC367-1U
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 90 (±5%). Input voltage range of 90 to 139
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options (see manual)
Switches
ON button controls UPS ON, Cold-start, Self-test, and menu functions. OFF button controls unit off, fault clearance, and menu functions. Alarm/Enter button control audible alarm state and menu confirmation.
Audible Alarm
Audible alarm indicates power ON, power-failure, warnings, and low-battery conditions
LED Indicators
2 LEDs indicate AC output status (Green); UPS fault (Solid Red)/ UPS abnormal conditions (Flashing Red).
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
540
AC Suppression Response Time
Instantaneous
 
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
1U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower
Maximum Device Depth (in.)
21.8
Minimum Required Rack Depth (inches)
25
Primary UPS Depth (mm)
554
Primary UPS Height (mm)
44
Primary UPS Width (mm)
440
UPS Housing Material
Steel
UPS Power Module Weight (kg)
16.80
UPS Power Module Weight (lbs.)
37.037
Unit Dimensions (hwd / in.)
1.730 x 17.320 x 21.810
Unit Weight (lbs.)
37.037
Mounting Details
Included mounting brackets provide front-rail installation in 2 or 4 post racks, plus upright tower configurations
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0-95% non-condensing
AC Mode BTU / Hr. (Full Load)
48
AC Mode Efficiency Rating (100% Load)
98%
AC Economy Mode Efficiency Rating (100% Load)
0.98
Operating Elevation
0-3280 ft. (0-1000 m)
Audible Noise
40 dBA maximum, front side 1m
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included, EPO/ROO jack for Emergency and Remote Shutdown.
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
(1) EPO (emergency power off); (1) RS-232; (1) USB (HID enabled)
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
Emergency Power Off/Remote On-Off Details
Phoenix-style connection supports Emergency Power Off and Remote ON/OFF functions.
LINE / BATTERY TRANSFER
Transfer Time
6-8 ms typical ( < 10 ms max)
Low Voltage Transfer to Battery Power (Setpoint)
100V: 80VAC +/- 5% (HI sensitivity), 70VAC +/- 5%, (LO sensitivity), @120V: 89VAC +/- 5% (HI sensitivity), 70VAC+/- 5% (LO sensitivity), @127V: 93VAC+/- 5%, (HI sensitivity), 70VAC+/- 5%, (LO sensitivity)
High Voltage Transfer to Battery Power (Setpoint)
162 VAC (120VAC/127VAC INPUT), 139 VAC (100VAC INPUT) +/- 5%
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Grounding Details
Back panel grounding lug
 
APPLICATIONS
UPS Applications
High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
ENERGY STAR Qualified; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Extended Warranties
1-year and 2-year extensions available
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
SMC1000RT1U

SmartPro 1000VA 600W 120V Line-Interactive Sine Wave UPS, AVR - 4 NEMA 5-15R Outlets, Network Card Option, LCD, USB, 1U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
8.59A (100V); 8.6A (120V); 8.12A (127V)
Nominal Input Voltage(s) Supported
100V AC; 120V AC; 127V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
15A
UPS Input Cord Length (ft.)
6
Recommended Electrical Service
15A 120V
Maximum Input Amps
9
Nominal Input Voltage Description
Input Voltage selection can be changed via LCD and Software
 
 
 
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
600
Output Capacity (kW)
0.6
Output Capacity Details
1000VA/600W @ 120VAC and 127VAC, 100VAC: 833VA/500W
Power Factor
0.6
Nominal Voltage Details
120V sinusoidal in line mode and 120V sinusoidal in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
For 100V: 90VAC +/-5% -115VAC +/- 5% (78VAC +/- 5% -115VAC +/- 5%(@70VAC Input)) For 120V: 102VAC +/- 5% -139VAC +/- 5%, (78VAC +/- 5% -139VAC +/- 5%(@70VAC Input)), For 127V: 108VAC +/- 5% -145VAC +/- 5% (78VAC +/-5% -145VAC +/- 5% (@70VAC Input))
Output Voltage Regulation (Battery Mode)
-10%, +6%
 
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 120V; 127V
Output Receptacles
(4) 5-15R
Individually Controllable Load Banks
No
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (600W)
Runtime Half Load (min.)
10 min. (300W)
Expandable Runtime
No
DC System Voltage (VDC)
36
Battery Recharge Rate (Included Batteries)
6 Hours to 90%
Battery Access
Battery access panel
Internal UPS Replacement Battery Cartridge
RBC367-1U
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 70V @ 120V/127V/100V (±5%). Input voltage range of 70V to 139V @ 100V; 70V to 162V @ 120V / 127V settings
Overvoltage Correction
Voltage reduction of 15% applies when input is 139V to 162V (120V), 145V to 162V (127V), 115V to 139V (100v); All voltage setpoints within ±5% tolerance
Undervoltage Correction
Voltage boost of 15% applies when input is 89V (HI Sensitivity) / 70V (LO sensitivity) to 102V @120V, 93V (HI sensitivity) / 70V (LO sensitivity) to 108V @127V, 80V (Hi sensitivity)/ 70V @100V; All voltage setpoints within ±5% tolerance
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options (see manual)
Switches
ON button controls UPS ON, Cold-start, Self-test, and menu functions. OFF button controls unit off, fault clearance, and menu functions. Alarm/Enter button control audible alarm state and menu confirmation.
Audible Alarm
Audible alarm indicates UPS startup, power-failure, warnings, and low-battery conditions
LED Indicators
2 LEDs indicate AC output status (Green); UPS fault (Solid Red)/ UPS abnormal conditions (Flashing Red).
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
540
AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
1U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Maximum Device Depth (in.)
21.8
Minimum Required Rack Depth (inches)
25
Primary UPS Depth (mm)
554
Primary UPS Height (mm)
44
Primary UPS Width (mm)
440
UPS Housing Material
Steel
UPS Power Module Weight (kg)
14.80
UPS Power Module Weight (lbs.)
32.630
Unit Dimensions (hwd / in.)
1.730 x 17.320 x 21.810
Unit Weight (lbs.)
32.630
Mounting Details
Included mounting brackets provide front-rail installation in 4 post racks, plus upright tower configurations
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM )
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0-95% non-condensing
 
AC Mode Efficiency Rating (100% Load)
97%
 
Operating Elevation
0-3280 ft. (0-1000 m)
Audible Noise
45 dBA maximum, front side 1m
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
(1) EPO (emergency power off); Slot for SNMP/Web interface; (1) USB (HID enabled)
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
Emergency Power Off/Remote On-Off Details
Phoenix-style connection supports Emergency Power Off and Remote ON/OFF functions.
LINE / BATTERY TRANSFER
Transfer Time
6-8 ms typical ( < 10 ms max)
Low Voltage Transfer to Battery Power (Setpoint)
100V: 80VAC +/- 5% (HI sensitivity), 70VAC +/- 5%, (LO sensitivity), @120V: 89VAC +/- 5% (HI sensitivity), 70VAC+/- 5% (LO sensitivity), @127V: 93VAC+/- 5%, (HI sensitivity), 70VAC+/- 5%, (LO sensitivity)
High Voltage Transfer to Battery Power (Setpoint)
162 VAC (120VAC/127VAC INPUT), 139 VAC (100VAC INPUT) +/- 5%
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Grounding Details
Back panel grounding lug
 
APPLICATIONS
UPS Applications
High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.3 (Canada); RETIE (Colombia); UL 1778
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Extended Warranties
1-year, 2-year, 3-year extensions available
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
SU1500LCD1U

SmartOnline 1500VA 1440W 120V Double-Conversion UPS - 5 Outlets, Network Card Option, LCD, USB, DB9, 1U Rack

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
13A (100V); 12A (120V); 11.3A (127V)
Nominal Input Voltage(s) Supported
100V AC; 120V AC; 127V AC
UPS Input Connection Type
5-15P
Input Circuit Breakers
20A
UPS Input Cord Length (ft.)
6
Recommended Electrical Service
15A 120V
Maximum Input Amps
13
Nominal Input Voltage Description
120V factory default
 
 
 
 
OUTPUT
Output Capacity (VA)
1440
Output Capacity (kVA)
1.44
Output Capacity (Watts)
1440
Output Capacity (kW)
1.44
Output Capacity Details
ON LINE MODE: Maximum output capacity is reduced to 1296 watts at 100V nominal; FREQUENCY REGULATION / CONVERSION MODE: Maximum output ratings are reduced in frequency regulation / conversion mode (127/120V 864 watts / 100V 778 watts) OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 106-115% load for 1 minute; 116-130% load for 12 seconds; 131-149% for 2 seconds and >150% load for 0 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor
1.0
Nominal Voltage Details
120V factory-default nominal voltage
Frequency Compatibility
50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility Details
ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. FREQUENCY REGULATION / CONVERSION MODE: Output is regulated to +/-0.05Hz of selected output frequency input is 40 to 70Hz; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. BATTERY MODE: Output is regulated to +/-0.05Hz.
Output Voltage Regulation (Line Mode)
+/- 3%
Output Voltage Regulation (Battery Mode)
+/- 3%
Load Management Receptacles
Two switchable NEMA 5-15R outlet banks (Bank 1: 2 outlets / Bank 2: 3 outlets)
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 120V; 127V
Output Receptacles
(5) 5-15R
Individually Controllable Load Banks
Yes
Crest Factor
3:1
Output Voltage Regulation (Economy Line Mode)
+/- 10%
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (1440W)
Runtime Half Load (min.)
10 min. (720W)
Expandable Runtime
No
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 8 hours recharge to 90% (typical, full load discharge)
 
 
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning maintains 3% output voltage regulation during brownouts and overvoltages
Overvoltage Correction
Corrects overvoltages to 150V
Undervoltage Correction
Corrects undervoltages to 50V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options (see manual)
Switches
2 switches control off/on power status and alarm-cancel operation; 2 additional scroll-down and scroll-up / select options enable LCD status viewing and configuration options
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload and UPS fault conditions
LED Indicators
Two front panel LEDs indicate AC Output status (green) and Shutdown / Fault condition (red)
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
540
AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
1U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
 
Minimum Required Rack Depth (inches)
31
Primary UPS Depth (mm)
710
Primary UPS Height (mm)
44
Primary UPS Width (mm)
440
UPS Housing Material
Steel
UPS Power Module Weight (kg)
20.50
UPS Power Module Weight (lbs.)
45.19
Unit Dimensions (hwd / in.)
1.730 x 17.320 x 27.950
Unit Weight (lbs.)
45.190
Mounting Details
Includes 4 post rackmount installation accessories; Included mounting brackets support front-to-rear rail distances of 635 to 914mm
 
Minimum Required Rack Depth without External Battery Pack (cm)
79
Minimum Required Rack Depth without External Battery Pack (in.)
30.95
UPS Power Module Dimensions (hwd, in.)
1.73 x 17.32 x 27.950
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
5% to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
545.92
AC Mode Efficiency Rating (100% Load)
90%
AC Economy Mode Efficiency Rating (100% Load)
98%
Operating Elevation
0-10000 ft. (0-3000 m)
Audible Noise
65 dBA at 1m front side
AC Economy Mode BTU / Hr. (Full Load)
100.274
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
545
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
799
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and RS232 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
 
Communications Interface
Contact closure; EPO (emergency power off); RS-232; Slot for SNMP/Web interface; USB (HID enabled)
 
 
LINE / BATTERY TRANSFER
Transfer Time
0 ms
Low Voltage Transfer to Battery Power (Setpoint)
50
High Voltage Transfer to Battery Power (Setpoint)
150
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time; Auto Probe Monitoring (requires WEBCARDLXE)
Grounding Details
Includes back panel grounding lug
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
RoHS; ENERGY STAR Qualified; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
SU2200RTXLCD2U

Tripp Lite series SmartOnline 2000VA 1800W 120V Double-Conversion Sine Wave UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
16A
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC
UPS Input Connection Type
5-20P
 
UPS Input Cord Length (ft.)
8
Recommended Electrical Service
120V
Maximum Input Amps
16
Nominal Input Voltage Description
120V factory default
Input Plug Type
NEMA 5-20P
Input Current
16A
Power Factor (Input)
0.99
 
OUTPUT
Output Capacity (VA)
2000
Output Capacity (kVA)
2
Output Capacity (Watts)
1800
Output Capacity (kW)
1.8
 
Power Factor
0.9
Nominal Voltage Details
120V factory-default nominal voltage
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Online Mode: Sync with line ±5% of nominal line frequency (outside this range: ±0.5% of auto-selected nominal frequency). Battery Mode: ±0.5% of auto-selected nominal frequency
Output Voltage Regulation (Line Mode)
+/- 1%
Output Voltage Regulation (Battery Mode)
+/- 2%
Load Management Receptacles
Two switchable two-outlet load banks
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 115V; 120V; 127V
Output Receptacles
(6) 5-20R; (1) L5-20R
Individually Controllable Load Banks
Yes
Crest Factor
3:1
Output Voltage Regulation (Economy Line Mode)
+/- 1%
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
7.7 min. (1800W)
Runtime Half Load (min.)
20.2 min. (900W)
Expandable Runtime
Yes
DC System Voltage (VDC)
72
Battery Recharge Rate (Included Batteries)
3 hours recharge to 90%
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 744-A3121  *Note:  744-A3121  is the replacement battery for the SU2200RTXLCD2U 2023 UPS design update featured on this page. For the replacement battery in the previous design of SU2200RTXLCD2U, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
Battery Replacement Description
Hot-swappable, user replaceable batteries
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number  BP72RT . *Note:  BP72RT  is compatible only with the SU2200RTXLCD2U 2023 UPS design update featured on this page. For previous SU2200RTXLCD2U design battery pack functionality, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
External Battery Pack Compatibility
 BP72RT 
 
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Switches
RPO / ROO
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
4 status-indicating LEDs
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
190
AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
 
Minimum Required Rack Depth (inches)
26.8
 
 
 
UPS Housing Material
Metal
 
 
Unit Dimensions (hwd / in.)
3.410 x 17.330 x 23.820
Unit Weight (lbs.)
61.51
Mounting Details
Includes 4 post rackmount installation accessories
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
 
 
 
Optional Mounting Accessory Notes
2 post rail kit available, part #  RK2PC 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
With battery: 32° to 104°F (0° to 40°C); without battery: -13° to 131°F (-25° to 55°C)
Relative Humidity
0-96% non-condensing
 
AC Mode Efficiency Rating (100% Load)
91.4
AC Economy Mode Efficiency Rating (100% Load)
96.8
Operating Elevation
0-10000 ft. (0-3000 m)
Audible Noise
47 dB at 1m
 
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
578
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
974
COMMUNICATIONS
Network Management Cards
(1)  WEBCARDLXE 
Network Monitoring Port Description
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and RS232 cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
(1) Contact closure; (1) RS-232; (1) Slot for SNMP/Web interface; (1) USB
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
 
LINE / BATTERY TRANSFER
Transfer Time
0ms
 
 
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection; Zero transfer time
 
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 107.3 (Canada); UL 1778; NOM (Mexico); cTUVus
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
Extended Service Plans
  • 5-year depot exchange plan: TL9SW5Y-2200UC
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support
  • 5-year onsite plan: TLWFLN75XX-2509UC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.