Part Number: SRFANROOFWD
Pre-mounted rack cooling fans increase ventilation through your server cabinet to help prevent equipment from overheating.
- Helps boost rack equipment performance by increasing airflow through the enclosure
- Includes 6 high-performance 630 CFM fans pre-mounted in cold-rolled steel roof panel
- Plug-and-play operation with all necessary toolless mounting hardware included
- Specially designed for 30 in. wide SmartRack enclosures for AI servers
- 2-year limited warranty
Features
Rack Cooling Fans for 30 in. Wide Enclosures
The SmartRack® SRFANROOFWD is a roof-mounted panel containing six 120V high-performance fans. Designed specifically for SmartRack’s 30-inch-wide rack enclosures, these fans help keep rack-mounted equipment cool to maintain top performance and avoid failures that can lead to costly downtime, damage or data loss. The SRFANROOFWD removes warm air at rates up to 630 CFM.
Plug-and-Play Construction for Easy Installation
All necessary toolless mounting hardware is included. The SRFANROOFWD is made from heavy-duty cold-rolled steel with a black finish. The six-foot power cord with NEMA 5-15P plug connects to any compatible wall outlet, PDU or UPS system.
System Requirements
SmartRack enclosure with 30 in. width and standard 42 in. depth
Package Includes
SRFANROOFWD SmartRack Roof-Mounted Fan Panel
Specifications
OVERVIEW
| UPC Code | 037332283351 |
| Accessory Type | Cooling Accessories; Fan Panel |
| Accessory Class | Cooling Accessories |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Nominal Input Voltage Description | 120V AC 50/60 Hz |
| Input Connection Type | NEMA 5-15P |
| Input Plug Features | NEMA 5-15P |
| Voltage Compatibility (VAC) | 120 |
| Input Frequency | 50/60 Hz |
| Input Cord Length (ft.) | 6 |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
COOLING
| Cooling Type | Passive |
USER INTERFACE, ALERTS & CONTROLS
| Switches | Lighted ON/OFF rocker switch |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 3.75 x 31.10 x 38.58 |
| Shipping Weight (lbs.) | 23.00 |
| Unit Dimensions (hwd / in.) | 2.700 x 27.750 x 35.500 |
| Unit Weight (lbs.) | 20 |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); CAN/CSA-C22.2 No. 62368-1 (Canada); UL 60950-1; UL 62368-1 |
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
| Model Number | Description | |
|---|---|---|
| SRFANROOF | SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug | |
| SRFANROOFDP | SmartRack Roof-Mounted Fan Panel for Deep Rack Enclosure Cabinets - 6 120V Fans, 630 CFM, 5-15P Plug | |
| SRFANROOFDPWD | SmartRack Roof-Mounted Fan Panel for Deep and Wide Rack Enclosure Cabinets - 6 120V Fans, 630 CFM, 5-15P Plug |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images
























