Part Number: SR1UPNLTEMP
1U blanking panel with temperature sensor measures environmental conditions within your rack and displays degrees in F° and C°.
- Cold-rolled steel panel fills unused rack space to give enclosure a clean, sleek look
- Protects rack-mount equipment by improving airflow and cooling efficiency
- Included temperature sensor identifies hot spots within the rack up to 6-ft. (1.83 m) away
- Front-panel LCD displays rack temperature in Fahrenheit or Celsius
- Mounts easily into 1U of space in your EIA-standard 19 in. rack enclosure
- 2-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332240613 |
| Accessory Type | Temperature Sensor |
| Accessory Class | Rack Accessories |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Nominal Input Voltage Description | 120V AC 60 Hz |
| Input Connection Type | NEMA 1-15P |
| Input Plug Features | NEMA 1-15P |
| Input Cord Length (ft.) | 6 |
PHYSICAL
| Rack Height | 1U |
| Shipping Dimensions (hwd / in.) | 7.48 x 20.35 x 4.21 |
| Unit Dimensions (hwd / in.) | 1.710 x 17.300 x 3.750 |
| Unit Weight (lbs.) | 2.460 |
FEATURES & SPECIFICATIONS
| Sensing Capability | Temperature |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
| Model Number | Description | |
|---|---|---|
| SRFAN1U | SmartRack 1U Fan Tray, 3 120V High-Performance Fans, 210 CFM, 5-15P Plug | |
| SRFAN1UTEMP | 1U Blanking Panel with Temperature Sensor and High-Performance Fans | |
| SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug | |
| SRFAN3UDCTEMP | 3U Digital Temperature Sensor with 2 12VDC Extra-Quiet Fans, Blanking Panel, LCD | |
| SRFAN3UTEMP | 3U Digital Temperature Sensor with 2 12VDC High-Performance Fans, Blanking Panel, LCD | |
| SRFANROOF | SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug | |
| SRFANTRAY6 | Fan Tray for 19 in. Racks - 1U, 6 120V High-Performance Fans, 576 CFM, C14 Inlet | |
| SRFANTRAY9 | Fan Tray for 19 in. Racks - 1U, 9 120V High-Performance Fans, 864 CFM, C14 Inlet | |
| SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug |
Documents & Downloads
Product Images

















