Part Number: SR48UBWD8
Rack cabinet with 800 mm width houses, organizes and secures standard rack equipment with extra side room for cabling and PDUs.
- Maximum capacity: 3500 lb. (1588 kg) stationary, 2250 lb. (1021 kg) rolling load
- Extra wide to allow side channels for accessory mounting, cable routing and airflow
- Doors and side panels lock securely to help prevent damage, tampering or theft
- Ships fully assembled for quick deployment on pre-installed casters and levelers
- Provides physical equipment and media security needed for PCI DSS compliance
- 5-year limited warranty
Features
Wide Server Rack Accommodates 48U of Equipment with Side Cable Management
This SmartRack® 48U enclosure is designed for network wiring closets, retail locations, classrooms, back offices and other areas with essential rack-mount IT equipment. Constructed from heavy-duty steel with a durable black powder-coated finish, the SR48UBWD8 has a maximum stationary load capacity of 3500 pounds (1588 kilograms) and a maximum rolling load capacity of 2250 pounds (1021 kilograms).
Keeps Important Equipment Secure
The reversible front door, split rear doors and half-size side panels lock securely with the included keys to help prevent damage, tampering or theft. The doors, side panels and roof panel are designed for quick release, making it simple to access connected equipment and cabling with little effort. The roof panel has strategically placed pass-throughs to accommodate cables from vertical 0U PDUs and other connected equipment. The perforated doors allow generous airflow from front to rear to keep your equipment cool and functioning at their peak.
Easy Enclosure and Equipment Installation
This 48U server rack comes fully assembled for quick deployment with pre-installed removable casters that let you maneuver it over a level surface and through a standard doorway into position, where it can be stabilized by adjusting the removable levelers. Toolless 0U mounting rails allow quick installation of compatible PDUs and vertical cable managers. Built-in baying brackets allow the combination of two or more rack cabinets in a row.
Extra Width Offers More Installation Options
The SR48UBWD8 is 800 millimeters (31.5 inches) wide to allow more room for cable management and PDU mounting along the sides of the rack, which permits free front-to-rear airflow.
Meets Payment Card Industry Standards
The SR48UBWD8 provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance. This is essential for companies that process, store and/or transmit credit card information.
Specifications
OVERVIEW
| UPC Code | 037332289476 |
| Device Compatibility | Network Switch; Patch Panel; Server; UPS |
| Rack Type | Enclosure |
PHYSICAL
| Color | Black |
| Material of Construction | Cold-rolled steel with powder-coated finish |
| Rack Height | 48U |
| Rack Depth | Standard |
| Maximum Device Depth (in.) | 37 |
| Minimum Device Depth (in.) | 4 |
| Shipping Dimensions (hwd / in.) | 95.00 x 33.46 x 45.50 |
| Shipping Weight (lbs.) | 460.04 |
| Unit Dimensions (hwd / in.) | 89.000 x 31.500 x 43.000 |
| Unit Weight (lbs.) | 393.7 |
| Weight Capacity - Rolling (lbs.) | 2250 |
| Weight Capacity - Stationary (lbs.) | 3500 |
| Number of Vertical Mounting Rails | 4 |
| Cable Entry/Exit | Cable access holes in roof. Open bottom. |
FEATURES & SPECIFICATIONS
| Grounding Details | Front and Back door frames |
| Extra Wide | Yes |
| Locking | Yes |
| Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); UL 62368-1 |
| Product Compliance | CE (Europe); RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N052-012 | 12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA | |
| N052-024 | 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA | |
| N052-048 | 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA | |
| N054-024 | 24-Port 1U Rack-Mount Cat5e Feedthrough Patch Panel, RJ45 Ethernet, TAA | |
| N250-024-LP | 24-Port Cat6/Cat5 Low Profile Feed-Through Patch Panel, 1U Rack-Mount/Wall-Mount, TAA | |
| N252-012 | 12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA | |
| N252-024 | 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA | |
| N252-024-HU | 24-Port 0.5U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA | |
| N252-048 | 48-Port Cat6 Patch Panel - UTP, 110 Punch Down, RJ45, 2U, TAA | |
| N252-048-1U | 48-Port 1U Rack-Mount Cat6/Cat5 High Density 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
Fiber Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N490-016-LCLC | 16-Port Fiber Patch Panel, 1U (LC/LC), Multimode or Singlemode | |
| N490-016-SCSC | 16-Port Fiber Patch Panel, 1U (SC/SC), Multimode or Singlemode |
Data Center & IT Rack Cooling
| Model Number | Description | |
|---|---|---|
| SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug | |
| SRXFAN3U | SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet |
Accessories
| Model Number | Description | |
|---|---|---|
| SR1UBRUSH | SmartRack 1U Cable Pass-Through Panel with Brush Strip | |
| SR1UPANEL10 | SmartRack 1U Blanking Panel Kit - Toolless Mounting, 10 Panels, Black | |
| SR1UPANEL50 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces | |
| SRBOLTDOWN | SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor | |
| SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
| SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
| SRCAGENUTS1224 | SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers | |
| SRCASTERHDKIT | SmartRack Heavy-Duty Rolling Caster Kit, 4 pack | |
| SRCOMBO | SmartRack Door Handles with Combination Lock with Bypass Key, 2-pack for Front and Rear Doors | |
| SREXTENDER | SmartRack Rack Enclosure Extension Frame - Increases rack external & maximum mounting Deep | |
| SRFILTER | SmartRack Enclosure Filter Kit | |
| SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
| SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) | |
| SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) | |
| SRSHELF4PKYBD | SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep) | |
| SRSHELF4PSL | SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) | |
| SRSHELF4PSLHD | SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) | |
| SRSTABILIZE | SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures | |
| SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI | |
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |






























