Part Number: SRW12USNEMA
Wall-mount cabinet secures and organizes 12U of 19-inch rack equipment up to 20.5 inches deep in harsh, dirty work environments with limited floor space, such as factories, construction areas, utility plants and warehouses.
- Maximum load capacity of 200 lbs (90.7 kgs)
- Protects against dirt, dust, drips and splashes
- Swings away from wall on hinge for easy back-door access
- Locking steel cabinet with built-in ventilation fans
- Secures 12U of 19 in. rack equipment up to 20.5 in. deep
- 2-year limited warranty
Overview
The SRW12USNEMA SmartRack 12U Switch-Depth Wall-Mount Rack Enclosure Cabinet is designed to house EIA-standard 19-inch rack equipment in harsh, dirty work environments with limited floor space, such as factories, construction areas, utility plants, power stations, transportation terminals, distribution hubs and warehouses. Constructed from heavy-duty steel with a durable black powder-coated finish, the cabinet has a maximum load capacity of 200 lbs (90.7 kgs).
The SRW12USNEMA protects sensitive equipment against dirt, dust, lint, oil, drips and splashes. Its built-in air filter, louvered vents on the front door and side panels, sealed gasket around the door frames and brush strips around cable access points prevent dripping water, oil and airborne contaminants from getting inside. You can replace the air filter with standard, off-the-shelf furnace filters. Four high-performance intake fans built into the front door pull filtered air through the cabinet to keep your equipment cool.
The cabinet swings away from the wall on a sturdy hinge, allowing easy back-door access to equipment and cabling during installation and maintenance. The reversible doors can open left or right. The doors and side panels lock securely to help prevent damage, tampering or theft. Convenient ports on the back door allow easy cable routing.
The SRW12USNEMA comes fully assembled and ready to mount to the wall. Square and 12-24 threaded mounting holes and numbered rack spaces make equipment installation easy. The vertical mounting rails adjust in 7/8-inch increments to house equipment up to 20.5 inches deep, such as network switches and patch panels.
Features
Saves Valuable Workspace
- Perfect for factories, construction areas, utility plants, power stations, transportation terminals, distribution hubs, warehouses and other harsh, dirty work environments where you need equipment to be secure, organized, out of the way and protected from environmental contaminants
- Houses EIA-standard 19 in. rack equipment in 12U of space
- Maximum load capacity of 200 lbs (90.7 kgs)
Superior Protection
- Built-in air filter, louvered vents and sealing door gaskets keep out dirt, dust, lint, oil, drips and splashes
- Removable air filter can be replaced with standard, off-the-shelf furnace filters
- Built-in high-performance door fans plug into standard NEMA 5-15R outlet (6 ft. power cord included)
- Sealed cable ports maintain dust and moisture resistance
Hinged Cabinet for Convenient Access
- Swings away from the wall to allow easy back-door access to equipment and cabling during installation and maintenance
- Reversible doors can open left or right to accommodate various rack configurations
Keeps Important Equipment Secure
- Side panels and doors lock securely to help prevent damage, tampering or theft
- Vented panels and built-in fans provide generous airflow to keep equipment cool
- Convenient ports with removable covers and protective brush strips allow cable routing through rear door
Easy Enclosure and Equipment Installation
- Ships fully assembled for quick installation
- Ready to mount to the wall
- Wall-mounting holes spaced 16 in. apart for standard wall stud placement
- Vertical mounting rails adjust in 7/8 in. increments to accommodate equipment up to 20.5 in. deep, such as network switches and patch panels
- Rails support square-hole or 12-24 threaded-hole mounting
- Rack spaces numbered for easy reference
Meets Payment Card Industry Standards
- Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance
Specifications
OVERVIEW
| UPC Code | 037332168016 |
| Device Compatibility | Patch Panel; Network Switch; UPS |
| Rack Type | Small Enclosure |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Nominal Input Voltage Description | 120V 50/60 Hz |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 6 |
PHYSICAL
| Color | Black |
| Rack Height | 12U |
| Rack Depth | Shallow |
| Factory Preset Rack Depth (in.) | 10.42 |
| Maximum Device Depth (in.) | 20.5 |
| Minimum Device Depth (in.) | 3 |
| Shipping Dimensions (hwd / in.) | 28.00 x 26.00 x 29.00 |
| Shipping Weight (lbs.) | 90.00 |
| Unit Dimensions (hwd / in.) | 25.000 x 23.630 x 21.600 |
| Unit Weight (lbs.) | 60 |
| Weight Capacity - Stationary (lbs.) | 200 |
| Number of Vertical Mounting Rails | 4 |
FEATURES & SPECIFICATIONS
| Grounding Details | Front and Back door frames |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
| Model Number | Description | |
|---|---|---|
| SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug | |
| SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug | |
| SRXFAN3U | SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet |
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
| SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
| SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Accessories
| Model Number | Description | |
|---|---|---|
| SR1UPANEL10 | SmartRack 1U Blanking Panel Kit - Toolless Mounting, 10 Panels, Black | |
| SR1UPANEL50 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces | |
| SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
| SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) | |
| SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI | |
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Wall-Mount Rack Enclosures
https://tripplite.eaton.com/video/wall-mount-rack-enclosures/96513 - Wall-Mount Rack Cabinets
https://tripplite.eaton.com/video/wall-mount-rack-cabinets/64790 - Wall-Mount Rack Solutions for PCI Compliance Demo
https://tripplite.eaton.com/video/wall-mount-rack-solutions-for-pci-compliance-demo/49395
Product Images























