Part Number: PS615HG20AOEM

Supplies power to movable plug-connected components mounted to IV poles, mobile carts, crash carts and mobile medical workstations in operating rooms and patient-care areas.
- Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
- Approved for use in patient-care areas when properly mounted
- Complies with UL 1363A and NFPA 99 specifications
- Features six NEMA 5-20R-HG hospital-grade outlets
- Features 15 ft. (4.6 m) cord with NEMA 5-20P-HG hospital-grade plug
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Ideal for operating rooms, administrative areas, patient-care areas, therapy rooms and imaging environments
- Attaches easily to IV poles, mobile carts, crash carts and mobile workstations
- 120V, 50/60 Hz power strip complies with UL 1363A specifications
- Antimicrobial coating helps resist the growth of bacteria, viruses, fungi, mold and mildew
- Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
- Six NEMA 5-20R-HG hospital-grade outlets provide consistent power
- Long 15 ft. (4.6 m) 20A AC power cord with NEMA 5-20P-HG hospital-grade plug lets you move the components where power is most needed
- Rugged all-metal housing for long life in demanding environments
- Dual resettable built-in 20A circuit breakers protect against dangerous overloads
- Switchless design prevents accidental shutoff
- Integrated locking safety covers keep debris away from unused outlets
- Mounting tabs and flanges let you install the unit on a wide variety of surfaces
Specifications
OVERVIEW
UPC Code | 037332190680 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 20A 120V |
Input Plug Features | Hospital Grade Plug |
Input Cord Gauge Type | 12 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-20P-HG |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 2400 |
Output Receptacles | (6) 5-20R-HG |
Circuit Breaker (amps) | 20 |
Overload Protection | 2 x 20amp breakers (1 line, 1 neutral) |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 6 |
USER INTERFACE, ALERTS & CONTROLS
Switches | No power switch |
PHYSICAL
Color | White |
Material of Construction | Metal |
Power Cord Color | White |
Form Factors Supported | IV poles, mobile carts, crash carts and mobile medical workstations |
Housing Color | White |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between end tabs = 330.20mm |
Outlets Measurement (Center to Center) | 1.52 in. |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 7.01 x 4.02 x 14.72 |
Shipping Weight (lbs.) | 4.32 |
Unit Dimensions (hwd / in.) | 1.500 x 13.750 x 2.500 |
Unit Weight (lbs.) | 2.25 |
Mounting Details | Includes flanges |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL 1363A |
Product Compliance | NFPA 99: 10.2.3.6; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
HGOUTLETCVR | Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 | |
PSCLAMP | Mounting Clamp for Medical-Grade Power Strips | |
PSCLAMP2 | Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection | |
PSHGCOVERKIT | Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips |
Documents & Downloads
Documentation
Product Literature
- Medical-Grade Power Strips and Surge Protectors with Antimicrobial Protection Flyer (English)
- Solutions for Patient-Care Vicinities Flyer (English)
- Addressing the Electrical Shock Risk in Healthcare
- Power Strip & Surge Protector Regulatory Compliance Guide for Healthcare Brochure (English)
- Surge Protectors and Power Strips Brochure
- Healthcare Power Strips & Surge Protectors with Antimicrobial Protection Sales Sheet (English)
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/851678
Product Images