Part Number: PS-415-HGULTRA
Full UL 2930 compliance, integrated locking safety covers and a 15 ft. cord make this medical-grade power strip ideal for all areas inside and outside of patient care vicinities.
- Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
- Approved for standalone use in all patient care vicinities
- Complies with UL 2930 and NFPA 99 specifications
- Patented protection circuit guards against shock hazards
- 4 NEMA 5-15R-HG hospital-grade outlets with locking safety covers
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
Power strips used within a patient care vicinity may be permanently attached so that it can only be removed with a tool. Choose the PSCLAMP for a safe and secure mounting solution.
Overview
Features
- Ideal for standalone use in patient care vicinities, therapy rooms, imaging environments and administrative areas
- Patented protection circuit guards against shock hazards with automatic site fault protection
- 120V 50/60 Hz power strip complies with UL 2930 specifications
- Access product specifications instantly with QR code integration ensuring critical documentation is available when and where it’s needed
- Antimicrobial coating helps resist the growth of bacteria, viruses, fungi, mold and mildew
- 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
- 15 ft. (4.57 m) power cord provides ample reach to the power source
- Rugged all-metal housing for long life in demanding environments
- Integrated locking outlet safety covers block access to unused outlets
- PEGT, External Grounding Terminal provides a redundant path to ground for medical equipment
- Switchless design prevents accidental shut-off
- Built-in mounting tabs and flanges for easy installation on a variety of surfaces
Specifications
OVERVIEW
| UPC Code | 037332128430 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 15A 120V |
| Input Plug Features | Hospital Grade Plug |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P-HG |
| Input Cord Length (ft.) | 15 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (4) 5-15R-HG |
| Circuit Breaker (amps) | 15 |
| Overload Protection | 15A |
| Transformer Accommodation | (2) Yes |
| Outlet Orientation | Single row of 4 |
USER INTERFACE, ALERTS & CONTROLS
| Switches | No power switch |
| LED Indicators | Power ON |
SURGE / NOISE SUPPRESSION
| Automatic Shut-Off | Yes |
PHYSICAL
| Color | White |
| Material of Construction | Metal |
| Power Cord Color | White |
| Housing Color | White |
| Mounting Holes or Slots | Yes |
| Receptacle Color | White |
| Shipping Dimensions (hwd / in.) | 14.17 x 5.98 x 2.17 |
| Shipping Weight (lbs.) | 3.60 |
| Unit Dimensions (hwd / in.) | 1.753 x 11.023 x 2.500 |
| Unit Weight (lbs.) | 2.60 |
| Mounting Details | Includes flanges |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 5% to 95% RH |
FEATURES & SPECIFICATIONS
| Grounding Details | PEGT, External Ground Terminal (UL2930 requirement) |
| Antimicrobial | Yes |
| Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL 2930 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| HGOUTLETCVR | Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 | |
| PSCLAMP | Mounting Clamp for Medical-Grade Power Strips | |
| PSCLAMP2 | Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection | |
| PSHGCOVERKIT | Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips |
Documents & Downloads
Product Literature
- Healthcare/Medical Solutions for Patient Care Vicinities Brochure (English)
- Medical-Grade Power Strips and Surge Protectors with Antimicrobial Protection Flyer (English)
- Solutions for Patient-Care Vicinities Flyer (English)
- Addressing the Electrical Shock Risk in Healthcare
- Power Strip & Surge Protector Regulatory Compliance Guide for Healthcare Brochure (English)
- Surge Protectors and Power Strips Brochure
- Healthcare Power Strips & Surge Protectors with Antimicrobial Protection Sales Sheet (English)
- Solutions for Utility Service/Work Trucks & Cargo Delivery Service Vans
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/851678
Product Images


















