Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$119.14 Avg. Price
  • 6 hospital-grade outlets
  • 1050 joule rating
  • 15-ft. (4.57 m) cord with molded hospital-grade plug
  • All metal housing

Overview

The SPS-615-HG offers 15A-capacity AC surge suppression and power distribution in a rugged all-metal outlet strip for 120V applications. Offers six AC outlets, 15-foot (4.6-meter) cord, built-in resettable circuit breaker and 1050-joule AC surge suppression. Features safety-enhanced hospital grade plug and outlets. Switch safety cover prevents accidental shutoff. Optional use keyhole mounting tabs. 15A circuit breaker controls power to all outlets and protects against overloads. LED indicator verifies line power available.

Features

  • 1050-joule AC surge suppression rating
  • Rugged all-metal housing withstands years of use without loss of ground path continuity
  • 6 NEMA5-15R Hospital-Grad AC outlets
  • 15-ft. (4.57 m) AC cord with integrated, molded Hospital-Grade NEMA 5-15PHG plug
  • Keyhole mounting tabs and flanges
  • Switch safety cover prevents accidental shutoff
  • 15A electrical capacity with built-in resettable circuit breaker
  • 120 volt, 50/60Hz electrical compatibility
  • Certified by UL (USA) and cUL (Canada)
  • UL1449 3rd Edition listed
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required


Package Includes

  • SPS-615-HG Surge Suppressor
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332100085
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Voltage Compatibility (VAC)120
Maximum Surge Amps19500
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R-HG
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsLINE POWER PRESENT (green)
Locking Switch CoverLocking switch cover
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1050
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N)
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionMetal
Power Cord ColorLight Gray
Housing ColorWhite
Mounting Holes or SlotsYes
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)14.80 x 2.20 x 6.30
Shipping Weight (lbs.)2.90
Unit Dimensions (hwd / in.)1.500 x 13.750 x 2.500
Unit Weight (lbs.)3.20
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 122°F (-10° to 50°C)
Operating Humidity Range10% to 90% RH
Storage Humidity Range5% to 95% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1449; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 HGOUTLETCVR HGOUTLETCVR Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4
Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.