Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$100.58 Avg. Price

Premium protection for A/V components, network hardware, retail displays, appliances, power tools and other expensive electronics against dangerous surges, spikes and line noise in home, office and industrial environments.

  • 8 NEMA 5-15R outlets in exclusive isolated filter banks
  • Network-grade 3840-joule surge protection rating
  • Durable metal housing designed for tough environments
  • 12A resettable circuit breaker prevents dangerous overloads
  • 12 ft. AC power cord with right-angle NEMA 5-15P plug

Overview

Premium protection for essential network workstations, telecom systems, point-of-sale equipment and audio/video systems, the ISOBAR8ULTRA Isobar® 8-Outlet Surge Protector features a network-grade surge protection rating of 3840 joules to defend your sensitive electronics against even the strongest surges and spikes.

Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the ISOBAR8ULTRA protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).

Your devices plug into eight widely spaced NEMA 5-15R outlets, which are arranged in four exclusive isolated filter banks. These internal barriers filter out electromagnetic interference (EMI) and radio frequency interference (RFI) that can disrupt your electronics and inflict hardware damage or data loss.

Included safety covers block accidental contact with unused outlets. An integrated 12A circuit breaker protects all outlets and shuts down connected equipment in case of overload. The lighted on/off switch provides one-touch control over connected equipment. Diagnostic LEDs confirm power, protection and line fault status. The 12-foot (3.7-meter) AC power cord includes a space-saving right-angle NEMA 5-15P plug.

Features

Network-Grade 3840-Joule Surge Protection for Home or Office Electronics
  • Protects your A/V components, network hardware, retail displays, appliances, power tools and other expensive electronics against even the strongest surges and spikes
  • Recommended for network workstations, telecom systems, point-of-sale equipment and audio/video systems requiring AC line protection
  • Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Exceeds IEEE 587 Category A and B surge suppression specifications
8 Outlets Accept Wide Range of Electronic Devices
  • 8 NEMA 5-15R AC outlets accept most computer, networking and telecom equipment
  • Outlets are widely spaced to accommodate bulky transformers without blocking other outlets
  • Included safety covers block accidental contact with unused outlets
Isolated Filter Banks Provide Extra Protection
  • Outlets arranged in 4 exclusive isolated filter banks to limit noise interaction among connected equipment
  • Blocks disruptive EMI/RFI line noise up to 80 dB that can cause equipment damage or data loss
  • Combine large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and metal oxide varistors to block interference
Premium Safety Features
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
  • Lighted on/off switch provides one-touch control over connected equipment
  • Integrated 12A circuit breaker shuts down outlets in case of power overload
  • Diagnostic LEDs confirm power, protection and line fault status at a glance
  • Conforms to current UL 1449 3rd Edition safety standards
Fits Effortlessly Into Your Workstation
  • 12 ft. AC power cord reaches nearby outlets
  • Space-saving right-angle NEMA 5-15P plug allows furniture and equipment to move flush against the wall
  • Keyhole slots on bottom panel provide convenient wall or desk mounting options
  • All-metal housing designed for long life
Backed by Ultimate Lifetime Insurance
  • $50,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)

Package Includes

  • ISOBAR8ULTRA Isobar 8-Outlet Surge Protector, Metal Housing
  • (4) Outlet safety covers
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332010551
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps150000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)12
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1440
Output Receptacles(8) 5-15R
Circuit Breaker (amps)12
Transformer Accommodation(4) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and two position red illuminated on/off power switch
Diagnostic LED DetailsPROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  3840
AC Suppression Response Time  NM = 0 ns. CM = <1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating97,000 amps (36,000 NM / 61,000 CM)
AC Suppression Components UsedMetal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
Safe Thermal Fusing  Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences
UL1449 Let Through Rating330V
IEEE587 Cat. A Ringwave Let-ThroughLess than 35 volts
EMI / RFI Filtering  40-80 dB
Isolated Filter Banks  Yes
ImmunityConforms to IEE 587 / ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionMetal
Power Cord ColorLight Gray
Housing ColorLight Gray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between horizontal tabs = 210.79 mm; Distance between vertical tabs = 58.17 mm
Outlets Measurement (Center to Center)Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)3.00 x 6.90 x 11.70
Shipping Weight (lbs.)3.70
Unit Dimensions (hwd / in.)2.570 x 9.280 x 3.560
Unit Weight (lbs.)3.3
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 369.3:2017 (2nd Ed.); UL 1449 5th Ed. Rev: 2021
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.