Part Number: U436-01M New

Connects the USB-C port on your MacBook or Windows laptop directly to a router for a wired Gigabit Ethernet network connection.
- Connects your laptop to a Gigabit Ethernet network where Wi-Fi is weak or unavailable
- Ideal for connecting laptops with no RJ45 port or one that is out of commission
- Connects directly to an Ethernet router with no separate Cat6 network cable required
- Widely compatible with Windows, macOS, Chrome and Linux operating systems
- Plug-and-play operation with no external power needed for easy, immediate installation
- 3-year limited warranty
Features
USB-C to Gigabit Ethernet Cable Connects You to a Wired 1G Network
This USB-C network cable instantly connects your MacBook, Ultrabook, tablet or Windows laptop to a wired network through a router’s RJ45 port. Ideal for settings in which Wi-Fi is unavailable, weak or spotty, this USB 3.2 Gen 1 cable lets you enjoy Ethernet speeds up to 10/100/1000 Mbps (1 Gbps) and data transfer speeds up to 5 Gbps for file downloads, video conferences, online gaming and high-definition live streaming without buffering.
Easy Installation Gets You Online Almost Immediately
This bus-powered network cable requires no extra software or external power source. Just connect the built-in USB 3.2 Gen 1 Type-C plug to your computer or laptop and connect the RJ45 end to a network router. Especially travel-friendly for techs and IT installers, this one-meter (3.3-foot) cable fits into a backpack, laptop bag or tool kit for instant file transfers where needed.
System Requirements
- PC, laptop, dock, hub or other compatible device with USB-C port
- Router or server with RJ45 Ethernet port
- Windows, macOS, Chrome or Linux operating system
Package Includes
U436-01M USB-C to RJ45 Gigabit Ethernet Cable (M/M), 1 m (3.3 ft.)
Specifications
OVERVIEW
UPC Code | 037332292322 |
Technology | Cat5/5e; Cat6; USB 3.x |
Country/Region | Global |
Cable Type | Active |
BATTERY
Battery Charging (5V/1.5A Port) | No |
POWER
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Connector Plating | Nickel |
Contact Plating | Nickel |
Connector Style | Straight |
PHYSICAL
Color | Black |
Material of Construction | PVC + TPE |
Cable Jacket Color | Black |
Connector Color | Gray |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Outer Diameter (OD) | 6.0MM |
Wire Gauge (AWG) | 26 |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.4 |
Shipping Dimensions (hwd / in.) | 10.00 x 7.09 x 0.50 |
Shipping Weight (lbs.) | 0.11 |
Unit Dimensions (hwd / in.) | 10.000 x 7.000 x 0.500 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.09 |
ENVIRONMENTAL
Operating Temperature Range | 32 TO 131 F (0 TO 55 C) |
Storage Temperature Range | 14 TO 158 F (-10 TO 70 C) |
Operating Humidity Range | 10 TO 85% RH (NON-CONDENSING) |
Storage Humidity Range | 0 TO 95% RH (NON-CONDENSING) |
COMMUNICATIONS
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps |
IEEE Standards Supported | 802.1p; 802.1q; 802.3; 802.3ab; 802.3az; 802.3u |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
Data Transfer Rate | 1 Gbps; 10 Mbps; 100 Mbps |
Network Speed Support | 1 Gbps (Gigabit) |
Ethernet Support | Yes |
Remote Wakeup Support | Yes |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Certifications | EN 55032; EN 55035 |
Product Compliance | CE (Europe); FCC (USA); IEEE 802.1p CoS/QoS; IEEE 802.1q Tagged VLAN; IEEE 802.3 10Base-T; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3u 100Base-TX/FX; REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U442-DOCK40-5 | USB-C Mini Dock and Multiport Adapter - 8K or 4K/144 Hz HDMI, USB 3.x Gen 2 (10Gbps) Hub Ports, 100W PD Charging, HDR, HDCP 2.3 | |
U442-DOCK8-GG | USB-C Dock, Dual Display - 4K 60 Hz HDMI, USB 3.x (5Gbps) Hub Ports, Memory Card, 100W PD Charging, Gray | |
U444-06N-H4MUC3 | USB-C Multiport Adapter - 4K 60 Hz HDMI, USB 3.2 Gen 2 Hub Ports, Memory Card Slots, 100W PD Charging, HDR, HDCP 2.2 | |
U444-06N-H4U3CS | USB-C Multiport Adapter - 4K 60 Hz HDMI, USB 3.2 Gen 2 Hub Ports, 100W PD Charging, HDR, HDCP 2.2 | |
U460-004-2A2C-2 | 4-Port USB-C Hub - USB 3.x Gen 2 (10Gbps), 2x USB-A & 2x USB-C Ports, Thunderbolt 3, Aluminum Housing | |
U460-004-4C-G2C | 4-Port USB-C Hub, USB 3.2 Gen 2 (10 Gbps), 4x USB-C Ports, 100W PD Charging, Thunderbolt 3 Compatible, Gray |
Documents & Downloads
Declarations of Conformity
Product Images