Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS Battery Backup

Home/Office

Input Voltage
  • 100V AC
  • 110V AC
  • 115V AC
  • 120V AC
  • 127V AC
  • 230V AC
  • 240V AC
Plug Type
  • 5-15P
  • 5-15P-HG
  • C14 inlet
  • C6 inlet
  • Right-Angled
Output (VA)
  • 36
  • 330
  • 350
  • 450
  • 500
  • 550
  • 600
  • 650
  • 700
  • 750
  • 800
  • 850
  • 900
  • 1000
  • 1200
  • 1300
  • 1440
  • 1500
Rack Height
  • 0U
Battery Type
  • Valve Regulated Lead Acid (VRLA)
  • Lithium-ion (LiFePO4)
  • Lithium-ion (LiCoO2)
Expandable Runtime
  • Yes
  • No
Network Interface
  • No
  • Yes

Total Load (Watts)

Runtime (mins)

Eaton UPS Battery Backup - Part Number OMNI1500LCDT

OmniSmart 1500VA 810W 120V Line-Interactive UPS - 10 Outlets, AVR, USB, LCD, Tower

Avg. Price$246.11

Runtime Full Load: 1.8 min.
Runtime Half Load: 7.5 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 1500
Eaton UPS Battery Backup - Part Number AVR750U

750VA 450W Line-Interactive UPS - 12 NEMA 5-15R Outlets, AVR, 120V, 50/60 Hz, USB, Desktop/Wall Mount

Avg. Price$125.49

Runtime Full Load: 3 min.
Runtime Half Load: 11 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 750
Eaton UPS Battery Backup - Part Number INTERNET750U

750VA 450W Standby UPS - 12 NEMA 5-15R Outlets, 120V, 50/60 Hz, USB, 5-15P Plug, Desktop / Wall Mount

Avg. Price$113.66

Runtime Full Load: 2 min.
Runtime Half Load: 8.6 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 750
Product Advisor

Accessories for UPS Battery Backup

We have a range of accessories designed to work with our UPS Battery Backup. Check them out!

Eaton UPS Battery Backup - Part Number AVR550U

550VA 300W Line-Interactive UPS - 8 NEMA 5-15R Outlets, AVR, 120V, 50/60 Hz, USB, Desktop/Wall Mount

Avg. Price$94.05

Runtime Full Load: 2 min.
Runtime Half Load: 9 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 550
Eaton UPS Battery Backup - Part Number OMNIVS1500

OmniVS 120V 1500VA 940W Line-Interactive UPS, Tower, USB port

Avg. Price$302.95

Runtime Full Load: 4.5 min.
Runtime Half Load: 11.5 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 1500
Eaton UPS Battery Backup - Part Number INTERNET550U

550VA 300W Standby UPS - 10 NEMA 5-15R Outlets, 120V, 50/60 Hz, USB, 5-15P Plug, Desktop/Wall Mount

Avg. Price$83.50

Runtime Full Load: 1.2 min.
Runtime Half Load: 5 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 550
Eaton UPS Battery Backup - Part Number BC350

120V 350VA 210W Standby UPS - 6 NEMA 5-15R Outlets, 50/60 Hz, 5-15P Plug, Desktop/Wall Mount

Avg. Price$63.00

Runtime Full Load: 2 min.
Runtime Half Load: 7 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 350
Eaton UPS Battery Backup - Part Number BC36ML

Home Network Battery Backup - 100-240V, 36VA/36W, Lithium-Ion Battery, NEMA 5-15P Plug, 4 Barrel Connectors

Runtime Full Load: 10.8 min.
Runtime Half Load: 30.4 min.
  • Type: Home/Office
  • Input Voltage: 100V AC; 110V AC; 115V AC; 120V AC; 230V AC; 240V AC
  • Plug Type: C6 inlet
  • Output (VA): 36
  • Rack Height: 0U
Eaton UPS Battery Backup - Part Number OMNIVS1000

OmniVS 120V 1000VA 500W Line-Interactive UPS, Tower, USB port

Avg. Price$205.32

Runtime Full Load: 3.5 min.
Runtime Half Load: 14 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 1000
Eaton UPS Battery Backup - Part Number OMNI900LCD

OmniSmart LCD 120V 900VA 475W Line-Interactive UPS, Tower, LCD display, USB port

Avg. Price$185.11

Runtime Full Load: 3 min.
Runtime Half Load: 10 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P; Right-Angled
  • Output (VA): 900
Eaton UPS Battery Backup - Part Number INTERNET350U

350VA 210W Standby UPS - 6 NEMA 5-15R Outlets, 120V, 50/60 Hz, USB, 5-15P Plug, Desktop/Wall Mount

Avg. Price$74.68

Runtime Full Load: 2 min.
Runtime Half Load: 7 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 350
Eaton UPS Battery Backup - Part Number AVR900U

900VA 480W Line-Interactive UPS - 12 NEMA 5-15R Outlets, AVR, 120V, 50/60 Hz, USB, Desktop/Wall Mount

Avg. Price$130.49

Runtime Full Load: 2.7 min.
Runtime Half Load: 10 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 900
Eaton UPS Battery Backup - Part Number OMNIVS1500XL

1440VA 940W Line-Interactive UPS - 8 NEMA 5-15R Outlets, AVR, USB, Serial, LCD, Extended Run, Tower

Avg. Price$313.36

Runtime Full Load: 3 min.
Runtime Half Load: 9.5 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 1440
Eaton UPS Battery Backup - Part Number AV550SC

550VA Audio/Video Backup Power Block - Exclusive UPS Protection for Structured Wiring Enclosure

Avg. Price$325.32

Runtime Full Load: 3.1 min.
Runtime Half Load: 9.7 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 550
Eaton UPS Battery Backup - Part Number ECO850LCD

850VA 425W Standby UPS - 12 NEMA 5-15R Outlets, 120V, 50/60 Hz, USB, LCD, ENERGY STAR, Desktop/Wall

Avg. Price$128.86

Runtime Full Load: 2.3 min.
Runtime Half Load: 9 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 850
Eaton UPS Battery Backup - Part Number ECO350UPS

350VA 210W Standby UPS - 6 NEMA 5-15R Outlets, 120V, 50/60 Hz, 5-15P Plug, ENERGY STAR, Desktop/Wall

Avg. Price$74.82

Runtime Full Load: 2 min.
Runtime Half Load: 8 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 350
Eaton UPS Battery Backup - Part Number ECO750UPS

750VA 450W Standby UPS - 12 NEMA 5-15R Outlets, 120V, 50/60 Hz, 5-15P Plug, ENERGY STAR, Desktop/Wall

Avg. Price$127.87

Runtime Full Load: 2 min.
Runtime Half Load: 8.6 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 750
Eaton UPS Battery Backup - Part Number ECO1000LCD

Line-Interactive UPS with USB and 8 Outlets - 120V, 1000VA, 600W, 50/60 Hz, AVR, ECO Series

Avg. Price$177.16

Runtime Full Load: 2 min.
Runtime Half Load: 7 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 1000
Eaton UPS Battery Backup - Part Number OMNIVSX1500

1.5kVA 900W Line-Interactive UPS with 8 C13 Outlets - AVR, 230V, C14 Inlet, LCD, USB, Tower

Avg. Price$210.69

Runtime Full Load: 1 min.
Runtime Half Load: 6.5 min.
  • Type: Home/Office
  • Input Voltage: 230V AC
  • Plug Type: C14 inlet
  • Output (VA): 1500
Eaton UPS Battery Backup - Part Number ECO550UPS

550VA 300W Standby UPS - 10 NEMA 5-15R Outlets, 120V, 50/60 Hz, 5-15P Plug, ENERGY STAR, Desktop/Wall

Avg. Price$95.84

Runtime Full Load: 1.2 min.
Runtime Half Load: 5 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 550
Eaton UPS Battery Backup - Part Number BC600R

600VA 300W 120V Standby UPS - 4 NEMA 5-15R Outlets (Surge + Battery Backup), 5-15P Plug, Desktop

Runtime Full Load: 1.2 min.
Runtime Half Load: 5 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 600
Eaton UPS Battery Backup - Part Number ECO1500LCD

Line Interactive UPS with USB and 10 Outlets - 120V, 1440VA, 900W, 50/60 Hz, AVR, ECO Series, ENERGY STAR

Avg. Price$272.40

Runtime Full Load: 3 min.
Runtime Half Load: 12 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 1440
Eaton UPS Battery Backup - Part Number VS900T

900VA 480W Line-Interactive UPS with 6 Outlets - AVR, VS Series, 120V, 50/60 Hz, Tower

Avg. Price$116.95

Runtime Full Load: 0.5 min.
Runtime Half Load: 3.8 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 900
Eaton UPS Battery Backup - Part Number AVR700U

700VA 350W Line-Interactive UPS - 8 NEMA 5-15R Outlets, AVR, 120V, 50/60 Hz, USB, Desktop/Wall Mount

Avg. Price$102.14

Runtime Full Load: 2 min.
Runtime Half Load: 10 min.
  • Type: Home/Office
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 700

UPS battery backup for home and office

Tripp Lite desktop UPS systems are ideal for home offices and small networks. If you're looking for battery backup  and surge protection with the perfect combination of features for your needs, let us help.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.