Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$228.89 Avg. Price
  • 1000VA / 1kVA tower 120V line interactive UPS
  • Corrects brownouts as low as 89V without using battery power
  • 6 UPS battery supported outlets, 2 surge-only outlets
  • USB port, TEL/DSL/ethernet protection
  • NEMA 5-15P input plug and 8 NEMA 5-15R outlets
  • 3-year limited warranty

Overview

OMNIVS1000 line-interactive UPS system offers voltage regulation, surge suppression and long-lasting battery support for personal computers, internetworking equipment and other sensitive electronics. Internal UPS circuits support entry-level PC systems for up to 60 minutes during power failures so that connected equipment can be shut down without data loss. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 89 volts back to usable levels without using battery power. Offers complete desktop power protection in an attractive black tower configuration. Includes six battery-supported outlets for computer, monitor and one vital system peripheral, plus two additional surge suppression-only outlets for printers and other system accessories not requiring battery support. USB port enables optional unattended system shutdown without data loss in the case of extended power failure, USB cable included. PowerAlert® software available via free download. Built-in RJ45 TEL/Ethernet suppression jacks protect modem, fax machine, cordless phone or other peripheral with a standard single-line tel/DSL or data line connection. Built-in audible alarm and four front-panel LEDs indicate line power status, battery power status, battery low/replace status and overload. 1000VA/500W power handling ability supports entry-level PCs, network workstations, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Offers 3.5 minutes battery runtime with a full load of 1000VA/500W and 14 minutes with a half load of 500VA/250W. Supports battery replacement via built-in access panel.

Features

  • OMNIVS1000 Uninterruptible Power Supply offers voltage regulation, surge suppression and long lasting battery support
  • Supports entry-level PCs up to 60 minutes during blackouts to enable shutdown without data loss
  • Regulates brownouts as low as 89 volts back to usable levels without using battery power
  • 6 UPS battery supported outlets, plus 2 additional surge suppression-only outlets
  • USB port enables data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and macOS
  • Built-in RJ45 TEL/Ethernet suppression jacks protect modem, fax machine, cordless phone or other peripheral with a standard single-line tel/DSL or data line connection
  • Audible alarm and 4 front panel LEDs offer complete UPS and line power status information
  • 1000VA/500 watt power handling ability supports a variety of sensitive electronic equipment
  • 3.5 minutes full load runtime (1000VA/500 watts), 14 minutes half load runtime (500VA/250 watts)
  • Supports battery replacement via built-in access panel
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • Short circuit protection in AC and battery mode
  • $200,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Package Includes

  • OMNIVS1000 Line Interactive UPS
  • USB and telephone cable
  • User manual with warranty information
TAA compliant RoHS compliant NUT compatible

Specifications

OVERVIEW
UPC Code037332119728
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Maximum Input Amps12
OUTPUT
Output Capacity (VA)1000
Output Capacity (kVA)1
Output Capacity (Watts)500
Output Capacity (kW)0.5
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)6 UPS outlets, 2 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  3.5 min. (500W)
Runtime Half Load (min.)  14 min. (250W)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90%
Battery AccessBattery access door
Internal UPS Replacement Battery Cartridge RBC51 
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
Undervoltage Correction  Input voltages between 89 and 105 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
LED Indicators4 LEDs indicate line power, battery power, overload and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  510
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorTower
Rack Height  0U
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional AccessoriesWallmount ( UPSWM  - tower mounting kit)
Primary UPS Depth (mm)191
Primary UPS Height (mm)274
Primary UPS Width (mm)132
Shipping Dimensions (hwd / in.)10.00 x 13.90 x 7.80
Shipping Weight (lbs.)16.85
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)10.8 x 5.2 x 7.5
UPS Power Module Weight (kg)8.35
UPS Power Module Weight (lbs.)18.4
Unit Weight (lbs.)15.5000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0-95% non-condensing
AC Mode BTU / Hr. (Full Load)  24
AC Mode Efficiency Rating (100% Load)96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  664
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB interface cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) CompatibilityNUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card DescriptionNetwork management not supported
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)89
High Voltage Transfer to Battery Power (Setpoint)139
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS ApplicationsHome/Office Desktop; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class B (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$200,000 Ultimate Lifetime Insurance 

Questions & Answers

Yes. The OMNIVS1000 works with POWERALERT12, which is available as a free download at tripplite.com.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

UPS Replacement Batteries

  Model Number Description
UPS Replacement Battery Cartridge for APC, Belkin, Best, Powerware, Liebert & Other UPS RBC51 RBC51 UPS Replacement Battery Cartridge for APC, Belkin, Best, Powerware, Liebert & Other UPS

Power Distribution Units (PDUs)

  Model Number Description
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Accessories

  Model Number Description
Wall-Mount Bracket and Installation Accessories for select UPS Systems UPSWM UPSWM Wall-Mount Bracket and Installation Accessories for select UPS Systems

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y1400UC 5-Year Extended Warranty Smart & SMX 951-1400 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.