Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$193.49 Avg. Price
Not for sale in California until further notice.
Line-interactive UPS provides energy-efficient battery backup with AVR protection for your desktop computer and home theater system.
  • Protects valuable equipment from dangers posed by brownouts, surges and line noise
  • Battery backup allows enough time to save files and safely shut down during blackouts
  • 8 NEMA 5-15R outlets provide power to desktop PC or home theater systems
  • Highly efficient UPS includes 3 ECO outlets, to help you save energy and money
  • Easy-to-read digital display reports important UPS and power information in real time
  • 3-year limited warranty

Features

Energy-Saving 1000VA/600W USB Battery Backup for PCs or Home Theater Systems
This 120V line-interactive AVR UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage valuable electronics or destroy data. The 8-outlet UPS is ideal protection for your home office or media center components, including computers, routers, printers, NAS drives, HDTVs, Blu-ray players, game consoles, media players, DVRs and audio receivers.
Allows Time to Back Up Critical Files During a Blackout
Backup support allows you to work through short power failures, and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Backup time varies according to load, but the line-interactive UPS system should keep an energy-efficient desktop computer with LCD monitor powered as long as 40 minutes. During normal operation, incoming utility power keeps the UPS battery fully charged, so backup power will always be available. The hot-swappable internal batteries can be replaced by the user.
Connects Your Equipment to 8 NEMA 5-15R Outlets
Four 5-15R outlets provide both battery backup and surge protection for your computer, monitor and other crucial components. The other four 5-15R outlets are surge-protected only for printers, scanners and other non-essential equipment. Four outlets—two battery/surge and two surge-only—are spaced apart from the others to accommodate bulky transformers. Three are ECO outlets designed to save you money and protect the environment (see below).
ENERGY STAR-Certified to Help You Save Money and Protect the Environment
By meeting strict EPA efficiency guidelines, this ENERGY STAR-certified UPS system helps you save money and energy. An ECO power-saving option features three ECO outlets—two surge-only, one surge- and battery-protected—that turn off automatically when the device connected to the Battery Backup Master Outlet is powered down or in sleep mode. These outlets are recommended for printers, desk lamps and other non-essential peripherals that don’t need to be operational all the time.
Even Backs up Essential Data When You Aren’t Around
Use the included USB cable to connect the USB-B port to your computer. Working with free downloadable PowerAlert® software, this optional feature can enable safe unattended system shutdown and file saves in the event of a prolonged power failure when you aren’t around.
Automatic Voltage Regulation (AVR) Corrects Low-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts. The ECO1000LCD can correct brownouts as low as 86V back to nominal 120V power without drawing on the battery backup needed to support your equipment during a blackout.
316 Joules Fight Back Against Unexpected Power Surges
A 316-joule surge suppression rating protects connected components from the harmful effects of power surges. Dual network data line surge suppression jacks protect a wired peripheral from dangerous surges on a single 10/100Base-T or dial-up network connection.
USB Charging Ports Keep Mobile Devices Fully Powered for Immediate Use
Two 5V USB ports share 2.1 amps of maximum charge current for charging smartphones, tablets, MP3 players and other essential mobile devices compatible with USB chargers. These ports are intended only for USB charging, which is available when the UPS system is turned on and receiving utility power.
Combats Electromagnetic Interference That Can Harm Equipment
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems and can lead to incremental hardware damage, data corruption and audio/video transmission problems. The ECO1000LCD incorporates technology that filters out disruptive line noise so that it won’t affect your equipment.
Easy-to-Read LCD Reports Real-Time UPS and Power Status
The front-panel LCD displays a variety of UPS and site electrical conditions, including UPS operating mode, voltage, frequency, load level, battery charge level, wiring fault and estimated runtime remaining. A built-in audible alarm sounds to warn you of a low battery or overload conditions.
Tower Form Factor for Easy Placement in Your Workspace or Media Center
The long-lasting ABS housing fits easily on a desktop, shelf or anywhere else convenient to your workstation or home theater. The six-foot power cord connects to a properly grounded AC wall outlet. The right-angle NEMA 5-15P plug allows easier connection in tight spaces.

Package Includes

  • ECO1000LCD ECO LCD 120V 1000VA 600W Line-Interactive UPS
  • USB cable
  • Owner’s manual
Energy Star certified RoHS compliant

Specifications

OVERVIEW
UPC Code037332205148
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers15A
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Maximum Input Amps12
OUTPUT
Output Capacity (VA)1000
Output Capacity (kVA)1
Output Capacity (Watts)600
Output Capacity (kW)0.6
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)120V (+18% / -13%)
Output Voltage Regulation (Battery Mode)120V (±10%)
UPS Output Receptacles (Surge Suppression Only)4 UPS outlets, 4 surge-only outlets
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  2 min. (600W)
Runtime Half Load (min.)  7 min. (300W)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)7 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC51 
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation during brownouts as low as 86V (60Hz operation) / 105V (50Hz operation)
Undervoltage Correction  Input voltages between 86 and 105 are boosted by 23% (60Hz operation only)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLCD screen offers detailed UPS status information, configuration options and error message reporting; STATUS INFORMATION input voltage, output voltage, input frequency, output frequency, load in VA, load in watts, battery charge level (4 bar graph), estimated runtime remaining (minutes) and UPS operating mode; CONFIGURATION OPTIONS Eco-mode off/on, alarm disable; ERROR MESSAGES Replace battery, overload and critical fault (see manual for complete listing)
SwitchesON / OFF / TEST Button offers power control and self-test operation; MUTE Button enables alarm-cancel and silent-mode opeation; SELECT Button is used to toggle LCD condition displays
Alarm Cancel OperationTemporary alarm cancel and silent-mode operation is available using front-panel MUTE button (see manual)
Audible AlarmAudible alarm indicates low battery, fault, overload and replace battery condition warnings
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  316
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorTower
Rack Height  0U
Cooling MethodConvection
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)288
Primary UPS Height (mm)279
Primary UPS Width (mm)99
Shipping Dimensions (hwd / in.)7.10 x 14.60 x 14.70
Shipping Weight (lbs.)20.20
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)11.0 x 3.90 x 11.330
UPS Power Module Weight (kg)8.35
UPS Power Module Weight (lbs.)18.4
Unit Dimensions (hwd / in.)11.000 x 3.900 x 11.330
Unit Weight (lbs.)18.4000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative HumidityUp to 95% non-condensing
AC Mode BTU / Hr. (Full Load)  98
AC Mode Efficiency Rating (100% Load)96%
COMMUNICATIONS
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management not supported
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)86V during 60Hz operation (105V during 50Hz operation)
High Voltage Transfer to Battery Power (Setpoint)142V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Yes
High Availability UPS Features  Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; Power saving auto-shutoff ECO outlets
APPLICATIONS
UPS ApplicationsHome/Office Desktop; Audio/Video; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; ENERGY STAR Qualified; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

UPS Replacement Batteries

  Model Number Description
UPS Replacement Battery Cartridge for APC, Belkin, Best, Powerware, Liebert & Other UPS RBC51 RBC51 UPS Replacement Battery Cartridge for APC, Belkin, Best, Powerware, Liebert & Other UPS

Power Distribution Units (PDUs)

  Model Number Description
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Height-Adjustable Workstations

  Model Number Description
Height-Adjustable Sit-Stand Workstation, Single-Monitor, Clamp-On WWSS1327CP WWSS1327CP Height-Adjustable Sit-Stand Workstation, Single-Monitor, Clamp-On

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y1400UC 5-Year Extended Warranty Smart & SMX 951-1400 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.