Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

KVM Switches

KVM Accessories

Ports
  • 1
  • 2
Number of Users
  • 1
PC/Server Connections
  • USB
  • VGA
Eaton KVM Switches - Part Number B078-101-USB-1

NetCommander USB Server Interface Unit (SIU) - Single, TAA

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number B015-000

USB to PS/2 Adapter for Keyboard and Mouse

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number B051-000

IP Remote Access Unit for KVM Switches and Servers, TAA

  • Type: KVM Accessories
More InfoCheck Prices
Product Advisor

Accessories for KVM Switches

We have a range of accessories designed to work with our KVM Switches. Check them out!

Eaton KVM Switches - Part Number 0DT60002

PS/2 to USB Converter, TAA

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number B078-101-USB-8

NetCommander USB Server Interface Unit (SIU) - 8-Pack

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number P776-010

USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10 ft. (3.05 m)

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number P778-006

USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m)

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number P780-010

USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 10 ft. (3.05 m)

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number P782-006-HA

HDMI KVM Cable Kit - 4K HDMI, USB 2.0, 3.5 mm Audio (M/M), Black, 6 ft. (1.83 m)

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number B078-101-USB2

NetCommander USB Server Interface Unit (SIU) with Virtual Media up to 12Mbps

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number P785-DPKIT06

DisplayPort KVM Cable Kit for B005-DPUA2-K and B005-DPUA4 KVM, 4K DP, USB 3.2, 3.5 mm, 6 ft. (1.8 m)

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number B127A-1A1-BCBH

USB-C to HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB, PoC, HDCP 2.2, up to 230 ft., TAA

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number P785-HKIT10

HDMI KVM Cable Kit for B005-HUA2-K and B005-HUA4 KVM, 4K HDMI, USB 3.2 Gen 1, 3.5 mm, 10 ft. (3.1 m)

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number B019-000

2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number P780-006

USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 6 ft. (1.83 m)

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number P776-006

USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6 ft. (1.83 m)

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number B055-001-PS2

NetDirector PS/2 Server Interface Unit (B064-Series), TAA

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number B055-001-C

NetDirector USB-C Server Interface Unit with Virtual Media Support (B064 Series), TAA

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number B055-001-USB

NetDirector USB Server Interface Unit (B064-Series), TAA

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number B078-101-PS2

NetCommander PS2 Server Interface Unit (SIU)

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number P772-015

Daisy Chain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 15 ft. (4.57 m)

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number P783-006-U

DisplayPort KVM Cable Kit - DP, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M), 4K, 4:4:4, 6 ft. (1.83 m), Black

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number P759-006

DVI / USB / Audio KVM Cable Kit, 6 ft. (1.83 m)

  • Type: KVM Accessories
More InfoCheck Prices
Eaton KVM Switches - Part Number B055-001-UV2CAC

NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series), TAA

  • Type: KVM Accessories
More InfoCheck Prices
0U option 10/100 100G 1024 x 768 1080i 1080P 10A 10G 120G 12A 13A 1440 x 900 15A 1600 x 1200 16A 17” LCD 19” LCD 1920 x 1200 1920 x 1440 1G 2.5A 2048 x 1536 20A 2560 x 1600 2-Prong 3.5mm 30A 3-Phase 400GbE 40G 480i 480P 4K UHD 50/125 5A 60Hz 62.5/125 640 x 480 720P 8.3/125 800 x 600 8K Adapter Adapter Cable All-in-One Kit Amazon Kindle Fire HD Angled connector Anti-Bacterial Apple Bluetooth BNC Built-in Cellular Built-in Modem Bulk Cable Tie Card Reader Cassette Solution Chromebook CL2/CL3 Coiled Console Copper Coupler Crossover DAC Digital Signage Displayport DisplayPort 1.2 DisplayPort 1.4 Docking Station DVI Easy Pull EDID Ethernet Adapter F/UTP Feedthrough Fiber Flat Hard Drive HDCP 2.2 HDMI HDMI 2.0 HDMI 2.1 HDR Hospital Grade IDE Industrial-Grade IP Remote Access IP-Based Extender Keyboard Keystone Kit (RX + TX) KVM Laptop/Tablet Left-Angle Connector Locking Connector MacBook Matrix Switch Media Converters Micro USB Microsoft Surface Mini DVI Mini Micro HDMI Mini USB MiniDisplayport Mouse MST Hub NVMe OM3 OM4 OM5 OTG Outdoor-Rated Over Cat5/Cat6/UTP Over IP Panel Mount Parallel Printer Patch Panel PCI & PCIe Plenum-Rated PoE PoE+ Premium HDMI Punch Down Push-Pull Tabs QSFP QSFP28 QSFPDD Rackmountable RCA Receiver (RX) Reversible Right-Angle Connector Scaler SFP Shielded (STP) Signal Booster Slim Cables Snagless SPDIF Splitter Surface-mount Solutions Surge Protection Switch Swivel Connector Telco Tester Thunderbolt 3 Port Compatible Tool tower Transceiver/Repeater Transmitter (TX) Twinax UASP UK Unshielded (UTP) USB Charging USB Hub USB Type-C USB-C USB-C Charging Wall Plate Wireless 9/125

Need Help Finding the right KVM Accessory?

Tripp Lite by Eaton KVM Accessory Cables, Extenders, Remote Managers and more offer the ideal solution for your KVM Switch.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.