Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$96.42 Avg. Price

Premium protection for A/V home theater components and computer peripherals against dangerous power surges, spikes and line noise. Recommended for homes and home offices.

  • 6 NEMA 5-15R outlets in exclusive isolated filter banks
  • Network-grade 3300-joule surge protection rating
  • Durable metal housing designed for tough environments
  • Fax/telephone line/modem surge protection
  • 6 ft. AC power cord with right-angle NEMA 5-15P plug

Overview

Premium protection for your expensive electronics, network hardware and peripherals, the ISOTEL6ULTRA Isobar® 6-Outlet Surge Protector features a network-grade surge protection rating of 3300 joules to defend your sensitive electronics against even the strongest surges and spikes.

The ISOTEL6ULTRA features six NEMA 5-15R outlets, which are arranged in three exclusive isolated filter banks that prevent equipment connected to one bank from interacting with equipment connected to the other. These internal barriers also prevent disruptive line noise from causing A/V distortion, computer lock-ups, data errors and similar problems. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors remove EMI/RFI interference and prevent system crashes, reboots and performance problems. A pair of RJ11 jacks also provides single phone line protection for modems, fax machines and cordless phones.

Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the ISOTEL6ULTRA protects all three, covering two protection modes: full normal mode (H-N) and common mode (N-G/H-G).

Included safety covers protect against dust while blocking accidental contact with unused outlets. An integrated 12A circuit breaker protects all outlets and shuts down connected equipment in the event of an overload. A lighted on/off switch provides one-touch control over connected components. Diagnostic LEDs show power, protection and line fault status at a glance. A six-foot (1.8-meter) power cord with right-angle 5-15P plug reaches nearby outlets and allows furniture to be placed flush against the wall.

Features

Network-Grade 3300-Joule Surge Protection for Your Home or Office Electronics
  • Protects your A/V components, network hardware, retail displays, appliances, power tools and other expensive electronics against even the strongest surges and spikes
  • Recommended for network workstations, telecom systems, point-of-sale equipment and A/V systems requiring AC line protection
  • Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Exceeds IEEE 587 Category A and B surge suppression specifications
  • RJ11 jacks protect fax, phone and modem signals
6 Outlets Accept Wide Range of Electronic Devices
  • 6 NEMA 5-15R AC outlets accept most computer equipment, electronics and appliances
  • Outlets accommodate up to 3 bulky transformers without blocking other outlets
  • Included safety covers block accidental contact with unused outlets
Isolated Filter Banks Provide Extra Protection
  • Outlets arranged in 3 exclusive isolated filter banks to limit noise interaction among connected equipment
  • Block disruptive EMI/RFI line noise up to 80 dB that can cause equipment damage or data loss
  • Combine large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and metal oxide varistors to block interference
Premium Safety Features
  • Lighted on/off switch provides one-touch control over connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
  • Diagnostic LEDs confirm power, protection and line fault status at a glance
  • Conforms to current UL 1449 3rd Edition safety standards
Fits Effortlessly Into Your Setup
  • 6 ft. AC power cord reaches nearby outlets
  • Space-saving right-angle NEMA 5-15P plug allows furniture and equipment to move flush against the wall
  • Keyhole slots on bottom panel provide convenient wall or desk mounting options
  • Metal housing designed for long life
Backed by Ultimate Lifetime Insurance
  • $50,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)

Package Includes

  • ISOTEL6ULTRA Isobar 6-Outlet Surge Protector, Tel/Fax/Modem, Metal Housing
  • RJ11 telephone cable, 6-ft. (1.83 m)
  • (4) Outlet safety covers
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332010568
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps135000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)6
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1440
Output Receptacles(6) 5-15R
Circuit Breaker (amps)12
Transformer Accommodation(3) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and two position red illuminated on/off power switch
Diagnostic LED DetailsPROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  3330
AC Suppression Response Time  NM = 0 ns. CM = <1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Surge Current Rating97,000 amps (36,000 NM / 61,000 CM)
AC Suppression Components UsedMetal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
Safe Thermal Fusing  Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences
UL1449 Let Through Rating330V
IEEE587 Cat. A Ringwave Let-ThroughLess than 35 volts
EMI / RFI Filtering  40-80 dB
Isolated Filter Banks  Yes
ImmunityConforms to IEE 587 / ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details2 line
Network (Ethernet) ProtectionNo
Telephone/DSL ProtectionYes
PHYSICAL
Material of ConstructionMetal
Power Cord ColorLight Gray
Housing ColorLight Gray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)171.35 mm
Outlets Measurement (Center to Center)Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 38.89mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.90 x 11.30 x 7.00
Shipping Weight (lbs.)3.20
Unit Dimensions (hwd / in.)2.500 x 7.000 x 3.500
Unit Weight (lbs.)2.3
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.