Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$311.42 Avg. Price

1U rack-mount UPS offers complete power protection for small network applications, including telecom, security and digital signage.

  • Protects equipment against blackouts, brownouts, transient surges and line noise
  • Keeps AC power running during blackouts to allow time for file saves and safe shutdown
  • Maintains continuous 120V nominal output during brownouts as low as 90V
  • 6 NEMA 5-15R outlets power and protect networking, telecom and other sensitive equipment
  • Optional WEBCARDLXE network interface allows you 24/7 remote access from anywhere

Features

500VA/300W/120V Battery Backup for PC Networks, Security Systems or Digital Signage
The SmartPro® line-interactive SMART500RT1U UPS system with AVR protection provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage valuable electronics or destroy data. The 120V battery backup is ideal protection for point-of-sale and kiosk applications, a small business VoIP network, or rack-mount equipment in your server room or network closet.

Allows Time to Back Up Critical Files During a Blackout
Backup support allows you to work through short power failures and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Backup time varies according to load, but the line-interactive UPS system should keep a half load (150W) powered as long as 14 minutes and a full load (300W) up to three minutes.

6 NEMA Outlets Protect Your Connected Components
Six 5-15R outlets provide battery backup, 567 joules of network-grade surge protection and voltage regulation for your crucial components. Five outlets are UPS-supported, and one is surge-only to connect peripherals not requiring battery backup. One UPS-supported outlet is switchable, allowing you to power its connected device on and off remotely to reset or reboot it or to shed a less significant load to extend battery runtime for more critical equipment.

Automatic Voltage Regulation (AVR) Corrects Low-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts. The SMART500RT1U maintains regulated 120V nominal output during brownouts as low as 90V, while keeping the battery fully charged and ready to take over in case of power failure. The fast-to-recharge internal batteries are field-replaceable and hot-swappable.

Optional WEBCARDLXE Network Interface Offers 24/7 Access
An accessory slot accommodates the optional Java-free HTML5-based WEBCARDLXE interface (sold separately), which enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimal communication with an Ethernet network. Automated alerts help prevent accidental overloads, power loss and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Designed for High Efficiency to Help You Save Money and Protect the Environment
A 97% efficiency rating reduces BTU emissions, energy consumption and, ultimately, your energy costs.

LED Indicators and Audible Alarms Keep You Informed
Five front-panel LEDs keep you apprised of line power, battery power, overload, voltage regulation and battery low/replace status at a glance. A multi-function alarm sounds to warn you of power failure, overload and low-battery conditions.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and HID-compliant USB ports connect to a computer running free downloadable PowerAlert® software to enable safe unattended shutdown in case of a prolonged power failure. The EPO port supports emergency shutdown in large facilities. Cables are included.

Versatile Installation Options
Hardware is included for mounting the UPS in 1U of space in an EIA-standard 19-inch 2-port or 4-post rack or in an upright tower position. The 10-foot power cord with NEMA 5-15P plug connects to any compatible AC outlet.

Package Includes

  • SMART500RT1U 500VA 300W 120V Line-Interactive UPS
  • USB cable
  • DB9 cable
  • EPO cable
  • Rack-mounting hardware
  • Owner’s manual
Cisco compatible Energy Star certified RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332119247
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)10A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers10A
UPS Input Cord Length (ft.)10
Recommended Electrical Service15A 120V
Maximum Input Amps10
OUTPUT
Output Capacity (VA)500
Output Capacity (kVA)0.5
Output Capacity (Watts)300
Output Capacity (kW)0.3
Output Capacity Details4.2A @ 120V. (LINE MODE) 120% @ 5 minutes; (BATTERY MODE) 120% @ 5 seconds
Power Factor  0.6
Nominal Voltage Details120V sinusoidal in line mode and 120V PWM in battery mode
Frequency Compatibility60 Hz
Frequency Compatibility DetailsOutput is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)-14%, +16%
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)5 UPS outlets, 1 surge-only outlet
Load Management Receptacles  One switchable single-outlet 5-15R load bank
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  3 min. (300W)
Runtime Half Load (min.)  14 min. (150W)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 12 hours to 90%
Battery AccessBattery access door
Internal UPS Replacement Battery CartridgeIMPORTANT BATTERY REPLACEMENT INFORMATION > Use Tripp Lite RBC12V-1U replacement battery for SMART500RT1U models with Series Number AG-03AA listed on the UPS nameplate (sold starting in 2021); For all prior versions of SMART500RT1U, use Tripp Lite  RBC62-1U  replacement battery; Contact Tripp Lite customer service for additional information
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with input voltage as low as 90 (±5%). Input voltage range of 90 to 139
Undervoltage Correction  Input voltages between 90 and 105 (±5%) are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  567
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorRackmount; Tower
Rack Height  1U
Installation Form Factors Supported with Included Accessories2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower
Minimum Required Rack Depth (inches)15
Primary UPS Depth (mm)286
Primary UPS Height (mm)44
Primary UPS Width (mm)440
Shipping Dimensions (hwd / in.)4.20 x 15.70 x 21.30
Shipping Weight (lbs.)21.25
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)1.73 x 17.32 x 11.26
UPS Power Module Weight (kg)7.18
UPS Power Module Weight (lbs.)15.84
Unit Dimensions (hwd / in.)1.730 x 17.320 x 11.260
Unit Weight (lbs.)15.800
Mounting DetailsIncluded mounting brackets provide front-rail installation in 2 or 4 post racks, plus upright tower configurations
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0-95% non-condensing
AC Mode BTU / Hr. (Full Load)  48
AC Mode Efficiency Rating (100% Load)97%
AC Economy Mode Efficiency Rating (100% Load)0.97
Operating Elevation0-6562 ft. (0-2000 m)
Audible Noise45 dBA maximum, front side 1m
COMMUNICATIONS
Network Management Cards WEBCARDLXE 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management card optional
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  4-6 ms typical ( < 10 ms max)
Low Voltage Transfer to Battery Power (Setpoint)90
High Voltage Transfer to Battery Power (Setpoint)139
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection; Auto Probe Monitoring (requires WEBCARDLXE)
Grounding DetailsBack panel grounding lug
APPLICATIONS
UPS ApplicationsHigh-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); ICES (Canada); NOM (Mexico); UL 1778
Product ComplianceENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

The SMART500RT1U is the smallest UPS system in the Tripp Lite product offering that supports an SNMPWEBCARD.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Power Distribution Units (PDUs)

  Model Number Description
1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDU1215 PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Network Interfaces and Sensors

  Model Number Description
WEBCARDLXE Network Management Card for Select UPS Systems, TAA WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.