Part Number: P569-A20-MF-8K6
Extends your existing 8K HDMI connection by 20 ft.
- Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for heightened video quality
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Complies with HDCP 2.3 standards to display up-to-date 8K video content
- Active repeater allows clean transmission without the expense of an external booster
- 3-year limited warranty
Features
Extends Your Existing HDMI Cable Run by 20 ft.
The dependable P569-A20-MF-8K6 (M/F) connects to your existing HDMI cable to extend the run by 20 feet (6.1 meters). This allows you more flexibility in placing, for instance, a cable box or media server connected to an HDMI-enabled television, monitor or projector.
Transmits Crystal-Clear 4K Video with HDR and 4:4:4 Color
This extension cable supports Ultra HD 8K resolutions up to 7680 x 4320 at 60 Hz, as well as Dolby Digital audio, DTS and TrueHD. HDR (High Dynamic Range) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your display. HDCP 2.3 encryption allows you to stream 8K content with no loss in resolution. This cable also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The extension cable requires no software or external power. A built-in USB-A pigtail cable can be used if additional power is necessary. The active repeater allows you to connect two devices farther apart without the cost of an external signal booster. An audio return channel simplifies setups between displays and receivers.
Specifications
OVERVIEW
| UPC Code | 037332291905 |
| Product Type | Active Cable |
| Technology | HDMI |
| Cable Type | Active |
VIDEO
| Max Supported Video Resolution | 7680 x 4320 (8K) @ 60Hz |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | No |
| Chroma Sub Sampling | 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Unidirectional |
AUDIO
| Audio Specification | DOLBY DIGITAL, DTS AND TRUEHD |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE); USB A (MALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
| Connector Style | Straight |
PHYSICAL
| Color | Black |
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Connector Color | Blue |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | HDMI: 7.3MM; USB: 3.0MM |
| Wire Gauge (AWG) | 26/28 |
| Cable Length (ft.) | 20 |
| Cable Length (in.) | 240 |
| Minimum Bend Radius | 90mm |
| Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 0.50 |
| Shipping Weight (lbs.) | 0.94 |
| Unit Dimensions (hwd / in.) | 17.000 x 14.000 x 0.500 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.92 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Operating Humidity Range | 0% TO 85% RH, NON-CONDENSING |
| Storage Humidity Range | 0% TO 85% RH, NON-CONDENSING |
| Power Provided to Connected Device(s) | IF ADDITIONAL POWER IS NEEDED, BUILT-IN USB-A PIGTAIL CABLE CAN BE USED |
COMMUNICATIONS
| EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
| Integrated/Removable Cable | No |
| Ohms | No |
| Integral Strain Relief | No |
| Impedance-Matched Twisted-Pair Construction | No |
| Scaler Function | No |
| HDCP Specification | 1.4; 2.2; 2.3 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-015-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 15 ft. (4.6 m) | |
| P568-030-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 30 ft. (9.1 m) |
Documents & Downloads
Declarations of Conformity
Product Images






















