Part Number: BHDBT3-USB
Extends data from USB peripherals, such as webcams and data storage devices, up to 328 ft. via Cat6a cable.
- Latest HDBaseT technology allows placement of USB devices up to 100 m (328 ft.) from source
- 4 USB-A ports support USB 3.2 Gen 1 data transfer rates up to 5 Gbps
- Power over Cable (PoC) powers both the transmitter and receiver from either end
- Supports RS-232 passthrough and FSYNC GPIO passthrough for industry camera use
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
HDBaseT Extender Kit Allows Installation of USB Devices Up to 100 m (328 ft.) from the Source
This USB transmitter and receiver use HDBaseT technology to extend and expand the potential of your USB devices. Using a single Cat6a cable, the BHDBT3-USB extends four USB peripherals up to 328 feet (100 meters), giving you more flexibility in placing webcams, interactive whiteboards, security and surveillance equipment and external data storage devices, among others.
Designed with the Newest HDBaseT 3.0 Technology
The BHDBT3-USB extension kit uses the latest Valens chipset to provide a modern solution to USB extension. It supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps and is backward compatible with previous USB generations. It also supports both RS-232 and FSYNC GPIO pass-through, making the BHDBT3-USB ideal for conference halls, auditoriums, lecture halls, museums, exhibition rooms and anywhere else that requires high-quality transmission across long distances.
Built-In PoC Technology Provides Power to Avoid Bulky External Power Bricks
Bi-directional 24V Power over Cable (PoC) support powers the entire installation over Cat6a cable. Connect the included power supply at either the transmitter or the receiver end. LEDs on both the transmitter and transceiver light up to indicate the system is receiving power and a USB signal is being transmitted. PoC helps you avoid the hassle of a bulky power brick and gives you the freedom to place one end where needed without worrying about finding a nearby AC outlet.
Plug-and-Play Convenience and Easy Installation
The BHDBT3-USB requires no software or drivers to install, making setup simple. The transmitter and receiver mount to a wall using the included brackets.
System Requirements
- USB 3.2 Gen 1 source device (all connected devices and cabling must support USB 3.2 Gen 1 standards to achieve USB 3.2 Gen 1 speeds)
- Cat6a F/FTP cabling up to 328 ft. (100 m)
- USB peripherals, such as webcams, interactive whiteboards, security and monitoring devices, remote data storage
- AC power outlet on a wall, PDU or UPS system
Package Includes
- USB 3.2 Gen 1 transmitter
- USB 3.2 Gen 1 receiver
- Locking power supply (Input: 100–240V, 50/60 Hz, 1.5A; Output: 24V 2A 48W) with 5 ft. (1.5 m) cord
- (4) International power adapters (North America, Australia, Europe, United Kingdom)
- (2) 3.5 mm Phoenix connectors
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332291141 |
| Product Type | USB Extender |
| Technology | Cat6a; HDBaseT; USB 3.x |
| Country/Region | Global |
| Host Connector | USB B (FEMALE) |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.5A |
| AC Power Adapter Output Specs (V / A) | 24V/2A |
| AC Power Adapter Cord Length (ft.) | 4.92 |
| AC Power Adapter Cord Length (m) | 1.5 |
| Voltage Compatibility (VAC) | 100-240 |
POWER
| Power Source Type | AC Adapter |
| Power Over Cable (PoC) Support | Yes |
| Power Consumption (Watts) | 40.00 |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB B (FEMALE) |
| Side A - Connector 2 | USB C (FEMALE) |
| Side A - Connector 3 | RJ45 (FEMALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 2 | (4) USB A (FEMALE) |
| Side B - Connector 3 | USB C (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Power = Green; On = Link Green; Off = Flashing; USB Green: ON = USB Signal is detected. OFF = USB signal not detected |
PHYSICAL
| Material of Construction | Metal |
| Housing Color | Black |
| Total Number of Ports | 4 |
| Receiver Unit Dimensions (hwd / cm.) | 2.55 x 8.5 x 10 |
| Receiver Unit Dimensions (hwd / in.) | 1 x 3.3 x 4 in. |
| Receiver Unit Weight (kg) | 0.253 |
| Receiver Unit Weight (lbs.) | 0.557 |
| Shipping Dimensions (hwd / in.) | 4.40 x 21.10 x 9.20 |
| Shipping Weight (lbs.) | 9.00 |
| Transmitter Unit Dimensions (hwd / cm.) | 2.55 x 8.5 x 10 |
| Transmitter Unit Dimensions (hwd / in.) | 1 x 3.3 x 4 in. |
| Transmitter Unit Weight (kg) | 0.260 |
| Transmitter Unit Weight (lbs.) | 0.573 |
| Unit Dimensions (hwd / in.) | 3.149 x 5.905 x 9.251 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1.13 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 20 to 90% RH, Non-Condensing |
| ESD Protection | IEC 61000-4-2: ±8kV (Air-gap discharge), ±4kV (Contact discharge) |
COMMUNICATIONS
| Maximum Data Rate | 5 Gbps |
| Signal Range (ft.) | 328 |
| Transmission Distance | 328 ft. (100 m) over Cat6a (F/FTP) cable |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | Yes |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
| Data Transfer Rate | 5 Gbps |
| 10/100 Ethernet Extension Support | No |
| Integrated/Removable Cable | No |
| Mounting Accessory Included | Yes |
| Multi-Resolution Support | No |
| Driver Required | No |
| Recommended Category Cable | Cat6a |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CE; FCC; PSE; TUV; UL; WEEE; cUL |
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; ICES (Canada); IEC 62368-1; UL 62368-1 |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N223-01K-BK | Cat6a 10G Solid Core UTP Bulk Ethernet Cable, CMR Rated, Black, 1000 ft. (305 m) | |
| N223-01K-BL | Cat6a 10G-Certified Solid Core UTP CMR PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m) | |
| N261-100-BK | Cat6a 10G Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, Black, 100 ft. (30.5 m) | |
| N261-100-BL | Cat6a 10G Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U320-003-BK | USB 3.0 SuperSpeed A/A Cable (M/M), Black, 3 ft. (0.91 m) | |
| U320-006-BK | USB 3.0 SuperSpeed A/A Cable (M/M), Black, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images































