Part Number: U280-Q01TST-BK
Charges your smartphone or other Qi-compatible device without connecting it to a cable.
- Charges your Apple, Google or Samsung smartphone wirelessly without a cable
- LED flashes green during charging and turns solid green to indicate device is fully charged
- Charges through phone’s protective case (up to 5 mm) to avoid hassle of removing it
- Adjustable kickstand allows phone to charge vertically while scrolling or watching video
- Universally compatible with all Qi-certified smartphones and other devices
- 3-year limited warranty
Features
Wireless Cell Phone Charger Delivers up to 15W for Apple and Samsung Phones
Who wants to plug and unplug cords when you just want to charge your phone? The U280-Q01TST-BK makes charging more convenient by doing it wirelessly. Just place your Qi-certified smartphone (including Apple, Samsung, Google and LG) on the charging stand. That’s all there is to it. This wireless charging stand even works through most protective phone cases up to 5 millimeters. Note: Remove any magnetic or metal attachments from your phone or case before charging.
Adjustable Stand Gives You More Flexibility Over Charging
Place your phone flat on the charging pad, or use the kickstand to charge the phone vertically while you read texts, scroll through social media and stream video. The LED flashes green to indicate the charging process is underway and changes to a solid green to let you know your phone is at 100%. Note: The U280-Q01TST-BK does not support magnetic charging and is only wireless charging enabled.
Compact Charging Pad Fits Comfortably on Any Counter, Table or Workspace
The portable U280-Q01TST-BK takes up very little space and fits easily on your desktop or bedside table or inside your backpack or laptop bag. An included USB cable connects the charging pad to a user-supplied 20W USB wall charger, such as the 9V 2.2A U280-W01-20C1-G (sold separately). No extra charging cables are needed. Quick Charge (QC) 2.0/3.0 adapters are recommended.
System Requirements
- Compatible with all Qi-certified smartphones, including Apple, Samsung, Google and LG
- Requires USB-C wall charger up to 20W or computer with USB-C port
Package Includes
- U280-Q01TST-BK Wireless Charging Travel Stand
- USB-A to USB-C charging cable, 1 m (3.3. ft.)
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332283290 |
| Product Type | Wireless Charging Stand |
| Charging Form Factor | Pad/Stand |
| Charger Functions | Charge |
| Device Compatibility | Phone |
| Technology | USB; Wireless |
INPUT
| Nominal Input Voltage(s) Supported | 12V DC; 5V DC; 9V DC |
| Input Plug Type | USB-C (FEMALE) |
OUTPUT
| Output Capacity (Watts) | 15 |
| Output (Watts) | 15 |
| Overload Protection | Yes |
POWER
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | USB C (FEMALE) |
| Side B - Connector 1 | WIRELESS CHARGING COIL |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Power/Charging LED (1x): Power On = Red (Solid); Charging = Green (Flashing); Foreign Object/Debris = Red (Flashing); Over-Temperature Trigger = Red/Green (Flashing); Under/Over Voltage = Green (Flashing) + Red (Solid) |
CHARGING
| Number of Charging Ports | 1 |
| Total Charging Amps | 2.22 |
| Total Charging Watts | 15 |
| Charging Method | Wireless |
| Charging Method Detail | Capable of wirelessly charging a compatible smartphone at charging outputs including 15W/10W/7.5W/5W (15W Max) |
| Charging Port Type | WIRELESS CHARGING COIL |
| Magnetic Charging | No |
| Wireless Charging | Yes |
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Outer Diameter (OD) | 3.2mm |
| Cable Length (ft.) | 3.28 |
| Cable Length (in.) | 39.37 |
| Total Number of Ports | 1 |
| Unit Dimensions (hwd / in.) | 5.540 x 2.830 x 0.520 |
| Unit Dimensions (in.) | 5.54 x 2.83 x 0.52 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.273 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 77°F (0° to 25°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 5% to 95% |
| Storage Humidity Range | 0% to 95% |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Over Current Protection | Y |
| Quick Charge Compliant | No |
| Driver Required | No |
| LED Lights | Yes |
| Qi Compliant | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-W01-20C1-G | Compact 1-Port USB-C Wall Charger - GaN Technology, 20W PD3.0 Charging, White |
USB Cables
| Model Number | Description | |
|---|---|---|
| U040-003-C | USB-C 60W Device Charging Cable (M/M) - USB 2.0, Black, 3 ft. (0.91 m) | |
| U040-006-C | USB-C 60W Charging Cable (M/M) - USB 2.0, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images































