Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$41.62 Avg. Price
  • 5 outlets
  • 6-ft. (1.83 m) cord
  • 8.6-in. overall length
  • No switch

Overview

The 602 Power Strip offers a convenient method of power distribution in workbench, wall-mount or floor-mount applications. Includes five NEMA 5-15R output receptacles with 1.188-inch center-to-center spacing, six-foot (1.8-meter) AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Corded, multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Unfiltered electrical pass-through makes the 602 ideal for distributing alternate waveform UPS or generator power. Features rugged all-metal housing, 15A resettable circuit breaker and attractive blue/gray color scheme.

Features

  • Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
  • Includes 5 NEMA 5-15R output receptacles with 1.188-inch center-to-center outlet spacing
  • Keyhole mounting tabs for installation in a wide variety of applications
  • UL1363 (USA), cUL (Canada)
  • 15-amp power handling capacity with circuit breaker
  • 6-ft. (1.83 m) AC line cord

Package Includes

  • 602 Power Strip
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332108937
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(5) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 5
Outlet Spacing1.188 in.
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
PHYSICAL
ColorGray
Material of ConstructionMetal
Power Cord ColorBlack
Housing ColorBlue; Gray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45
Outlets Measurement (Center to Center)1.18 in.
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.00 x 5.30 x 9.80
Shipping Weight (lbs.)1.60
Unit Dimensions (hwd / in.)1.500 x 8.750 x 2.500
Outlet Spacing1.188 in.
Mounting DetailsIncludes flanges
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.