Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS Battery Packs

Tower

Phase
  • Single-Phase
Form Factor
  • Tower
DC Voltage
  • 36
  • 48
  • 96
  • 0
  • 40-57.6
Rack Height
  • 0U
Eaton UPS Battery Packs - Part Number BP24V9T

External 24V Tower Battery Pack for SMART1500PSGLCD Gaming UPS Battery Backup

  • Type: Tower
  • Phase: Single-Phase
  • Form Factor: Tower
  • DC Voltage: 0
  • Rack Height: 0U
More InfoCheck Prices
Eaton UPS Battery Packs - Part Number BP48V

48V Extended Battery Module (EBM) for SU1500XLCD SmartOnline UPS System, Tower

  • Type: Tower
  • Phase: Single-Phase
  • Form Factor: Tower
  • DC Voltage: 48
  • Rack Height: 0U
More InfoCheck Prices
Eaton UPS Battery Packs - Part Number BP96V

96V Extended Battery Module (EBM) for SU2200XLCD and SU3000XLCD SmartOnline UPS Systems, Tower

  • Type: Tower
  • Phase: Single-Phase
  • Form Factor: Tower
  • DC Voltage: 96
  • Rack Height: 0U
More InfoCheck Prices
Eaton UPS Battery Packs - Part Number BPGC2500L

2500Wh Battery Pack Expansion for the GC3000L Portable Power Station

  • Type: Tower
  • Phase: Single-Phase
  • Form Factor: Tower
  • DC Voltage: 40-57.6
  • Rack Height: 0U
More InfoCheck Prices
Eaton UPS Battery Packs - Part Number BP36V

36V Extended Battery Module (EBM) for SU1000XLCD SmartOnline UPS Systems, Tower

  • Type: Tower
  • Phase: Single-Phase
  • Form Factor: Tower
  • DC Voltage: 36
  • Rack Height: 0U
More InfoCheck Prices

Need Help Finding a Tower UPS Battery Pack?

Tripp Lite's external backup battery packs provide extended runtime when connected to expandable Tripp Lite UPS systems.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.