Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PS-406-HGULTRA

Safe-IT UL 2930 Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, Safety Covers, 6 ft. Cord

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Input Plug Features
Hospital Grade Plug
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P-HG
Input Cord Length (ft.)
6
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output (Watts)
1800
Output Receptacles
(4) 5-15R-HG
Circuit Breaker (amps)
15
Transformer Accommodation
(2) Yes
Outlet Orientation
Single row of 4
Right-Angle Outlets
No
 
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
Locking Switch Cover
Yes
 
PHYSICAL
Color
White
Material of Construction
Metal
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole tabs = 261.92mm; Distance between end tabs = 334.01mm
Outlets Measurement (Center to Center)
3.62 in.
Receptacle Color
White
Unit Dimensions (hwd / in.)
1.753 x 11.023 x 2.500
Unit Weight (lbs.)
3.20
Mounting Details
Includes flanges
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Operating Humidity Range
10% to 90% RH
Storage Humidity Range
5% to 95% RH
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
Yes
Built-In Circuit Breaker
Yes
Grounding
PEGT, External Ground Terminal (UL2930 requirement)
Antibacterial
No
Built-in Cable Management
No
 
STANDARDS & COMPLIANCE
Product Certifications
UL 2930
Product Compliance
NFPA 99: 10.2.3.6; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
SURGE / NOISE SUPPRESSION
 
PS-415-HGULTRA

Safe-IT UL 2930 Medical-Grade Power Strip for Patient-Care Vicinity, 4 15A Hospital-Grade Outlets, Safety Covers, 15 ft. Cord

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Input Plug Features
Hospital Grade Plug
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P-HG
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output (Watts)
1800
Output Receptacles
(4) 5-15R-HG
Circuit Breaker (amps)
15
Transformer Accommodation
(2) Yes
Outlet Orientation
Single row of 4
Right-Angle Outlets
No
Overload Protection
15A
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
 
LED Indicators
Power ON
PHYSICAL
Color
White
Material of Construction
Metal
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
 
 
Receptacle Color
White
Unit Dimensions (hwd / in.)
1.753 x 11.023 x 2.500
Unit Weight (lbs.)
2.60
Mounting Details
Includes flanges
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Operating Humidity Range
10% to 90% RH
Storage Humidity Range
5% to 95% RH
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
Yes
Built-In Circuit Breaker
Yes
 
Antibacterial
No
Built-in Cable Management
No
Grounding Details
PEGT, External Ground Terminal (UL2930 requirement)
STANDARDS & COMPLIANCE
Product Certifications
UL 2930
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
Yes

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.