Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SR1UBRUSH

SmartRack 1U Cable Pass-Through Panel with Brush Strip

More Info
Check Prices
OVERVIEW
Accessory Type
Pass-Through Panel
Accessory Class
Rack Accessories
COOLING
Cooling Type
Passive
PHYSICAL
Unit Dimensions (hwd / in.)
0.550 x 18.980 x 1.730
Unit Weight (lbs.)
.5
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
 
SR1UPANEL10

SmartRack 1U Blanking Panel Kit - Toolless Mounting, 10 Panels, Black

More Info
Check Prices
OVERVIEW
Accessory Type
Pass-Through Panel
Accessory Class
Rack Accessories
COOLING
Cooling Type
Passive
PHYSICAL
Unit Dimensions (hwd / in.)
1.752 x 19.000 x 1.252
Unit Weight (lbs.)
.09
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
 
TAA SRCOOLNET2LX

LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models, TAA

More Info
Check Prices
OVERVIEW
Accessory Type
SNMP Card Module
Accessory Class
Cooling Accessories
COOLING
 
PHYSICAL
Unit Dimensions (hwd / in.)
2.280 x 3.000 x 5.800
 
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
Switches
Reset button allows the reboot of the network interface without interrupting AC power
LED Indicators
Link LED to confirm network connection/activity. Network speed LED to indicate either 10 Mbps or 100 Mbps speeds; Status LED to indicate when the card is initialized

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.