Part Number: SR1UBRUSH
- 1U Cable pass-through panel with brush strip
- Brush strip blocks unwanted airflow
- Improves cooling efficiency
- Segregates cold aisle from hot aisle
- 5-year limited warranty
Overview
SmartRack® SR1UBRUSH is a 1U cable pass-through panel with brush strip. The brush strip blocks unwanted airflow inside rack enclosures and server cabinets. The SR1UBRUSH improves cooling efficiency and segregates cold aisle from hot aisle.
Specifications
OVERVIEW
| UPC Code | 037332143228 |
| Accessory Type | Pass-Through Panel |
| Accessory Class | Rack Accessories |
COOLING
| Cooling Type | Passive |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 0.98 x 19.48 x 2.16 |
| Shipping Weight (lbs.) | 0.50 |
| Unit Dimensions (hwd / in.) | 0.550 x 18.980 x 1.730 |
| Unit Weight (lbs.) | .5 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |














