Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


103007018-5591

Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems

More Info
How to Order
OVERVIEW
Accessory Type
Rackmount Kit
Accessory Class
UPS Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
3.460 x 4.000 x 1.690
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
 
4POSTRAILKITWM

SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks

More Info
Check Prices
OVERVIEW
Accessory Type
Rack-Mount Shelf Kit; Mounting Accessories
Accessory Class
Rack Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
1.720 x 1.490 x 20.500
Color
Silver
Unit Weight (lbs.)
2.6
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
 
EBMCBL72

Eaton UPS to Battery Extension Cable for 72V Extended Battery Module, 2 m (6.6 ft.)

More Info
Check Prices
OVERVIEW
Accessory Type
Battery Extension Cable
Accessory Class
UPS Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
14.090 x 12.080 x 22.870
 
 
Cable Jacket Color
Black
Connector Color
Black
Cable Length (ft.)
6.6
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
2-year limited warranty
New WMNTKIT

UPS Wall-Mount Kit for Select 2U SmartPro, SmartOnline, 5PX G2 and 9PX UPS Systems and Extended Battery Modules

More Info
Check Prices
OVERVIEW
Accessory Type
Wall Mounting Hardware
Accessory Class
UPS Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
2.000 x 2.000 x 1.000
 
 
 
 
 
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.