Part Number: WMNTKIT
Allows wall mounting of a compatible 2U UPS system to keep it secure and out of the way in a small space.
- Ideal for classrooms, back offices, retail kiosks and network closets
- Allows mounting in tower orientation to keep the UPS close to the wall
- One WMNTKIT required for each UPS or EBM
- 3-year limited warranty
Features
2U Wall-Mount Kit for Select UPS Systems and Extended Battery Modules
The WMNTKIT enables mounting of certain 2U UPS systems to a wall in tower orientation. Recommended for small areas where a rack enclosure is impractical, this wall-mounting kit is ideal for classrooms, back rooms, offices, retail kiosks and small network closets. Up to six M6 screws and washers (not included) are required to attach the WMNTKIT to a wall.
Compatible with Select 2U Eaton and Eaton Tripp Lite series UPS Systems
See the System Requirements section for a list of compatible SmartPro®, SmartOnline®, 5PX G2 and 9PX models. This kit is also compatible with some extended battery modules (EBMs).
System Requirements
Compatible SmartPro models:
SMART750RMXL2U
SMART750RMXL2UN
SMART1000RMXL2U
SMART1000RMX2UN
SMART1500RMXL2U
SMART1500RMXLN
SMART1500RXLTAA
SMART2200RM2U
SMART2200RM2UN
SMART2200RMXL2U
SMART2200RMXLN
SMART2200RXLTAA
SMART3000RM2U
SMART3000RM2UN
SMART3000RMXL2U
SMART3000RMXLN
SMART3000RXLTAA
SMX1500XLRT2U
SMX1500XLRT2UN
SMX3000XLRT2UA
BP48VRM2U
BP72VRM2U
Compatible SmartOnline models:
SU750RTXLCD2U
SU750RTXLCD2UN
SU1000RTXLCD2U
SU1000RTXLCD2UN
SU1500RTXLCD2U
SU1500RTXLCD2UTAA
SU1500RTXLCDN
SU2200RTXLCD2U
SU2200RTXLCD2UTAA
SU2200RTXLCDN
SU3000RTXLCD2U
SU3000RTXLCD2UN
SU3000RTXLCD2UTAA
SUINT1000LCD2U
SUINT1500LCD2U
SUINT2200LCD2U
SUINT3000LCD2U
BP36RT
BP48RT
BP48RT2UTAA
BP72RT
BP72RT2UTAA
Compatible 5PX G2 models:
5PX1000RTG2
5PX1000RTNG2
5PX1500HRTG2
5PX1500RTG2
5PX1500RTNG2
5PX2000RTG2
5PX2000RTNG2
5PX2200HRTG2
5PX3000HRTG2
5PX3000HRTNG2
5PX3000RTG2
5PX3000RTNG2
5PXEBM48RTG2
5PXEBM72RTG2
Compatible 9PX models:
9PX700RT
9PX1000GRT
9PX1000RT
9PX1500GRT
9PX1500GRT-L
9PX1500RT
9PX1500RT-L
9PX1500RTN
9PX1500RTN-L
9PX2000RT
9PX2000RT-L
9PX2000RTN
9PX2000RTN-L
9PX2200GRT
9PX2200GRT-L
9PX3000GLRT
9PX3000GRT
9PX3000GRT-L
9PX3000RT
9PX3000RT-L
9PX3000RTN
9PX3000RTN-L
9PXEBM36RT
9PXEBM48RT
9PXEBM72RT
Package Includes
WMNTKIT 2U UPS Wall-Mount Kit:
(3) Wall brackets
(12) UPS/EBM screws - (4) screws are optional on the second bottom bracket
Specifications
OVERVIEW
| UPC Code | 786689906603 |
| Accessory Type | Wall Mounting Hardware |
| Accessory Class | UPS Accessories |
PHYSICAL
| Unit Dimensions (hwd / in.) | 2.000 x 2.000 x 1.000 |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Images










