Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Fiber Network Cables

Outdoor

Complete your high-tech fiber network with a full line of fiber patch cables for your data center, gateway or wiring closet. Choose from singlemode fiber and multimode fiber optical cables in 9/125, 50/125 and 62.5/125 sizes. Designed to meet or exceed top industry standards, these fiber optic cables are recommended for fast, clear data transmission in your network or telecom application.

Connectors
LengthLC/LCSC/SCMTRJ/SCMTRJ/STSC/STST/STLC/SCLC/STMTRJ/LCMTRJ/MTRJBULK
0.30 m [ 1 ft ]N320-001N306-001         
0.61 m [ 2 ft ] N306-002         
0.91 m [ 3 ft ] N306-003N310-003N308-003N304-003N302-003     
1.01 m [ 3.3 ft ]N320-01M
N320-01M-RD
Compare Models
     N316-01MN318-01MN314-01MN312-01M 
1.22 m [ 4 ft ] N306-004  N304-004      
1.83 m [ 6 ft ] N306-006 N308-006N304-006N302-006     
2.01 m [ 6.6 ft ]N320-02M
N320-02M-RD
Compare Models
     N316-02MN318-02MN314-02M  
2.44 m [ 8 ft ]    N304-008      
2.99 m [ 9.8 ft ]N320-03M
N320-03M-RD
Compare Models
N306-010N310-010N308-010N304-010N302-010N316-03MN318-03MN314-03M  
3.99 m [ 13.1 ft ]N320-04MN306-04M    N316-04M    
5.00 m [ 16.4 ft ]N320-05M
N320-05M-RD
Compare Models
N306-05MN310-05MN308-05MN304-05MN302-05MN316-05MN318-05MN314-05MN312-05M 
6.01 m [ 19.7 ft ]N320-06M   N304-06MN302-06MN316-06MN318-06M   
7.01 m [ 23 ft ]N320-07MN306-07M    N316-07MN318-07M   
7.62 m [ 25 ft ]    N304-025      
7.99 m [ 26.2 ft ]  N310-08MN308-08M N302-08M N318-08M   
8.99 m [ 29.5 ft ] N306-09M     N318-09M   
10.00 m [ 32.8 ft ]N320-10M
N320-10M-RD
Compare Models
   N304-10MN302-10MN316-10MN318-10M   
12.01 m [ 39.4 ft ] N306-12M         
13.02 m [ 42.7 ft ]      N316-13M    
15.00 m [ 49.2 ft ]N320-15M
N320-15M-RD
Compare Models
N306-15M N308-15MN304-15MN302-15MN316-15MN318-15MN314-15M  
20.00 m [ 65.6 ft ]N320-20M     N316-20MN318-20M   
21.01 m [ 68.9 ft ]N320-21M          
23.02 m [ 75.5 ft ] N306-23M   N302-23M     
25.00 m [ 82 ft ]N320-25MN306-25M    N316-25M    
30.00 m [ 98.4 ft ]N320-30MN306-30MN310-30M  N302-30MN316-30MN318-30M   
46.01 m [ 150.9 ft ]N320-46MN306-46M         
50.00 m [ 164 ft ]     N302-50M N318-50M   
61.01 m [ 200.1 ft ]N320-61M          
100.03 m [ 328.1 ft ] N306-100M         
123.48 m [ 405 ft ]N320-405          
304.88 m [ 1000 ft ]          N549-01K
Connector 1
  • LC
Connector 2
  • LC
Network Compatibility
  • 10 Gbps
Length
  • 0.9M (3 ft)
  • 1.8M (6 ft)
  • 10M (32.8 ft)
  • 5M (16.4 ft)
Optical Mode
  • OM3
Fiber Type
  • 50/125
Eaton Fiber Network Cables - Part Number N820-10M-IND

10Gb Rigid Industrial Duplex Multimode 50/125 OM3 Fiber Patch Cable (LC/LC) - IP68, Aqua, 10 m (32.8 ft.)

  • Type: Outdoor
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Network Compatibility: 10 Gbps
  • Length: 10M (32.8 ft)
More InfoCheck Prices
Eaton Fiber Network Cables - Part Number N820-05M-IND

10Gb Rigid Industrial Duplex Multimode 50/125 OM3 Fiber Patch Cable (LC/LC) - IP68, Aqua, 5 m (16.4 ft.)

  • Type: Outdoor
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Network Compatibility: 10 Gbps
  • Length: 5M (16.4 ft)
More InfoCheck Prices
Eaton Fiber Network Cables - Part Number N820-02M-IND

10Gb Rigid Industrial Duplex Multimode 50/125 OM3 Fiber Patch Cable (LC/LC) - IP68, Aqua, 2 m (6.6 ft.)

  • Type: Outdoor
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Network Compatibility: 10 Gbps
  • Length: 1.8M (6 ft)
More InfoCheck Prices
Product Advisor

Accessories for Fiber Network Cables

We have a range of accessories designed to work with our Fiber Network Cables. Check them out!

Eaton Fiber Network Cables - Part Number N820-01M-IND

10Gb Rigid Industrial Duplex Multimode 50/125 OM3 Fiber Patch Cable (LC/LC) - IP68, Aqua, 1 m (3 ft.)

  • Type: Outdoor
  • Connector 1: LC DUPLEX (MALE)
  • Connector 2: LC DUPLEX (MALE)
  • Network Compatibility: 10 Gbps
  • Length: 0.9M (3 ft)
More InfoCheck Prices

Need Help Finding Outdoor Fiber Network Cables?

Tripp Lite offers industrial network cables for outdoor use in connecting 10G Ethernet equipment in harsh environments, such as factories, warehouses, recycling plants and machine shops, that require protection against dust and moisture.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.