Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$87.52 Avg. Price

Premium protection for valuable electronics against dangerous surges, spikes and line noise that can damage equipment or destroy data. Recommended for home, corporate, retail, telecom and industrial applications.

  • 4 NEMA 5-15R outlets in exclusive isolated filter banks
  • 330-joule surge protection rating
  • 200-240VAC, 50/60 Hz compatibility (also supports 120V)
  • 9A resettable circuit breaker prevents dangerous overloads
  • 6-ft. (1.83 m) AC power cord with right-angle NEMA 5-15P plug

Overview

Premium protection for home, corporate, retail, telecom and industrial applications, the ISOBAR4/220 Isobar® 4-Outlet 230V Surge Protector features a surge protection rating of 330 joules to defend your sensitive electronics against surges and spikes.

The ISOBAR4/220 features four widely spaced NEMA 5-15R outlets, which are arranged in two exclusive isolated filter banks that prevent equipment connected to one bank from interacting with equipment connected to the other. These internal barriers also prevent disruptive line noise from causing A/V distortion, computer lock-ups, data errors and similar problems. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors remove EMI/RFI interference and prevent system crashes, reboots and performance problems.

Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the ISOBAR4/220 protects all three, covering two protection modes: full normal mode (H-N) and common mode (N-G/H-G).

An integrated 9A circuit breaker protects all outlets and shuts down connected equipment in the event of an overload. A lighted on/off switch provides one-touch control over connected components. A 6-ft. (1.83 m) AC power cord with right-angle 5-15P plug reaches nearby outlets and allows furniture to be placed flush against the wall. And all-metal housing stands up to rugged environments.

Features

330-Joule Surge Protection for Home or Office Electronics
  • Protects your A/V components, network hardware, retail displays, appliances, power tools and other electronics against surges and spikes
  • Recommended for home, corporate, retail, telecom and industrial applications requiring AC line protection
  • Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Exceeds IEEE 587 Category A and B surge suppression specifications
4 Outlets Accept Wide Range of Electronic Devices
  • 4 NEMA 5-15R AC outlets accept most computer, networking and telecom equipment
  • Outlets accommodate up to 2 bulky transformers without blocking other outlets
Isolated Filter Banks Provide Extra Protection
  • Outlets arranged in exclusive isolated filter banks to limit noise interaction among connected equipment
  • Blocks disruptive EMI/RFI line noise that can cause equipment damage or data loss
  • Combines large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and metal oxide varistors to block interference
Premium Safety Features
  • Lighted on/off switch provides one-touch control over connected equipment
  •  
Fits Effortlessly Into Your Workstation
  • 6-ft. (1.83 m) AC power cord reaches nearby outlets
  • Space-saving right-angle NEMA 5-15P plug allows furniture and equipment to move flush against the wall
  • Keyhole slots on bottom panel provide convenient wall or desk mounting options
  • Metal housing designed for long life

Package Includes

  • ISOBAR4/220 Isobar 4-Outlet 230V Surge Protector, Metal Housing
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332010193
INPUT
Nominal Input Voltage(s) Supported230V AC
Recommended Electrical Service230V (220-250V)
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)230
Maximum Surge Amps22000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)6
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(4) 5-15R
Circuit Breaker (amps)9
Transformer Accommodation(1) Yes
USER INTERFACE, ALERTS & CONTROLS
SwitchesTwo position red illuminated on/off power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  330
AC Suppression Response Time  NM = 0 ns. CM = <1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
AC Suppression Components UsedMetal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
EMI / RFI Filtering  Yes
Isolated Filter Banks  Yes
ImmunityConforms to IEE 587 / ANSI C62.41
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionMetal
Power Cord ColorLight Gray
Housing ColorLight Gray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between horizontal tabs = 131.90 mm; Distance between vertical tabs = 58.17 mm
Outlets Measurement (Center to Center)Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)9.60 x 3.00 x 5.80
Shipping Weight (lbs.)2.10
Unit Dimensions (hwd / in.)3.500 x 7.000 x 2.500
Unit Weight (lbs.)2.44
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 369.3:2017 (2nd Ed.); UL 1449 5th Ed. Rev: 2021
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.