Part Number: B127F-1A1-MM-HH

- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
- Extend touch screen ability of Interactive Flat Panel Displays
- Supports uncompressed DTS-HD, Dolby AC-3 and 7.1-channel digital audio
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- Transmitter's local HDMI port allows you to see the image being displayed 125 ft. away
- Plug-and-play operation with no software required for easy, immediate installation
- Supports data transfer rates up to 18 Gbps
- 1-year limited warranty
Important Note
When extending keyboard and mouse functionality through the Micro-USB B port, ensure the cable supports data transfer. U050-006 will support this application.
Features
System Requirements
- Source device with HDMI output (media server, laptop)
- Display device with HDMI input (HDTV, projector, monitor)
- Fiber optic patch cables supporting 10Gb or higher
Package Includes
- Transmitter unit
- Receiver unit
- IR-IN cable
- IR-OUT cable
- (2) RS-232 terminal blocks
- (2) External power supplies with 4.5 ft. cord (Input: 100-240V, 50/60 Hz, 0.35A; Output: 5V 2A)
- (8) International plug adapters (North America, Europe, Australia, United Kingdom)
- (2) Sets of mounting hardware
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332239143 |
Product Type | Extender Kit |
Technology | HDMI; IR; Fiber |
Mode Type | Multimode |
VIDEO
Video Input | HDMI (FEMALE) |
Video Output | HDMI (FEMALE) |
Max Supported Video Resolution | 3840 x 2160 (4K @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 984 |
Max 1920 x 1080 (1080p) Range (ft) | 984 |
Max 1920 x 1200 Range (ft) | 984 |
Max 2560 x 1600 Range (ft) | 984 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 984 |
Max 3840 x 2160 (4K@60Hz) Range (ft) | 984 |
Transmitter Video Input | HDMI |
Transmitter - Number of Video Outputs | 1 |
Transmitter - Local Display Output | HDMI |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | N820-XXM-OM4/OM5 seriesN820-XXM-OM4/OM5 series |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 985 |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | True uncompressed 8-channel LPCM, AC-3, DTS digital audio |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.35A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.37 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112 |
Power Source | Transmitter and Receiver (Included) |
Power Over Cable (PoC) Support | No |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Side A - Connector 1 | MICRO-USB B (FEMALE) |
Side A - Connector 2 | (2) HDMI (FEMALE); LC DUPLEX (FEMALE) |
Side B - Connector 1 | (2) USB A (FEMALE) |
Side B - Connector 2 | HDMI (FEMALE); LC DUPLEX (FEMALE) |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Tx: x3 ORANGE (Link Indicator, Local, Signal Transmission), x1 Green (Power) RX: x1 Orange (Link Indicator), x1 Green (Power) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Number of Displays | 1 |
Form Factor/Mounting Options | Box; Wall-mount |
Rackmountable | Yes |
Receiver Unit Dimensions (hwd / in.) | 1.06 x 4.53 x 2.46 |
Receiver Unit Weight (lbs.) | 0.5 |
Shipping Dimensions (hwd / in.) | 3.27 x 13.54 x 5.91 |
Shipping Weight (lbs.) | 3.06 |
Transmitter Unit Dimensions (hwd / in.) | 1.06 x 4.53 x 2.46 |
Transmitter Unit Weight (lbs.) | 0.5 |
Unit Dimensions (hwd / in.) | 3.270 x 13.540 x 5.910 |
Unit Packaging Type | Box |
Housing | Metal |
Mounting Details | Wallmount |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
Signal Range (ft.) | 985 |
Wavelength | 850nm |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | Yes |
FEATURES & SPECIFICATIONS
USB Specification | USB 1.1 (up to 12 Mbps) |
10/100 Ethernet Extension Support | No |
Built-In Equalizer | Yes |
HDCP Specification | 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CCC; CE; FCC; GS; TUV; UL; cUL |
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
N820-10M-OM4 | 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.) | |
N820-20M-OM5 | 100G Duplex Multimode 50/125 OM5 LSZH Fiber Optic Cable (LC/LC), Lime Green, 20 m |
Audio Video Cables
Model Number | Description | |
---|---|---|
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images