Part Number: B118-002-UHD-2 TAA
Transmits Ultra High Definition (UHD) 4K x 2K audio/video (A/V) from an HDMI source to two HDMI displays at the same time. Recommended for digital signage in classrooms, churches, office buildings, restaurants/bars, etc.
- Supports UHD resolutions up to 4K @ 60 Hz (3840 x 2160) for crystal-clear video
- Distributes A/V up to 15 ft. when used with 28 AWG HDMI cable
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- Expand the number of connected displays, up to 32, by cascading up to 3 levels of splitters together
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Overview
Features
- Recommended for 4K digital signage in classrooms, churches, offices, restaurants, bars, trade shows, etc.
- Distributes A/V signals up to 15 ft. (4.6 m) when used with standard 28 AWG HDMI cable
- Supports UHD resolutions up to 4K @ 60 Hz for crystal-clear video
- Compliant with HDCP 2.2 and EDID to ensure compatibility with latest A/V hardware
- Cascade up to 3 levels of splitters together to increase the number of connected monitors up to 32.
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- Full 3D
- DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1-channel surround sound audio
- 36-bit Deep Color (12 bits per channel)
- Video amplifier bandwidth of 600 MHz/6 Gbps per channel (18 Gbps total)
- Lip sync pass-through, xvYCC and x.vColor
- Plug-and-play operation with no software required for easy, immediate installation
- Supports desktop use or wall-mounting using included hardware
- Power supply includes international plug adapters (North America, Europe, U.K. and Australia)
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- HDMI Source
- HDMI Monitor(s)
Package Includes
- B118-002-UHD-2 2-Port 4K 3D HDMI Splitter
- External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 5V 2A)
- International plug adapters (North America, Europe, U.K. and Australia)
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332200648 |
| Product Type | Splitter |
| Device Compatibility | Monitor/HDTV |
| Technology | HDMI |
| Host Connector | HDMI (FEMALE) |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
AUDIO
| Audio Specification | DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound |
INPUT
| AC Power Adapter Plug(s) | NEMA 5-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60HZ / 0.35A |
| AC Power Adapter Output Specs (V / A) | 5V / 2A |
| AC Power Adapter Cord Length (ft.) | 4.0 |
| AC Power Adapter Cord Length (m) | 1.2 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Product Length (in.) | 3.61 |
| Product Length (ft.) | 0.300 |
POWER
| Power Source Type | AC Adapter |
| Power Over Cable (PoC) Support | No |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft |
| DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Number of Ports | 2 |
| Side A - Connector 1 | HDMI (FEMALE) |
| Side B - Connector 1 | (2) HDMI (FEMALE) |
| Connector Plating | Nickel |
| Input x Output | 1 x 2 |
| Daisy-chainable / Cascadable | Yes |
| Daisy-chainable / Cascadable Details | Up to 3 Levels for 32 Displays |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | (x1) Green (Power), (x2) Orange (Signal) |
PHYSICAL
| Color | Black |
| Material of Construction | Metal |
| Cable Length (ft.) | 0 |
| Rackmountable | Yes |
| Shipping Dimensions (hwd / in.) | 2.17 x 7.24 x 6.46 |
| Shipping Weight (lbs.) | 0.99 |
| Unit Dimensions (hwd / in.) | 2.160 x 6.450 x 7.240 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.187 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
| HDCP Specification | 2.2 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CE; FCC; UL; cUL; TUV; CCC; PSE; C-Tick; GS; RoHS |
| Product Certifications | NOM (Mexico) |
| Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P566-003 | HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m) | |
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
| P568-012 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 12 ft. (3.66 m) |
Audio Video Adapter Cables
| Model Number | Description | |
|---|---|---|
| P566-006 | HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) | |
| P566-010 | HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m) | |
| P566-012 | HDMI to DVI Adapter Cable (M/M), 12 ft. (3.7 m) |
Video Adapters
| Model Number | Description | |
|---|---|---|
| P130-000 | HDMI to DVI-D Video Adapter (F/M) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images

















