Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$125.45 Avg. Price
  • 24 outlets
  • 15-ft. (4.57 m) cord
  • 72-in. length
  • 1650-joule rating

Overview

The SS7619-15 6-ft. (1.83 m) power strip with AC surge suppression offers a convenient method of horizontal or vertical power distribution in equipment racks, computer rooms, workbenches, raceways and more. Includes 24 NEMA 5-15R output receptacles with 2.795-in. center-to-center spacing, 15-ft. (4.57 m) AC line cord and adjustable mounting clips for installation in a wide variety of applications. Protects connected equipment from transient surges and line noise with built-in surge suppression rated at 1650 joules. Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features rugged all-metal housing, lighted power switch with transparent guard to prevent accidental shutoff, 15A resettable circuit breaker and attractive gray color scheme.

PLUG/OUTLETS: Input: NEMA 5-15P/Output: 24 NEMA 5-15R

ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)

FORMAT: 6-ft. (1.83 m) corded vertical/raceway power distribution strip

SURGE SUPPRESSION: 1650 joules

Features

  • Long 6-ft./72-in. strip offers convenient power distribution and surge suppression in equipment racks, computer rooms, workbenches, raceways and more
  • Includes 24 NEMA 5-15R output receptacles with 2.795-in. center-to-center outlet spacing
  • Lighted power switch with transparent snap-over guard to prevent accidental shutoff with integrated 15 amp circuit breaker
  • Adjustable mounting clips support installation in a variety of applications
  • UL1363/1449 - 400V (USA), cUL (Canada)
  • 15A power handling capacity with circuit breaker
  • 1650-joule AC surge suppression
  • 15-ft. (4.57 m) AC line cord

Package Includes

  • SS7619-15 Power Strip/Surge Suppressor
  • Set of adjustable mounting clips
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332100283
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps22000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(24) 5-15R
Circuit Breaker (amps)15
Outlet Spacing2.795-in. (center to center)
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination AC circuit breaker and lighted two-position power switch controls power to all outlets
Locking Switch CoverTransparent locking switch cover prevents accidental shutoff
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1650
UL1449 Let Through Rating400V UL Verified
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionMetal
Power Cord ColorBlack
Housing ColorSilver
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)69mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.40 x 3.20 x 75.50
Shipping Weight (lbs.)5.60
Unit Dimensions (hwd / in.)1.250 x 1.620 x 72.000
Unit Weight (lbs.)3.96
Outlet Spacing2.795-in. center-to-center spacing
Mounting DetailsSet of adjustable mounting clamps
FEATURES & SPECIFICATIONS
Mounting Accessory IncludedYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1449; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.