Part Number: WWSSD3622

Adjustable sit-stand workstation improves workspace ergonomics without modifying the entire work surface by customizing desk height for sitting, standing and the comfort of different users.
- Convenient handles for smooth height adjustment
- Monitor platform adjusts up to 16 in. above work surface
- Extra-large keyboard tray holds most popular models
- Maximum weight capacity of 33 lb.
- Promotes health and improves productivity
- 5-year limited warranty
Overview
The WWSSD3622 Height-Adjustable Sit-Stand Desktop Workstation allows you to enjoy the benefits of standing for a portion of the day without using your entire work surface. Simply place the WWSSD3622 on a fixed-height desk or table. You can change the height of your monitor and keyboard to improve ergonomics, promote health and increase productivity.
To raise or lower the adjustable sit-stand desktop, press both side handles. The monitor platform and keyboard tray move together to provide smooth transitions between sitting and standing. The base remains stable at all heights. Maximum weight capacity is 33 pounds.
The monitor platform measures 36 x 22 inches and adjusts up to 16 inches above the work surface. It’s sturdy enough to support a dual-arm display mount.
The extra-large keyboard tray measures 27 x 9 inches to accommodate the largest popular keyboards. At its lowest height, the keyboard tray rests on the work surface. A cable management clamp attaches to the rear of the keyboard tray for neat bundling and organizing of keyboard and mouse cables.
Features
- Rests on any fixed-height desk or table
- Side handles raise and lower pneumatic arm for smooth height adjustment
- Monitor platform and keyboard tray move together for seamless sit-stand transitions
- Stable at all workstation heights
- Maximum weight capacity of 33 lb.
Monitor Platform Supports Most Displays
- 36 x 22 in. for flat-panel display, laptop or display mount
- Adjusts up to 16 in. above the work surface
- Sturdy enough to support dual-arm display mounts
Extra-Large Keyboard Tray
- 27 x 9 in. tray holds most popular keyboard models
Convenient Cable Management Reduces Clutter
- Rear clamp and zip ties included for bundling and organization of keyboard and mouse cables
Specifications
OVERVIEW
UPC Code | 037332205858 |
Device Compatibility | Monitor/HDTV; Computer; Laptop |
PHYSICAL
Color | Black |
Material of Construction | MDF, Steel |
Mounting Location | Desktop |
Maximum Weight Capacity (lbs.) | 33 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 9.06 x 26.60 x 41.30 |
Shipping Weight (lbs.) | 42.15 |
Unit Dimensions (hwd / in.) | 6.500 x 36.200 x 22.000 |
Unit Weight (lbs.) | 46.8 |
FEATURES & SPECIFICATIONS
Cord Management | Yes |
Tools Necessary | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Surge Protectors
Model Number | Description | |
---|---|---|
TLP310USBS | Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing | |
TLP606DMUSB | Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
P569-015-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. |
TV/Monitor Mounts
Model Number | Description | |
---|---|---|
DDR1327SFC | Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors |
Accessories
Model Number | Description | |
---|---|---|
DMACUSB | AC/USB Charging Clip for Display Mounts |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images