Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

SmartRack® Top-of-Rack Precision Cooling System

Title SmartRack® Top-of-Rack Precision Cooling System
Duration 01:39 (mm:ss)
Share https://tripplite.eaton.com/video/srcool3ktp/915788
Transcript

Available separately or bundled with a 25U or 33U rack, Tripp Lite by Eaton's new top-of-rack air conditioner is a dedicated self-contained cooling system for single-rack micro data centers.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.